powered by CADENAS

Social Share

黃銅 (25689 views - Material Database)

黃銅是铜及鋅的合金,因色黃而得其名。銅含量62%-68%的黃銅,其熔點為934-967度。 黃銅的機械性能和耐磨性能都很好,可用於製造精密儀器、船舶的零件、槍炮的彈殼、硬幣(如五日圓硬幣)等。含鋅量不同,也會有不同的顏色,如含鋅量為18%-20%會呈紅黃色,而含鋅量為20%-30%就會呈棕黃色。另外黃銅敲起來聲音獨特,因此東方的鑼、鈸、鈴、號等樂器,還有西方的銅管樂器都是用黃銅製作的。
Go to Article

黃銅

黃銅

黃銅

黃銅的合金,因色而得其名。銅含量62%-68%的黃銅,其熔點為934-967度。

黃銅的機械性能和耐磨性能都很好,可用於製造精密儀器、船舶的零件、的彈殼、硬幣(如五日圓硬幣)等。含鋅量不同,也會有不同的顏色,如含鋅量為18%-20%會呈紅黃色,而含鋅量為20%-30%就會呈棕黃色。另外黃銅敲起來聲音獨特,因此東方的樂器,還有西方的銅管樂器都是用黃銅製作的。

含鉛問題

為了讓黃銅更好加工,黃銅裡面通常有2%的,由於黃銅廣泛用於自來水管線中,造成了健康問題。

美國加州因此起訴了相關廠商,也立法規定飲用水管線中鉛含量,尤其是黃銅部分。


鋁鎳鈷合金鋁合金Aluminium-lithium alloyArsenical copperBeryllium copperBillon (alloy)BirmabrightBismanolChromium hydride杜拉鋁玻璃HiduminiumHydronaliumItalma镁铝合金MegalliumMercuryNichrome塑料PlexiglasRose's metal不鏽鋼Stellite钢结构維塔立合金伍德合金Y alloyCalamine brassChinese silverDutch metalGilding metalMuntz metalPinchbeck (alloy)Tombac青铜Aluminium bronzeArsenical bronzeBell metalFlorentine bronzeGlucydurGuanín (bronze)GunmetalPhosphor bronzeOrmoluSpeculum metal康銅氢化亚铜Copper–tungstenCorinthian bronzeCunife白铜Cymbal alloysDevarda's alloy琥珀金HepatizonManganinMelchior (alloy)Nickel silverMolybdochalkos北歐金ShakudōTumbagaAlGaGalfenolGalinstan白金 (合金)銠金礦Crown goldElinvarField's metalFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouranium不變鋼铸铁Iron–hydrogen alloy生鐵Kanthal (alloy)KovarStaballoySpiegeleisenBulat steelCrucible steel41xx steel大馬士革鋼Mangalloy高速鋼Mushet steel马氏体时效钢High-strength low-alloy steelReynolds 531电工钢Spring steelAL-6XNCelestriumAlloy 20Marine grade stainless马氏体不锈钢Sanicro 28Surgical stainless steelZeron 100Silver steelTool steel耐候钢烏茲鋼銲料TerneType metalElektron (alloy)汞齊Magnox (alloy)AlumelBrightrayChromelHaynes International英高鎳合金MonelNicrosilNisilNickel titaniumΜ合金透磁合金超導磁率合金Nickel hydridePlutonium–gallium alloy钠钾合金MischmetalTerfenol-DPseudo palladiumScandium hydride釤鈷磁鐵Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTi Beta-C.Titanium alloy氢化钛Gum metalTitanium gold氮化钛巴氏合金Britannia metalPewterQueen's metalWhite metal氢化铀ZamakZirconium hydride甲烷Mezzanine原子天然橡胶

This article uses material from the Wikipedia article "黃銅", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material