powered by CADENAS

Social Share

維塔立合金 (16980 views - Material Database)

維塔立合金(Vitallium)是一種含鈷合金的商標,其中包括65%的鈷、30%的鉻、5%的鉬及其他物質。是Austenal實驗室的Albert W. Merrick在1932年發明的。 維塔立合金的抗腐蝕性良好,常用在牙醫學及人工關節。因為其熱阻大,也用在渦輪增壓器的零件中。
Go to Article

維塔立合金

維塔立合金

維塔立合金Vitallium)是一種含合金商標,其中包括65%的、30%的、5%的及其他物質。是Austenal實驗室的Albert W. Merrick在1932年發明的。

維塔立合金的抗腐蝕性良好,常用在牙醫學人工關節英语artificial joint。因為其熱阻大,也用在渦輪增壓器的零件中。

參考資料

  • Wojnar, L. Porosity structure and mechanical properties of vitalium-type alloy for implants. Materials Characterization. 2001, 46 (2–3): 221. doi:10.1016/S1044-5803(01)00127-9. 
  • Kaminski, M; Baszkiewicz, J; Kozubowski, J; Bednarska, A; Barcz, A; Gawlik, G; Jagielski, J. Journal of Materials Science. 1997, 32 (14): 3727. doi:10.1023/A:1018607219482.  缺少或|title=为空 (帮助)

外部連結


鋁鎳鈷合金鋁合金Aluminium-lithium alloyArsenical copperBirmabrightBismanolChromium hydride杜拉鋁玻璃HiduminiumHydronaliumItalma镁铝合金MegalliumMercuryNichrome塑料PlexiglasRose's metal不鏽鋼Stellite钢结构伍德合金Y alloyBeryllium copperBillon (alloy)黃銅Calamine brassChinese silverDutch metalGilding metalMuntz metalPinchbeck (alloy)Tombac青铜Aluminium bronzeArsenical bronzeBell metalFlorentine bronzeGlucydurGuanín (bronze)GunmetalPhosphor bronzeOrmoluSpeculum metal康銅氢化亚铜Copper–tungstenCorinthian bronzeCunife白铜Cymbal alloysDevarda's alloy琥珀金HepatizonManganinMelchior (alloy)Nickel silverMolybdochalkos北歐金ShakudōTumbagaAlGaGalfenolGalinstan白金 (合金)銠金礦Crown goldElinvarField's metalFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouranium不變鋼铸铁Iron–hydrogen alloy生鐵Kanthal (alloy)KovarStaballoyBulat steelCrucible steel41xx steel大馬士革鋼Mangalloy高速鋼Mushet steel马氏体时效钢High-strength low-alloy steelReynolds 531电工钢Spring steelAL-6XNCelestriumAlloy 20Marine grade stainless马氏体不锈钢Sanicro 28Surgical stainless steelZeron 100Silver steelTool steel耐候钢烏茲鋼銲料TerneType metalElektron (alloy)汞齊Magnox (alloy)AlumelBrightrayChromelHaynes International英高鎳合金MonelNicrosilNisilNickel titaniumΜ合金透磁合金超導磁率合金Nickel hydridePlutonium–gallium alloy钠钾合金MischmetalTerfenol-DPseudo palladiumScandium hydride釤鈷磁鐵Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTi Beta-C.Titanium alloy氢化钛Gum metalTitanium gold氮化钛巴氏合金Britannia metalPewterQueen's metalWhite metal氢化铀ZamakZirconium hydride甲烷Mezzanine原子

This article uses material from the Wikipedia article "維塔立合金", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material