powered by CADENAS

Social Share

伍德合金 (26992 views - Material Database)

伍德合金(Wood's alloy)是一種低熔點合金,又稱作彎管合金(Bendalloy)或是希洛彎管(Cerrobend),熔點為70℃。常被用作消防自動灑水器的灑水原件。成分為50%的鉍,26.7%的鉛,13.3%的锡和10%的镉。金屬在常溫之所以是固體,是因為原子間可以依一定的排列產生穩定的晶格。伍德合金由於各種金屬原子半徑有所差異,較不易形成穩定的晶格,因此熔點大幅的下降。
Go to Article

伍德合金

伍德合金

伍德合金(Wood's alloy)是一種低熔點合金,又稱作彎管合金(Bendalloy)或是希洛彎管(Cerrobend),熔點為70℃。常被用作消防自動灑水器的灑水原件。成分為50%的,26.7%的,13.3%的和10%的。金屬在常溫之所以是固體,是因為原子間可以依一定的排列產生穩定的晶格。伍德合金由於各種金屬原子半徑有所差異,較不易形成穩定的晶格,因此熔點大幅的下降。

應用

低熔點合金、自動消防灑水器、熔斷式保險絲

特性

因成分中含有鎘及鉛,故具有一定的毒性,可導致重金屬中毒並危害中樞神經。使用時應避免直接接觸,或是戴上手套操作,且不可任意排放,任意排放自然生活環境恐遭相當嚴重的汙染。

參見


鋁鎳鈷合金鋁合金Aluminium-lithium alloyArsenical copperBirmabrightBismanol杜拉鋁玻璃HiduminiumHydronaliumItalma镁铝合金Mercury塑料Plexiglas不鏽鋼钢结构Y alloyRose's metalChromium hydrideNichromeMegalliumStellite維塔立合金Beryllium copperBillon (alloy)黃銅Calamine brassChinese silverDutch metalGilding metalMuntz metalPinchbeck (alloy)Tombac青铜Aluminium bronzeArsenical bronzeBell metalFlorentine bronzeGlucydurGuanín (bronze)GunmetalPhosphor bronzeOrmoluSpeculum metal康銅氢化亚铜Copper–tungstenCorinthian bronzeCunife白铜Cymbal alloysDevarda's alloy琥珀金HepatizonManganinMelchior (alloy)Nickel silverMolybdochalkos北歐金ShakudōTumbagaAlGaGalfenolGalinstan白金 (合金)銠金礦Crown goldElinvarField's metalFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouranium不變鋼铸铁Iron–hydrogen alloy生鐵Kanthal (alloy)KovarStaballoyBulat steelCrucible steel41xx steel大馬士革鋼Mangalloy高速鋼Mushet steel马氏体时效钢High-strength low-alloy steelReynolds 531电工钢Spring steelAL-6XNCelestriumAlloy 20Marine grade stainless马氏体不锈钢Sanicro 28Surgical stainless steelZeron 100Silver steelTool steel耐候钢烏茲鋼銲料TerneType metalElektron (alloy)汞齊Magnox (alloy)AlumelBrightrayChromelHaynes International英高鎳合金MonelNicrosilNisilNickel titaniumΜ合金透磁合金超導磁率合金Nickel hydridePlutonium–gallium alloy钠钾合金MischmetalTerfenol-DPseudo palladiumScandium hydride釤鈷磁鐵Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTi Beta-C.Titanium alloy氢化钛Gum metalTitanium gold氮化钛巴氏合金Britannia metalPewterQueen's metalWhite metal氢化铀ZamakZirconium hydride甲烷Millwork (building material)Mezzanine木工原子Wood-burning stove珩磨金屬加工材料科学

This article uses material from the Wikipedia article "伍德合金", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material