powered by CADENAS

Social Share

Italma (9513 views - Material Database)

Italma (from Italiano Alluminio Magnesio) is an alloy formerly used in the coinage of the Italian lira. It comprised 96.2% aluminium, 3.5% magnesium, and 0.3% manganese.
Go to Article

Italma

Italma

Italma (from Italiano Alluminio Magnesio) is an alloy formerly used in the coinage of the Italian lira. It comprised 96.2% aluminium, 3.5% magnesium, and 0.3% manganese.

See also


鋁鎳鈷合金Aluminium-lithium alloyArsenical copperBirmabright杜拉鋁玻璃HiduminiumHydronaliumMercury塑料Plexiglas不鏽鋼钢结构镁铝合金鋁合金Y alloy伍德合金Rose's metalChromium hydrideNichromeMegalliumStellite維塔立合金Beryllium copperBillon (alloy)黃銅Calamine brassChinese silverDutch metalGilding metalMuntz metalPinchbeck (alloy)Tombac青铜Aluminium bronzeArsenical bronzeBell metalFlorentine bronzeGlucydurGuanín (bronze)GunmetalPhosphor bronzeOrmoluSpeculum metal康銅氢化亚铜Copper–tungstenCorinthian bronzeCunife白铜Cymbal alloysDevarda's alloy琥珀金HepatizonManganinMelchior (alloy)Nickel silverMolybdochalkos北歐金ShakudōTumbagaAlGaGalfenolGalinstan白金 (合金)銠金礦Crown goldElinvarField's metalFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouranium不變鋼铸铁Iron–hydrogen alloy生鐵Kanthal (alloy)KovarStaballoyBulat steelCrucible steel41xx steel大馬士革鋼Mangalloy高速鋼Mushet steel马氏体时效钢High-strength low-alloy steelReynolds 531电工钢Spring steelAL-6XNCelestriumAlloy 20Marine grade stainless马氏体不锈钢Sanicro 28Surgical stainless steelZeron 100Silver steelTool steel耐候钢烏茲鋼銲料TerneType metalElektron (alloy)汞齊Magnox (alloy)AlumelBrightrayChromelHaynes International英高鎳合金MonelNicrosilNisilNickel titaniumΜ合金透磁合金超導磁率合金Nickel hydridePlutonium–gallium alloy钠钾合金MischmetalTerfenol-DPseudo palladiumScandium hydride釤鈷磁鐵Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTi Beta-C.Titanium alloy氢化钛Gum metalTitanium gold氮化钛巴氏合金Britannia metalPewterQueen's metalWhite metal氢化铀ZamakZirconium hydride甲烷Mezzanine原子

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material