powered by CADENAS

Social Share

杜拉鋁 (28802 views - Material Database)

杜拉鋁(英文:duralumin、duralumin、dural),又稱硬鋁,是最早的硬化鋁合金,主要合金元素有銅、錳及鎂。 現在常用的合金類型是AA2024,其中有(重量百分比)4.4%銅、1.5%鎂、0.6%錳。典型降伏強度450Mpa,降伏強度的差異主要取決於溫度。杜拉鋁因為比強度高,是飛機上常用的合金.但因為主材料鋁在660度左右就會熔化,高速的噴射機會使用其他耐高溫的合金,例如鈦合金。
Go to Article

杜拉鋁

杜拉鋁

杜拉鋁(英文:duraluminduralumindural),又稱硬鋁,是最早的硬化鋁合金,主要合金元素有

現在常用的合金類型是AA2024,其中有(重量百分比)4.4%銅、1.5%鎂、0.6%錳。典型降伏強度450Mpa,降伏強度的差異主要取決於溫度[1]。杜拉鋁因為比強度高,是飛機上常用的合金.但因為主材料鋁在660度左右就會熔化,高速的噴射機會使用其他耐高溫的合金,例如鈦合金[2]

歷史

杜拉鋁由德國冶金工程師Alfred Wilm英语Alfred Wilm在Dürener Metallwerke Aktien Gesellschaft開發出來。在1903年Wilm發現含4%銅的鋁合金淬火後會在室溫下慢慢硬化。1909年進一步改善了杜拉鋁的性質[3] 。现在铝铜合金系统在国际合金命名系统(International Alloy Designation System)中被指定为2000系列铝合金,杜拉铝這個名字仅用于科普描述上。

首次使用是用於飛艇的框架上。它的組成和熱處理方式在戰時是一個秘密,1930年代杜拉鋁迅速在航空界傳播,同時被引進製造飛機的單體技術。杜拉鋁在精密工具也相當受到歡迎,質量輕也有強度。

腐蝕的保護

杜拉鋁中加入了,雖然提高了強度,同時也使合金容易被腐蝕,在表面加上一層高純度的鋁板,抗腐蝕性將大大的提升。這些板料被稱為鋁包英语Alclad,常用於航空業[4]

應用

鍛造用合金常見名單[1]

  • 2011:線、桿、螺絲機加工用材料。具有良好的加工性,好的強度。
  • 2014:鍛件、板、飛機配件、汽車主要結構組件、太空推進器裝槽和結構、車架和懸掛零件。用在需要高強度和硬度、高溫環境下。
  • 2024:飛機結構、鉚釘、卡車輪子、螺桿機產品。
  • 2036:汽車車身外殼。
  • 2048:航空航天和軍事裝備。
  • 2141:飛機結構,板厚40毫米(1.57英寸)-60毫米(2.36英寸)。
  • 2218:鍛件、飛機和柴油發動機活塞、飛機發動機缸蓋、噴氣發動機葉輪和壓縮機的環。
  • 2219:銲接太空推進器氧化劑和汽油箱、超音速飛機蒙皮和結構零件。隨時可焊接範圍−270 °C(−454.00 °F)-300 °C(572.00 °F)。有高破裂韌性、T8具有高抗粒間腐蝕。
  • 2618:模具及手鍛件、高溫運作活塞和飛機引擎旋轉零件、輪胎模具。

參見

註解

  1. ^ 1.0 1.1 ASM Handbook. Volume 2, In Properties and Selection: Nonferrous alloys and special purpose materials. ASM, 2002.
  2. ^ GOOGLE 空想科學讀本1 p.215
  3. ^ J. Dwight. Aluminium Design and Construction. Routledge, 1999.
  4. ^ J. Snodgrass and J. Moran. Corrosion Resistance of Aluminum Alloys. In Corrosion: Fundamentals, Testing and Protection, volume 13a of ASM Handbook. ASM, 2003.

鋁鎳鈷合金Aluminium-lithium alloyArsenical copperBirmabright玻璃Mercury塑料Plexiglas不鏽鋼钢结构HiduminiumHydronaliumItalma镁铝合金鋁合金Y alloy伍德合金Rose's metalChromium hydrideNichromeMegalliumStellite維塔立合金Beryllium copperBillon (alloy)黃銅Calamine brassChinese silverDutch metalGilding metalMuntz metalPinchbeck (alloy)Tombac青铜Aluminium bronzeArsenical bronzeBell metalFlorentine bronzeGlucydurGuanín (bronze)GunmetalPhosphor bronzeOrmoluSpeculum metal康銅氢化亚铜Copper–tungstenCorinthian bronzeCunife白铜Cymbal alloysDevarda's alloy琥珀金HepatizonManganinMelchior (alloy)Nickel silverMolybdochalkos北歐金ShakudōTumbagaAlGaGalfenolGalinstan白金 (合金)銠金礦Crown goldElinvarField's metalFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouranium不變鋼铸铁Iron–hydrogen alloy生鐵Kanthal (alloy)KovarStaballoySpiegeleisenBulat steelCrucible steel41xx steel大馬士革鋼Mangalloy高速鋼Mushet steel马氏体时效钢High-strength low-alloy steelReynolds 531电工钢Spring steelAL-6XNCelestriumAlloy 20Marine grade stainless马氏体不锈钢Sanicro 28Surgical stainless steelZeron 100Silver steelTool steel耐候钢烏茲鋼銲料TerneType metalElektron (alloy)汞齊Magnox (alloy)AlumelBrightrayChromelHaynes International英高鎳合金MonelNicrosilNisilNickel titaniumΜ合金透磁合金超導磁率合金Nickel hydridePlutonium–gallium alloy钠钾合金MischmetalTerfenol-DPseudo palladiumScandium hydride釤鈷磁鐵Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTi Beta-C.Titanium alloy氢化钛Gum metalTitanium gold氮化钛巴氏合金Britannia metalPewterQueen's metalWhite metal氢化铀ZamakZirconium hydride甲烷Mezzanine原子

This article uses material from the Wikipedia article "杜拉鋁", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material