Licensed under Creative Commons Attribution 3.0 (英语维基百科的Centpacrr).
杜拉鋁(英文:duralumin、duralumin、dural),又稱硬鋁,是最早的硬化鋁合金,主要合金元素有銅、錳及鎂。
現在常用的合金類型是AA2024,其中有(重量百分比)4.4%銅、1.5%鎂、0.6%錳。典型降伏強度450Mpa,降伏強度的差異主要取決於溫度[1]。杜拉鋁因為比強度高,是飛機上常用的合金.但因為主材料鋁在660度左右就會熔化,高速的噴射機會使用其他耐高溫的合金,例如鈦合金[2]。
杜拉鋁由德國冶金工程師Alfred Wilm(英语:Alfred Wilm)在Dürener Metallwerke Aktien Gesellschaft開發出來。在1903年Wilm發現含4%銅的鋁合金淬火後會在室溫下慢慢硬化。1909年進一步改善了杜拉鋁的性質[3] 。现在铝铜合金系统在国际合金命名系统(International Alloy Designation System)中被指定为2000系列铝合金,杜拉铝這個名字仅用于科普描述上。
首次使用是用於飛艇的框架上。它的組成和熱處理方式在戰時是一個秘密,1930年代杜拉鋁迅速在航空界傳播,同時被引進製造飛機的單體技術。杜拉鋁在精密工具也相當受到歡迎,質量輕也有強度。
杜拉鋁中加入了銅,雖然提高了強度,同時也使合金容易被腐蝕,在表面加上一層高純度的鋁板,抗腐蝕性將大大的提升。這些板料被稱為鋁包(英语:Alclad),常用於航空業[4]。
This article uses material from the Wikipedia article "杜拉鋁", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
database,rohs,reach,compliancy,directory,listing,information,substance,material