powered by CADENAS

Social Share

鋁鎳鈷合金 (17189 views - Material Database)

永久磁鐵鋁鎳鈷合金(Alnico)是一種鐵合金,除了鐵以外,還添加了鋁(Al)、鎳(Ni)、鈷(Co)以及少量其他增强磁性的成分。英文術語名「Alnico」是由三個主要添加物的元素符號合併而成。 鋁鎳鈷合金具有高矯頑性(coercivity),高居里溫度。鋁鎳鈷合金堅硬易脆,無法冷加工(cold work),必需是用铸造或者烧结(Sintering)程序處理製成。鋁鎳鈷合金可以產生高達0.15特斯拉的磁場。舉一個中間性質的各向異性铸造鋁鎳鈷合金例子,Alnico-6的成分為8% Al、16% Ni、24% Co、3% Cu、1% Ti,其它都是Fe。Alnico-6的最大磁能積(BHmax)為3.9 megagauss-oesteds(MG·Oe),矯頑性為780 oersted ,居里溫度為860 °C,最高工作溫度為525 °C。 於1931年,日本材料專家Mishima發現了一種特定成分的鋁鎳鈷合金(58% Fe,30%Ni,12%Al),其矯頑性極高,是那時期最好的磁性鋼的兩倍。在1970年代發現稀土磁鐵之前,鋁鎳鈷合金是最強的永久磁鐵材料。
Go to Article

鋁鎳鈷合金

鋁鎳鈷合金

鋁鎳鈷合金

Licensed under Creative Commons Attribution-Share Alike 2.0 br (Eurico Zimbres FGEL/UERJ).

永久磁鐵鋁鎳鈷合金Alnico)是一種合金,除了鐵以外,還添加了(Al)、(Ni)、(Co)以及少量其他增强磁性的成分。英文術語名「Alnico」是由三個主要添加物的元素符號合併而成。

鋁鎳鈷合金具有高矯頑性coercivity),高居里溫度。鋁鎳鈷合金堅硬易脆,無法冷加工cold work),必需是用铸造或者烧结Sintering)程序處理製成。鋁鎳鈷合金可以產生高達0.15特斯拉的磁場。舉一個中間性質的各向異性铸造鋁鎳鈷合金例子,Alnico-6的成分為8% Al、16% Ni、24% Co、3% Cu、1% Ti,其它都是Fe。Alnico-6的最大磁能積(BHmax)為3.9 megagauss-oesteds(MG·Oe),矯頑性為780 oersted ,居里溫度為860 °C,最高工作溫度為525 °C。[1]

於1931年,日本材料專家Mishima發現了一種特定成分的鋁鎳鈷合金(58% Fe,30%Ni,12%Al),其矯頑性極高,是那時期最好的磁性鋼的兩倍。[2]在1970年代發現稀土磁鐵之前,鋁鎳鈷合金是最強的永久磁鐵材料。

用途

諸多工業與消費產品都需要用到強烈永久磁鐵,例如,電動機電吉他拾音器麥克風感測器揚聲器行波管牛磁鐵cow magnet)等等,都會用到鋁鎳鈷磁鐵。但現在,很多產品都改使用稀土磁鐵,因為這類材料可以給出較強烈磁場(Br)與較高的最大磁能積(BHmax),允許縮小產品體積。

參考文獻

  1. ^ Standard Specifications for Permanent Magnet Materials (PDF). MMPA 0100-00. 
  2. ^ Cullity, B. D.; C. D. Graham. Introduction to Magnetic Materials. Wiley-IEEE. 2008: pp. 485. ISBN 0471477419. 

Aluminium-lithium alloyArsenical copper玻璃Mercury塑料Plexiglas不鏽鋼钢结构Birmabright杜拉鋁HiduminiumHydronaliumItalma镁铝合金鋁合金Y alloy伍德合金Rose's metalChromium hydrideNichromeMegalliumStellite維塔立合金Beryllium copperBillon (alloy)黃銅Calamine brassChinese silverDutch metalGilding metalMuntz metalPinchbeck (alloy)Tombac青铜Aluminium bronzeArsenical bronzeBell metalFlorentine bronzeGlucydurGuanín (bronze)GunmetalPhosphor bronzeOrmoluSpeculum metal康銅氢化亚铜Copper–tungstenCorinthian bronzeCunife白铜Cymbal alloysDevarda's alloy琥珀金HepatizonManganinMelchior (alloy)Nickel silverMolybdochalkos北歐金ShakudōTumbagaAlGaGalfenolGalinstan白金 (合金)銠金礦Crown goldElinvarField's metalFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouranium不變鋼铸铁Iron–hydrogen alloy生鐵Kanthal (alloy)KovarStaballoySpiegeleisenBulat steelCrucible steel41xx steel大馬士革鋼Mangalloy高速鋼Mushet steel马氏体时效钢High-strength low-alloy steelReynolds 531电工钢Spring steelAL-6XNCelestriumAlloy 20Marine grade stainless马氏体不锈钢Sanicro 28Surgical stainless steelZeron 100Silver steelTool steel耐候钢烏茲鋼銲料TerneType metalElektron (alloy)汞齊Magnox (alloy)AlumelBrightrayChromelHaynes International英高鎳合金MonelNicrosilNisilNickel titaniumΜ合金透磁合金超導磁率合金Nickel hydridePlutonium–gallium alloy钠钾合金MischmetalTerfenol-DPseudo palladiumScandium hydride釤鈷磁鐵Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTi Beta-C.Titanium alloy氢化钛Gum metalTitanium gold氮化钛巴氏合金Britannia metalPewterQueen's metalWhite metal氢化铀ZamakZirconium hydride甲烷Mezzanine原子

This article uses material from the Wikipedia article "鋁鎳鈷合金", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material