powered by CADENAS

Social Share

Audi Sportback concept (6148 views - Cars & Motorbikes & Trucks & Buse)

The Audi Sportback concept is a concept car produced by Audi, shown at the 2009 North American International Auto Show. The Sportback concept, a luxury five-door fastback model, was regarded as a preview of two future models: the Audi A5 Sportback variant and the Audi A7. The Audi A5 Sportback later debuted in July 2009, followed by the launch of the A7 Sportback at the Pinakothek der Moderne art museum in Munich in July 2010.
Go to Article

Explanation by Hotspot Model

Audi Sportback concept

Audi Sportback concept

Audi Sportback concept
Overview
Manufacturer Audi AG
Production 2009
Body and chassis
Class Executive car
Body style 5-door fastback
Layout Front engine,
quattro four-wheel drive
Related Audi A7
Powertrain
Engine 3.0 L TDI V6
Transmission 8-speed Tiptronic
Dimensions
Length 4,950 mm (194.9 in)
Width 1,930 mm (76.0 in)
Height 1,400 mm (55.1 in)
Curb weight 1,800 kg (3,968.3 lb)

The Audi Sportback concept is a concept car produced by Audi, shown at the 2009 North American International Auto Show. The Sportback concept, a luxury five-door fastback model, was regarded as a preview of two future models: the Audi A5 Sportback variant and the Audi A7.[1] The Audi A5 Sportback later debuted in July 2009, followed by the launch of the A7 Sportback at the Pinakothek der Moderne art museum in Munich in July 2010.

  1. ^ Pollard, Tim (2009-01-12). "Audi Sportback unveiled at Detroit auto show 2009". Car Magazine. Retrieved 2009-01-19. 


This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Cars & Motorbikes & Trucks

Car, Truck,MotorBike, Bicycle, Engine, Racer