powered by CADENAS

Social Share

Amazon

Chaos (cosmogony) (9221 views - Astronomy & Space )

Chaos (Ancient Greek: χάος, khaos) refers to the void state preceding the creation of the universe or cosmos in the Greek creation myths, or to the initial "gap" created by the original separation of heaven and earth.
Go to Article

Explanation by Hotspot Model

Youtube


    

Chaos (cosmogony)

Chaos (cosmogony)

Chaos (Ancient Greek: χάος, khaos) refers to the void state preceding the creation of the universe or cosmos in the Greek creation myths, or to the initial "gap" created by the original separation of heaven and earth.[1][2][3]

Etymology

Greek χάος means "emptiness, vast void, chasm,[4] abyss", from the verb χαίνω, "gape, be wide open, etc.", from Proto-Indo-European heh2n-,[5] cognate to Old English geanian, "to gape", whence English yawn.[6]

It may also mean space, the expanse of air, the nether abyss or infinite darkness.[7] Pherecydes of Syros (fl. 6th century BC) interprets chaos as water, like something formless which can be differentiated.[8]

Greco-Roman tradition

Hesiod and the Pre-Socratics use the Greek term in the context of cosmogony. Hesiod's chaos has been interpreted as either "the gaping void above the Earth created when Earth and Sky are separated from their primordial unity" or "the gaping space below the Earth on which Earth rests".[9]

In Hesiod's Theogony, Chaos was the first thing to exist: "at first Chaos came to be" (or was)[10] but next (possibly out of Chaos) came Gaia, Tartarus and Eros (elsewhere the son of Aphrodite).[11] Unambiguously "born" from Chaos were Erebus and Nyx.[12] For Hesiod, Chaos, like Tartarus, though personified enough to have borne children, was also a place, far away, underground and "gloomy", beyond which lived the Titans.[13] And, like the earth, the ocean, and the upper air, it was also capable of being affected by Zeus' thunderbolts.[14]

Passages in Hesiod's Theogony suggest that Chaos was located below Earth but above Tartarus.[15] Primal Chaos was sometimes said to be the true foundation of reality, particularly by philosophers such as Heraclitus.

The notion of the temporal infinity was familiar to the Greek mind from remote antiquity in the religious conception of immortality.[clarification needed][16] This idea of the divine as an origin[clarification needed] influenced the first Greek philosophers.[17] The main object of the first efforts to explain the world remained the description of its growth, from a beginning. They believed that the world arose out from a primal unity, and that this substance was the permanent base of all its being. Anaximander claims that the origin is apeiron (the unlimited), a divine and perpetual substance less definite than the common elements. Everything is generated from apeiron, and must return there according to necessity.[18] A conception of the nature of the world was that the earth below its surface stretches down indefinitely and has its roots on or above Tartarus, the lower part of the underworld.[19] In a phrase of Xenophanes, "The upper limit of the earth borders on air, near our feet. The lower limit reaches down to the "apeiron" (i.e. the unlimited)."[19] The sources and limits of the earth, the sea, the sky, Tartarus, and all things are located in a great windy-gap, which seems to be infinite, and is a later specification of "chaos".[19][20]

In Aristophanes's comedy Birds, first there was Chaos, Night, Erebus, and Tartarus, from Night came Eros, and from Eros and Chaos came the race of birds.[21]

At the beginning there was only Chaos, Night, dark Erebus, and deep Tartarus. Earth, the air and heaven had no existence. Firstly, blackwinged Night laid a germless egg in the bosom of the infinite deeps of Erebus, and from this, after the revolution of long ages, sprang the graceful Eros with his glittering golden wings, swift as the whirlwinds of the tempest. He mated in deep Tartarus with dark Chaos, winged like himself, and thus hatched forth our race, which was the first to see the light. That of the Immortals did not exist until Eros had brought together all the ingredients of the world, and from their marriage Heaven, Ocean, Earth and the imperishable race of blessed gods sprang into being. Thus our origin is very much older than that of the dwellers in Olympus. We [birds] are the offspring of Eros; there are a thousand proofs to show it. We have wings and we lend assistance to lovers. How many handsome youths, who had sworn to remain insensible, have opened their thighs because of our power and have yielded themselves to their lovers when almost at the end of their youth, being led away by the gift of a quail, a waterfowl, a goose, or a cock.

For Ovid, (1st century BC), in his Metamorphoses, Chaos was an unformed mass, where all the elements were jumbled up together in a "shapeless heap".[22]

Ante mare et terras et quod tegit omnia caelum
unus erat toto naturae vultus in orbe,
quem dixere chaos: rudis indigestaque moles
nec quicquam nisi pondus iners congestaque eodem
non bene iunctarum discordia semina rerum.
Before the ocean and the earth appeared— before the skies had overspread them all—
the face of Nature in a vast expanse was naught but Chaos uniformly waste.
It was a rude and undeveloped mass, that nothing made except a ponderous weight;
and all discordant elements confused, were there congested in a shapeless heap. [23]

According to Hyginus: "From Mist (Caligine) came Chaos. From Chaos and Mist, came Night (Nox), Day (Dies), Darkness (Erebus), and Ether (Aether)."[24] An Orphic tradition apparently had Chaos as the son of Chronus and Ananke.[25]

Fifth-century Orphic cosmogony had a "Womb of Darkness" in which the Wind lay a Cosmic Egg whence Eros was hatched, who set the universe in motion.[citation needed]

Chaoskampf

The motif of Chaoskampf (German: [ˈkaːɔsˌkampf], "struggle against chaos") is ubiquitous in myth and legend, depicting a battle of a culture hero deity with a chaos monster, often in the shape of a serpent or dragon. The same term has also been extended to parallel concepts in the Middle East and North Africa, such as the abstract conflict of ideas in the Egyptian duality of Maat and Isfet or the battle of Horus and Set.[26]

The origins of the Chaoskampf myth most likely lie in the Proto-Indo-European religion[citation needed] whose descendants almost all feature some variation of the story of a storm god fighting a sea serpent representing the clash between the forces of order and chaos. Early work by German academics such as Gunkel and Bousset in comparative mythology popularized translating the mythological sea serpent as a "dragon." Examples of this myth include:

Biblical tradition

Chaos has been linked with the term abyss/tohu wa-bohu of Genesis 1:2. The term may refer to a state of non-being prior to creation[27][28] or to a formless state. In the Book of Genesis, the spirit of God is moving upon the face of the waters, displacing the earlier state of the universe which is likened to a "watery chaos" upon which there is choshek (which translated from the Hebrew is darkness/confusion).[16][29]

The Septuagint makes no use of χάος in the context of creation, instead using the term for גיא, "cleft, gorge, chasm", in Micah 1:6 and Zacharia 14:4.[30] The Vulgate, however, renders the χάσμα μέγα or "great gulf" between heaven and hell in Luke 16:26 as chaos magnum.

This model of a primordial state of matter has been opposed by the Church Fathers from the 2nd century, who posited a creation ex nihilo by an omnipotent God.[31]

In modern biblical studies, the term chaos is commonly used in the context of the Torah and their cognate narratives in Ancient Near Eastern mythology more generally. Parallels between the Hebrew Genesis and the Babylonian Enuma Elish were established by Hermann Gunkel in 1910.[32] Besides Genesis, other books of the Old Testament, especially a number of Psalms, some passages in Isaiah and Jeremiah and the Book of Job are relevant.[33][34][35]

Alchemy and Hermeticism

The Greco-Roman tradition of Prima Materia, notably including the 5th and 6th century Orphic cosmogony, was merged with biblical notions (Tehom) in Christianity and inherited by alchemy and Renaissance magic.

The cosmic egg of Orphism was taken as the raw material for the alchemical magnum opus in early Greek alchemy. The first stage of the process of producing the philosopher's stone, i.e., nigredo, was identified with chaos. Because of association with the Genesis creation narrative, where "the Spirit of God moved upon the face of the waters" (Gen. 1:2), Chaos was further identified with the classical element of Water.

Ramon Llull (1232–1315) wrote a Liber Chaos, in which he identifies Chaos as the primal form or matter created by God. Swiss alchemist Paracelsus (1493–1541) uses chaos synonymously with "classical element" (because the primeval chaos is imagined as a formless congestion of all elements). Paracelsus thus identifies Earth as "the chaos of the gnomi", i.e., the element of the gnomes, through which these spirits move unobstructed as fish do through water, or birds through air.[36] An alchemical treatise by Heinrich Khunrath, printed in Frankfurt in 1708, was entitled Chaos.[37] The 1708 introduction to the treatise states that the treatise was written in 1597 in Magdeburg, in the author's 23rd year of practicing alchemy.[38] The treatise purports to quote Paracelsus on the point that "The light of the soul, by the will of the Triune God, made all earthly things appear from the primal Chaos."[39] Martin Ruland the Younger, in his 1612 Lexicon Alchemiae, states, "A crude mixture of matter or another name for Materia Prima is Chaos, as it is in the Beginning."

The term gas in chemistry was coined by Dutch chemist Jan Baptist van Helmont in the 17th century directly based on the Paracelsian notion of chaos. The g in gas is due to the Dutch pronunciation of this letter as a spirant, also employed to pronounce Greek χ.[40]

Modern usage

The term chaos has been adopted in modern comparative mythology and religious studies as referring to the primordial state before creation, strictly combining two separate notions of primordial waters or a primordial darkness from which a new order emerges and a primordial state as a merging of opposites, such as heaven and earth, which must be separated by a creator deity in an act of cosmogony.[41] In both cases, chaos referring to a notion of a primordial state contains the cosmos in potentia but needs to be formed by a demiurge before the world can begin its existence.

Use of chaos in the derived sense of "complete disorder or confusion" first appears in Elizabethan Early Modern English, originally implying satirical exaggeration.[42] "Chaos" in the well-defined sense of chaotic complex system is in turn derived from this usage.

"Chaos magic" as a branch of contemporary occultism is a product of the 1970s.

See also



This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Astronomy & Astrology

3d,planet,jupiter,erath,venus,astrology,astronomy,esoteric