powered by CADENAS

Social Share

钢结构 (20277 views - Material Database)

钢结构指使用钢材质的构件承受荷载的结构形式。也稱作鋼骨。
Go to Article

钢结构

钢结构

钢结构指使用材质的构件承受荷载结构形式。也稱作鋼骨。

应用

主要用于工业厂房、大跨度结构、高耸结构、多高层民用建筑、承受动力荷载和抗震要求较高的结构、板壳结构、可拆卸的结构、轻型钢结构、和钢筋混凝土的组合结构等[1]

特点

优点

缺点

  • 耐腐蚀性差
  • 耐热但不耐火(摄氏600度以上失去承载能力)
  • 在低温等条件下,可能发生脆性断裂

结构型材

连接方法

标准规范

  • 《钢结构设计规范》GB 50017-2003
  • 冷弯薄壁型钢结构技术规范》GB 50018-2002
  • 门式刚架轻型房屋钢结构技术规程》CECS 102:2002
  • 网架结构设计与施工规程》JGJ 7-91
  • 《型钢混凝土组合结构技术规程》JGJ 138-2001
  • 《钢结构结构施工质量验收规范》GB 50205-2001
  • 《钢结构工程施工规范》GB 50755-2012

参考资料

  1. ^ 魏明钟. 钢结构. 武汉: 武汉理工大学出版社. 2002年10月 [2011-07-18]. ISBN 9787562918196. 

擠型Arsenical copperMercuryAluminium-lithium alloy鋁鎳鈷合金Birmabright杜拉鋁HiduminiumHydronaliumItalma镁铝合金鋁合金Y alloy伍德合金Rose's metalChromium hydrideNichromeMegalliumStellite維塔立合金Beryllium copperBillon (alloy)黃銅Calamine brassChinese silverDutch metalGilding metalMuntz metalPinchbeck (alloy)Tombac青铜Aluminium bronzeArsenical bronzeBell metalFlorentine bronzeGlucydurGuanín (bronze)GunmetalPhosphor bronzeOrmoluSpeculum metal康銅氢化亚铜Copper–tungstenCorinthian bronzeCunife白铜Cymbal alloysDevarda's alloy琥珀金HepatizonManganinMelchior (alloy)Nickel silverMolybdochalkos北歐金ShakudōTumbagaAlGaGalfenolGalinstan白金 (合金)銠金礦Crown goldElinvarField's metalFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouranium不變鋼铸铁Iron–hydrogen alloy生鐵Kanthal (alloy)KovarStaballoyBulat steelCrucible steel41xx steel大馬士革鋼Mangalloy高速鋼Mushet steel马氏体时效钢High-strength low-alloy steelReynolds 531电工钢Spring steelAL-6XNCelestriumAlloy 20Marine grade stainless马氏体不锈钢Sanicro 28Surgical stainless steelZeron 100Silver steelTool steel耐候钢烏茲鋼銲料TerneType metalElektron (alloy)汞齊Magnox (alloy)AlumelBrightrayChromelHaynes International英高鎳合金MonelNicrosilNisilNickel titaniumΜ合金透磁合金超導磁率合金Nickel hydridePlutonium–gallium alloy钠钾合金MischmetalTerfenol-DPseudo palladiumScandium hydride釤鈷磁鐵Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTi Beta-C.Titanium alloy氢化钛Gum metalTitanium gold氮化钛巴氏合金Britannia metalPewterQueen's metalWhite metal氢化铀ZamakZirconium hydride甲烷Mezzanine原子煉鋼廠Steelmaking铁矿高爐冶炼Shear (sheet metal)

This article uses material from the Wikipedia article "钢结构", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material