powered by CADENAS

Social Share

Control panel (engineering) (12262 views - Mechanical Engineering)

A control panel is a flat, often vertical, area where control or monitoring instruments are displayed or it is an enclosed unit that is the part of a system that users can access, as the control panel of a security system (also called control unit). They are found in factories to monitor and control machines or production lines and in places such as nuclear power plants, ships, aircraft and mainframe computers. Older control panels are most often equipped with push buttons and analog instruments, whereas nowadays in many cases touchscreens are used for monitoring and control purposes.
Go to Article

Explanation by Hotspot Model

Control panel (engineering)

Control panel (engineering)

A control panel is a flat, often vertical, area where control or monitoring instruments are displayed or it is an enclosed unit that is the part of a system that users can access, as the control panel of a security system (also called control unit).

They are found in factories to monitor and control machines or production lines and in places such as nuclear power plants, ships, aircraft and mainframe computers. Older control panels are most often equipped with push buttons and analog instruments, whereas nowadays in many cases touchscreens are used for monitoring and control purposes.

Gallery

Flat panels

Enclosed control unit

See also



This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Mechanical Engineering

AutoCAD, SolidWorks, Autodesk Inventor, FreeCAD, Catia, Siemens NX, PTC Creo, Siemens Solid Edge, Microstation, TurboCAD, Draftsight, IronCAD, Spaceclaim, VariCAD, OnShape, IntelliCAD,T-FLEX, VariCAD, TenadoCAD, ProgeCAD, Cadra, ME10, Medusa, Designspark, KeyCreator, Caddy, GstarCAD, Varimetrix, ASCON Kompas-3D, Free Download, Autocad, 2D Library, DXF, DWG, 2D drawing, 3D digital library, STEP, IGES, 3D CAD Models, 3D files, CAD library, 3D CAD files, BeckerCAD, MegaCAD, Topsolid Missler, Vero VisiCAD, Acis SAT, Cimatron, Cadceus, Solidthinking, Unigraphics, Cadkey, ZWCAD, Alibre, Cocreate, MasterCAM, QCAD.org, QCAD, NanoCAD