powered by CADENAS

Social Share

Crimp (joining) (8461 views - Tooling)

Crimping is joining two or more pieces of metal or other ductile material by deforming one or both of them to hold the other. The bend or deformity is called the crimp.
Go to Article

Explanation by Hotspot Model

Crimp (joining)

Crimp (joining)

Crimping is joining two or more pieces of metal or other ductile material by deforming one or both of them to hold the other. The bend or deformity is called the crimp.

Wire connectors

The metals are joined together via a special connector. Stripped wire (often stranded) is inserted through the correctly sized opening of the connector, and a crimper is used to tightly squeeze the opening against the wire. Depending on the type of connector used, it may be attached to a metal plate by a separate screw or bolt or it could be simply screwed on using the connector itself to make the attachment like an F connector.

Obtaining a good crimp requires using carefully engineered crimp tools and crimp connectors, and following the procedures specified by the manufactures. Examples of these procedures can be obtained from Molex,[1] TE Connectivity,[2] RS Pro, and other similar companies.

Uses

Crimping is most extensively used in metalworking. Crimping is commonly used to fix bullets in their cartridge cases, for rapid but lasting electrical connections, securing lids on metal food cans, and many other applications. Because it can be a cold-working technique, crimping can also be used to form a strong bond between the workpiece and a non-metallic component.

When joining segments of tubular sheet metal pipe, such as for smoke pipes for wood stoves, downspouts for rain gutters, or for installation of ventilation ducting, one end of a tube is treated with a crimping tool to make a slip joint into the next section of duct. The joint will not be liquid-tight but will be adequate for conveying low pressure fluids. Crimp joints may be arranged to prevent accumulation of dirt.

In jewelry manufacture, crimp beads, or crimp tubes, are used to make secure joints in fine wire, such as used in clasps or tie loops. A crimped lead (or other soft metal) seal is attached to secure wires used to secure fasteners in aircraft, or to provide visual evidence of tampering when securing a utility meter or as a seal on cargo containers.


See also



This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Tooling

tooling,tool,drill,cam,manufacturing