Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Developer(s) | RS Components |
---|---|
Initial release | July 5, 2010 |
Stable release |
8.0
/ October 28, 2016 |
Operating system | Windows, Linux under Wine |
Available in | English |
Type | Electronic engineering |
License | Proprietary software |
Website |
www |
DesignSpark PCB is a free electronics design software, (EDA software is a sub-class of computer-aided design (CAD) software.) Although there is no charge for the software, the user must register with the website to unlock the program and it displays advertisements which must be acknowledged before the user can begin working.
DesignSpark resulted from a collaboration between electronics distributor RS Components and EDA software developer Number One Systems.
Projects are used in DesignSpark PCB to organise design files. A project can have an unlimited number of schematic sheets and one PCB layout file.
DesignSpark PCB has a Schematic editor. Schematics are used to draw up circuit diagrams and connections. A given project can have multiple schematic sheets that together combine to form the complete design.
There are some useful third party libraries that can be added.
Schematics are translated to a PCB layout file with a PCB Wizard. A PCB layout editor is then used to refine the physical layout of the printed circuit board. A design may have several iterations before a finalised printed circuit board is passed for production.
DesignSpark PCB includes an auto-router which automatically places tracks between components on a PCB layout. Components can also be auto-placed.
DesignSpark PCB produces Gerber and Excellon drill files. These standard files are accepted by PCB fabrication companies and are used to build a printed circuit board.
This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Electronics, Electro, EDA, PCB, Circuit, Schematics