Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Chromonikielina – oporowy stop niklu (80%) i chromu (20%), często z dodatkiem żelaza, odporny na korozję, maksymalna temperatura pracy 1100 °C. Stosowany do wyrobu oporników i elementów grzejnych pieców.
This article uses material from the Wikipedia article "Chromonikielina", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification