Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
In marketing, a product is a system made available for consumer use; it is anything that can be offered to a market to satisfy the desire or need of a customer.[1] In retailing, products are often referred to as merchandise, and in manufacturing, products are bought as raw materials and then sold as finished goods. A service is also regarded to as a type of product.
Commodities are usually raw materials such as metals and agricultural products, but a commodity can also be anything widely available in the open market. In project management, products are the formal definition of the project deliverables that make up or contribute to delivering the objectives of the project. In insurance, the policies are considered products offered for sale by the insurance company that created the contract. In economics and commerce, products belong to a broader category of goods. The economic meaning of product was first used by political economist Adam Smith.[2]
A related concept is that of a sub-product, a secondary but useful result of a production process.
Dangerous products, particularly physical ones, that cause injuries to consumers or bystanders may be subject to product liability.
A product can be classified as tangible or intangible. A tangible product is a physical object that can be perceived by touch such as a building, vehicle, gadget, or clothing. An intangible product is a product that can only be perceived indirectly such as an insurance policy. Services can be broadly classified under intangible products which can be durable or non durable.
In its online product catalog, retailer Sears, Roebuck and Company divides its products into "departments", then presents products to potential shoppers according to (1) function or (2) brand.[3] Each product has a Sears item-number and a manufacturer's model-number. Sears uses the departments and product groupings with the intention of helping customers browse products by function or brand within a traditional department-store structure.[4]
A product line is "a group of products that are closely related, either because they function in a similar manner, are sold to the same customer groups, are marketed through the same types of outlets, or fall within given price ranges."[5] Many businesses offer a range of product lines which may be unique to a single organization or may be common across the business's industry. In 2002 the US Census compiled revenue figures for the finance and insurance industry by various product lines such as "accident, health and medical insurance premiums" and "income from secured consumer loans".[6] Within the insurance industry, product lines are indicated by the type of risk coverage, such as auto insurance, commercial insurance and life insurance.[7] Nasir saad
Various classification systems for products have been developed for economic statistical purposes. The NAFTA signatories are working on a system that classifies products called NAPCS as a companion to North American Industry Classification System (NAICS).[8] The European Union uses a "Classification of Products by Activity" among other product classifications.[9] The United Nations also classifies products for international economic activity reporting.[10]
The Aspinwall Classification System [11][12] classifies and rates products based on five variables:
The National Institute of Governmental Purchasing (NIGP)[13] developed a commodity and services classification system for use by state and local governments, the NIGP Code.[14] The NIGP Code is used by 33 states within the United States as well as thousands of cities, counties and political subdivisions. The NIGP Code is a hierarchical schema consisting of a 3 digit class, 5 digit class-item, 7 digit class-item-group and an 11 digit class-item-group-detail.[15] Applications of the NIGP Code include vendor registration, inventory item identification, contract item management, spend analysis and strategic sourcing.
A manufacturer usually provides an identifier for each particular type of product they make, known as a model, model variant, or model number (often abbreviated as MN, M/N or model no.). For example, Dyson Ltd, a manufacturer of appliances (mainly vacuum cleaners), requires customers to identify their model in the support section of the website.[16] Brand and model can be used together to identify products in the market. The model number is not necessarily the same as the manufacturer part number (MPN).[17]
Because of the huge amount of similar products in the automotive industry, there is a special kind of defining a car with options (marks, attributes), that represent the characteristics features of the vehicle. A model of a car is defined by some basic options like body, engine, gear box and axles. The variants of a model are built by some additional options like color, seats, wheels, mirrors, trims, entertainment and assistant systems etc. Options, that exclude each other (pairwise) build an option-family. That means, that you can choose only one option by each family and you have to choose exactly one option. This kind of product definition fulfill the requirements of an ideal Boolean Algebra and can be helpful to construct a product configurator.[18] Sometimes, a set of options (car features) are combined to an automotive package and are offered by a lower price. A consistent car definition is essential for the production planning and control in the automotive industry, to generate a master production schedule,[19] which is the fundamental for the enterprise resource planning.
In addition, a specific unit of a product is usually (and has to be) identified by a serial number, which is necessary to distinguish products with the same product definition. In the case of automotive products it's called the Vehicle Identification Number VIN, an international standardized format.
This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
3D,interior,architecture,furniture,kitchen,sanitary,bath,design,art