Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution-Share Alike 3.0 (Dani 7C3).
Zastava 750 | |
---|---|
Overview | |
Manufacturer | Zastava Automobili |
Also called |
Zastava 600 Zastava 850 Fiat 750Z |
Production | 18 October 1955 (1955-10-18)–18 November 1985 (1985-11-18) |
Assembly | |
Body and chassis | |
Class | Supermini (B) |
Body style | 2-door saloon |
Layout | Rear engine, rear-wheel drive |
Related | Fiat 600 |
Powertrain | |
Engine | |
Transmission | 4-Speed Manual gearbox[1] |
Dimensions | |
Wheelbase | 2,010 mm (79.1 in)[2] |
Length | 3,300 mm (129.9 in)[2] |
Width | 1,390 mm (54.7 in)[2] |
Height | 1,410 mm (55.5 in)[2] |
Curb weight | 640 kg (1,411 lb)[2] |
The Zastava 750 (Застава 750) was a supermini made by the Serbian car maker Zavod Crvena Zastava in Kragujevac. It was a version of the Fiat 600 made under licence from 1962[3] and was longer in length than the Fiat version. The Zastava 750 has a 767 cc (46.8 cu in) engine, which produces 25 PS (18.4 kW). The more powerful 750 SE has 30 PS (22.1 kW) at 5400 rpm and torque is 38 lb⋅ft (52 N⋅m) at 3600 rpm.[2] It is the smallest car ever made by Zastava. Later on during production, in 1980, the Zastava 850 was introduced. It is nearly identical to the Zastava 750 but the engine had a larger capacity. The Zastava 850 is harder to find than the 750 model but both are still widely available in former Yugoslavia.
Zastava 750 is widely known by its nickname "Fića" (Фићa) or "Fićo" (Фићo) in Serbian, Montenegrin, Croatian and Bosnian, by "Fičo" or "Fičko" in Slovene and by "Fikjo" (Фиќо) in Macedonian. The nickname "Fića" comes from the main character of a comic published by the newspaper Borba during the first years of the car's production.
The Yugoslavian-built Zastava 600 was a license-produced version of the Italian Fiat 600.[4] Production commenced in 1955, and the model was upgraded with a larger engine to become the "Zastava 750" in 1962.[4] The 750 retained frontal suicide doors (rear-hinged) until 1969. Later it got bigger front lights, autoadjusting brakes, seatbelts, slightly improved interior and many other small improvements. The later Zastava 850 had many improvements from the original model, but it retained the same body style, and should not be confused with the Fiat 850. Like the Fiat 850, it is largely derived from the 600, but introduces a fully synchronized transaxle, front disc brakes, and an alternator. The Fiat 850 is thus a popular source of 'upgrade' parts for the 600, but these upgrades can be difficult or costly as few of the parts can simply be exchanged without modification. The 750 used a 25 hp (30 hp in the 750 SE) 767 cc engine, while the 850 received an 848 cc version providing 32 hp and a useful dollop of extra torque.
Production of the Zastava 750 began on 18 October 1955 and ended on 18 November 1985. The car's popularity has started increasing in the last years, partly from the low fuel consumption and very cheap price as a second hand vehicle. Also it starting to become a symbol for nostalgia, and many youngsters that need cheap utilitarian vehicle with a bohemian status symbol are buying this car as a second hand vehicle. Because of that prices have risen in the last couple of years and many fan clubs have emerged.
The Zastava 750 was also assembled in Colombia - next to a variety of American Jeeps as well as other Fiat models - by Leonidas Lara (C.C.A.) in Bogotá.[5] It was sold in Colombia as the "Fiat 750Z", from 1977 until 1984. The 750Z was built in comparatively large numbers for the first three years, after which production slowed down considerably.[6] This was due to CCA becoming Mazda's local subsidiary, favoring production of the more profitable Japanese cars.
Zastava, road car timeline, 1955–2008
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | 1950s | 1960s | 1970s | 1980s | 1990s | 2000s | |||||||||||||||||||||||||||||||||||||||||||||||||
5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | ||
City car | 600 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
750 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
850 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
Subcompact | Yugo/Koral | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
10 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
Compact | Skala | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
128 | Florida | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Large family car | 1300/1500 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
LCV | Rival |
Wikimedia Commons has media related to Zastava 750. |
This article about a classic post-war automobile produced between 1945 and 1975 is a stub. You can help Wikipedia by expanding it. |
This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Car, Truck,MotorBike, Bicycle, Engine, Racer, Bus