Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution-Share Alike 3.0 (PekePON).
This article needs additional citations for verification. Please help improve this article by adding citations to reliable sources. Unsourced material may be challenged and removed. (December 2009) (Learn how and when to remove this template message) |
Manufacturer | Kawasaki Motorcycle & Engine Company |
---|---|
Parent company | Kawasaki Heavy Industries |
Production | 2004–present |
Predecessor | Kawasaki Ninja ZX-9R |
Class | Sport bike[1] |
Engine | 998 cc (60.9 cu in) liquid-cooled 4-stroke 16-valve DOHC inline-four |
Related |
Kawasaki Ninja ZX-6R Kawasaki Ninja ZX-7R Kawasaki Ninja ZX-9R Kawasaki Ninja ZX-12R |
The Kawasaki Ninja ZX-10R is a motorcycle in the Ninja sport bike series from the Japanese manufacturer Kawasaki,[1] the successor to the Ninja ZX-9R. It was originally released in 2004 and has been updated and revised throughout the years. It combines an ultra-narrow chassis, low weight, and radial brakes. In 2004 and 2005 the ZX-10R won Best Superbike from Cycle World magazine, and the international Masterbike competition.[citation needed]
Kawasaki engineers used a stacked design for a liquid-cooled, 998 cc (60.9 cu in) inline four-cylinder engine. The crankshaft axis, input shaft and output shaft of the Ninja ZX-10R engine are positioned in a triangular layout to reduce engine length, while the high-speed generator is placed behind the cylinder bank to reduce engine width. With a bore and stroke of 76 mm × 55 mm (3.0 in × 2.2 in), the ZX-10R engine's one-piece cylinder and crankcase assembly reduces weight and increases rigidity. The DOHC are machined from chromoly steel, built for strength; four valves per cylinder improve high-rpm breathing; and the forged, lightweight pistons offer high heat resistance to further enhance the bike's power-to-weight ratio.
In addition to liquid cooling, the ZX-10R engine has an oil cooler adjacent to the oil filter to reduce oil temperatures. Slosh analysis was also used to design the internal structure of the oil pan, thereby reducing windage losses and helping to maintain low oil temperatures.
A multi-plate wet slipper clutch transfers power to a six-speed, close-ratio transmission ideal for closed-course competition. The back-torque limiter automatically disengages the clutch (partially) under hard downshifting at high engine speeds to prevent rear wheel hop during corner entry.
A new six spoke wheel design is claimed to be almost as light as special purpose race wheels. Since the 2006 model the sidewall profile of the rear tire has been increased from 190/50/ZR17 to 190/55/ZR17.
The 2004 model was the debut of the Ninja ZX-10R with minor updates in 2005. It was compact with a short wheelbase and a high power-to-weight ratio, which helped the handling. The exhaust system was fully titanium with single muffler.
Among other changes, the 2006 model had twin underseat exhausts which contributed to a 5 kg (11 lb) increase in dry weight. The engine remained largely unchanged.
The 2006 ZX1000D6F model carried over to the 2007 model year, with only color scheme changes. The most noticeable difference between 2006 and 2007 is that the heat-shields on the exhaust pipes are black on the 2007 ZX10R, and 2006 came with silver ones.
The ZX-10R was all new for its launch for the 2008 model year. There was a dramatic change in appearance with the bike with a much more angular front end. Kawasaki moved away from the twin underseat exhausts of the 2006–2007 model to a more conventional single side exhaust. The compression ratio of the engine was raised.
The 2009 model received only slight changes from the 2008 model: Five spoke wheels became six spoke and a slightly smaller screen was fitted
The 2010 model received slight changes from the 2009 model, including, upgraded Öhlins steering damper, upgraded transmission, headlights were recessed into the fairing and the individual fairing centre section pieces where now fused into one moulding.[2]
The 2011 ZX-10R underwent major overhaul both mechanically and visually. Most notably, Kawasaki introduced their Sport Kawasaki Traction Control (S-KTRC) system as standard. It predicts when traction will be lost and adapts accordingly. Also new are an ABS option called Kawasaki Intelligent Braking System (KIBS), a completely new design, adjustable foot-pegs, larger throttle bodies, a horizontal rear suspension, lighter three-spoke wheels, Showa Big Piston Fork (BPF)[3] front suspension, and an LCD panel dashboard.[4] The 2012 model is identical to the 2011 with the only exception being the slightly different paint schemes offered. In 2013 the models went under another small revision where the colors offered changed again and the front dampener was replaced with an Ohlins electronic front steering dampener. In 2014 the only changes were different colors. In 2015 the only color offered was black, alongside a 30th anniversary edition (in EU, a green color is also offered).
Tom Sykes in 2013 became the first Superbike World Champion for Kawasaki since Scott Russell and the first on a ZX-10R. Stuart Easton won the 2014 Macau Grand Prix. Jonathan Rea won the 2015 Superbike World Championship season. Jeremy Toye holds the Heavyweight (Open) lap record at the Pikes Peak International Hill Climb.
The 2016 ZX-10R received a major update. With a claimed 210 hp with ram-air intake at 13,000 rpm.[5] The electronics now use a Bosch five-axis Internal Measurement Unit (IMU). A sixth degree is calculated by proprietary Kawasaki software. The S-KTRC updated with an added launch control mode, a quickshifter and engine brake control. Also optional smarter KIBS cornering ABS. Because of its predictive as opposed to reactive nature, Kawasaki touts this system of S-KTRC as the most advanced of all current traction control systems. Some of the changes mechanically that are now lighter are the slipper clutch, balancer,crankshaft as well as pistons. A less restrictive air filter and larger air box as well as a lighter less restrictive exhaust system. A new transmission that is cassette style is vertically stacked. The previous petal rotors that have been in use since 2004 are now replaced with circular rotors. They are now also larger from 310 mm (12.2 in) to now 330 mm (13.0 in). The calipers are now Brembo M50 Monoblock and the master cylinder is a radial Brembo. The brake lines are now braided stainless-steel. A first for production sport bikes a 43 mm Showa Balance Free Fork derived from WSBK. Kawasaki also offers Race Kit parts for chassis and engine.[6]
Kawasaki releases a homologation special the ZX-10RR with modified cylinder head, race kit parts can be ordered such as high lift cams, DLC coated valve train, a beefed up crank case, Marchesini seven-spoke rims, also a bi-directional quickshifter, and a single seat this model will be a limited run of 500 units.[7]
2004–2005[8] | 2006–2007[9] | 2008–2009/2010[10] | 2011–2015[11] | 2016–[6] | |
---|---|---|---|---|---|
Engine | 998 cc (60.9 cu in) liquid-cooled inline four-cylinder | ||||
Bore × stroke | 76.0 mm × 55.0 mm (2.99 in × 2.17 in) | ||||
Compression ratio | 12.7:1 | 12.9:1 | 13.0:1 | ||
Valvetrain | DOHC; four valves per cylinder | ||||
Fuel system | Fuel injection | ||||
Ignition | Computer-controlled digital transistorized | TCBI with digital advance and Sport-Kawasaki Traction Control (S-KTRC) | |||
Power | 110.5 kW (148.2 hp) (rear wheel)[1] | 116.2 kW (155.8 hp) (rear wheel)@ 12,200 rpm[12] | 119.3 kW (160.0 hp) (rear wheel)@ 11,650 rpm[13] | 146.9 kW (197.0 hp)@ 13,000 rpm(claimed).[14] 124.5 kW (167.0 hp) @ 11,020 rpm rear wheel[15] | |
Torque | 103.2 N⋅m (76.1 lb⋅ft) (rear wheel)[1] | 97.9 N⋅m (72.2 lb⋅ft) (rear wheel)@ 11,000 rpm[12] | 99.5 N⋅m (73.4 lb⋅ft) (rear wheel)@ 11,030 rpm[13] | 113.5 N⋅m (83.7 lb⋅ft)@ 11,500 rpm(claimed)103.0 N⋅m (76.0 lb⋅ft)@ 11,200 rpm (rear wheel)[15] | |
Drivetrain | Slipper clutch, close-ratio six-speed, sealed chain | ||||
Suspension | Front: 43 mm inverted fork with top-out springs Rear: Bottom-Link Uni-Trak with gas-charged shock and top-out spring |
Front: 43 mm inverted fork with top-out springs Rear: Uni-Trak with top-out spring, stepless, dual-range (high/low-speed) compression damping. |
Front: 43 mm inverted fork with top-out springs (Big Piston Fork Design) Horizontal Back-link with gas-charged shock, stepless, dual-range compression damping, stepless rebound damping |
Front: 43 mm inverted Balance Free Fork with external compression chamber fully adjustable Rear:Horizontal back-link with Balance Free gas-charged shock, dual-range fully adjustable | |
Brakes | Front: Dual radial-mounted four-piston calipers with semi-floating 300 mm (11.8 in) petal discs Rear: Single 220 mm (8.7 in) disc with single-piston caliper |
Dual radial-mounted four-piston calipers with semi-floating 310 mm (12.2 in) petal discs Rear: Single 220 mm (8.7 in) disc with single-piston caliper |
Front: Dual semi-floating 330 mm (13.0 in) discs Brembo monobloc M50 radial-mounted four-piston calipers Rear:Single 220 mm (8.7 in) disc with aluminum single-piston caliper | ||
Tires | Front: 120/70ZR-17 Rear: 190/50ZR-17 |
Front: 120/70ZR-17 Rear: 190/55ZR-17 | |||
Rake, trail | 24°, 102 mm (4.0 in) | 24.5°, 102 mm (4.0 in) | 25.5°, 110 mm (4.3 in) | 25°, 107 mm (4.2 in) | |
Wheelbase | 1,385 mm (54.5 in) | 1,390 mm (55 in) | 1,415 mm (55.7 in) | 1,425 mm (56.1 in) | 1,440 mm (56.7 in) |
Seat height | 825 mm (32.5 in) | 830 mm (33 in) | 813 mm (32.0 in) | 835 mm (32.9 in) | |
Dry weight | 170 kg (370 lb) | 175 kg (386 lb) | 179 kg (395 lb) - 2008 Model | ||
Wet Weight | 196 kg (432 lb)[1] | 208 kg (459 lb) - 2009–2010 Models | 202 kg (445 lb)[13] | 206.0 kg (454.2 lb)[6] | |
Fuel capacity | 17 L (3.7 imp gal; 4.5 US gal) | ||||
Performance | |||||
Top speed | 184 mph (296 km/h)[1] | ||||
0–97 km/h (0–60 mph) | 3.12 sec.[1] | 2.84 sec.[16] | 2.9 sec.[13] | 2.8 sec.[17] | |
0 to 1⁄4 mi (0.00 to 0.40 km) | 10.02 sec. @ 234.29 km/h (145.58 mph)[1] | 10.01 sec. @ 241.48 km/h (150.05 mph)[16] | 10.05 sec. @ 234.43 km/h (145.67 mph)[13] | 10.07 sec. @ 236.73 km/h (147.10 mph)[17] | |
Braking 60 to 0 mph (97 to 0 km/h) | 35.2 m (115.5 ft)[1] | 37 m (123 ft)[13] | 38 m (124 ft)[17] | ||
Fuel economy | 5.6 litres per 100 kilometres; 50 miles per imperial gallon (42 mpg‑US)[1] | 7.3 litres per 100 kilometres; 38.9 miles per imperial gallon (32.4 mpg‑US)[16] | 6.4 litres per 100 kilometres; 44 miles per imperial gallon (37 mpg‑US)[13] |
This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Car, Truck,MotorBike, Bicycle, Engine, Racer, Bus