powered by CADENAS

Social Share

Supermalloy (12478 views - Material Database)

Supermalloy is an alloy composed of nickel (75%), iron (20%), and molybdenum (5%). It is a magnetically soft material. The resistivity of the alloy is 0.6 Ω·mm2/m (or 6.0 x 10−7Ω·m). It has an extremely high magnetic permeability (approximately 800000 N/A2) and a low coercivity. Supermalloy is used in manufacturing components for radio engineering, telephony, and telemechanics instruments.
Go to Article

Supermalloy

Supermalloy

Supermalloy is an alloy composed of nickel (75%), iron (20%), and molybdenum (5%).

It is a magnetically soft material. The resistivity of the alloy is 0.6 Ω·mm2/m (or 6.0 x 10−7Ω·m).[1] It has an extremely high magnetic permeability (approximately 800000 N/A2) and a low coercivity. Supermalloy is used in manufacturing components for radio engineering, telephony, and telemechanics instruments.


41xx steelAL-6XNAlGaAlloy 20AlnicoAlumel알루미늄알루미늄 합금알루미늄 청동Aluminium-lithium alloy아말감Arsenical bronzeArsenical copperBell metal베릴륨베릴륨구리Billon (alloy)BirmabrightBismanol비스무트황동Brightray청동Bulat steelCalamine brass주철CelestriumChinese silverChromel크로뮴Chromium hydride코발트Colored goldConstantan구리Copper hydrideCopper–tungstenCorinthian bronzeCrown goldCrucible steelCunife백동Cymbal alloys다마스쿠스 강Devarda's alloy두랄루민Dutch metalElectrical steel호박금Elektron (alloy)ElinvarFernicoFerroalloy페로세륨FerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolGalinstan갈륨Gilding metal유리GlucydurGuanín (bronze)GunmetalHaynes InternationalHepatizonHiduminiumHigh-speed steelHigh-strength low-alloy steelHydronaliumInconel인듐InvarIron–hydrogen alloyItalmaKanthal (alloy)KovarMagnalium마그네슘Magnox (alloy)MangalloyManganinMaraging steelMarine grade stainlessMartensitic stainless steelMegalliumMelchior (alloy)머큐리MolybdochalkosMonelMu-metalMuntz metalMushet steel니크롬니켈양은Nickel titaniumNicrosilNisil노르딕 골드Ormolu퍼멀로이Phosphor bronze선철Pinchbeck (alloy)플라스틱Plexiglas플루토늄칼륨Reynolds 531Rhodite로듐Rose's metal사마륨Sanicro 28스칸듐ShakudōSilver steel나트륨땜납Speculum metalSpiegeleisenSpring steelStaballoy스테인리스강강철StelliteStructural steelSurgical stainless steelTerne주석 (원소)타이타늄TombacTool steelTumbagaType metal우라늄VitalliumWeathering steel우드 합금Wootz steelY alloyZeron 100아연지르코늄Nickel hydridePlutonium–gallium alloy나크Mischmetal리튬Terfenol-DPseudo palladiumScandium hydrideSamarium–cobalt magnetArgentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichi스털링 실버Tibetan silverTitanium Beta CTitanium alloyTitanium hydrideGum metalTitanium goldTitanium nitride배빗메탈Britannia metal퓨터Queen's metalWhite metalUranium hydrideZamakZirconium hydride수소헬륨붕소질소산소플루오린메테인Mezzanine원자

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification