powered by CADENAS

Social Share

Alumel (12270 views - Material Database)

Alumel is an alloy consisting of approximately 95% nickel, 2% aluminum, 2% manganese, and 1% silicon. This magnetic alloy is used for thermocouples and thermocouple extension wire. Alumel is a registered trademark of Concept Alloys, Inc.
Go to Article

Alumel

Alumel

Alumel is an alloy consisting of approximately 95% nickel, 2% aluminum, 2% manganese, and 1% silicon. This magnetic alloy is used for thermocouples and thermocouple extension wire. Alumel is a registered trademark of Concept Alloys, Inc.[1]

Physical Properties

  • Electrical resistivity: 0.294 μΩm
  • Thermal conductivity: 30 W/m/K
  • Curie point: 152 °C[2]
  • Density: 8.61 g/cm³ (0.311 lb/in³)
  • Melting point: 1399ºC (2550ºF)

Mechanical Properties

  • Tensile strength at break (annealed): 586 MPa (85000 psi)
  • Tensile strength at break (stress relieved): 1030 MPa (150000 psi)
  • Tensile strength at break (hard): 1170 MPa (170000 psi)

Thermal Properties

  • Thermal expansion co-efficient (@ 20ºC/68ºF): 12 µm/m°C (6.67 µin/in°F)
  • Thermal conductivity: 29.7 W/mK (206 BTU in/hr.ft².°F)[3]

In thermocouples, alumel is often used together with chromel to form type K thermocouples.[4]

  1. ^ Concept Alloys, Inc. Intellectual Property retrieved 12 April 2016
  2. ^ Horton, J. L.; Kollie, T. G.; Rubin, L. G. (1977). "Measurement of B versus H of Alumel from 25 to 180 °C". Journal of Applied Physics. 48 (11): 4666. Bibcode:1977JAP....48.4666H. doi:10.1063/1.323530. 
  3. ^ "Super Alloy Alumel™". AZoM.com. 2012-11-09. Retrieved 2017-01-10. 
  4. ^ "Working with Chromel, Alumel & Constantan". Keats Manufacturing Co. 2015-03-12. Retrieved 2017-01-10. 



41xx steelAL-6XNAlGaAlloy 20Alnico알루미늄알루미늄 합금알루미늄 청동Aluminium-lithium alloy아말감Arsenical bronzeArsenical copperBell metal베릴륨베릴륨구리Billon (alloy)BirmabrightBismanol비스무트황동청동Bulat steelCalamine brass주철CelestriumChinese silver크로뮴Chromium hydride코발트Colored goldConstantan구리Copper hydrideCopper–tungstenCorinthian bronzeCrown goldCrucible steelCunife백동Cymbal alloys다마스쿠스 강Devarda's alloy두랄루민Dutch metalElectrical steel호박금Elektron (alloy)ElinvarFernicoFerroalloy페로세륨FerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolGalinstan갈륨Gilding metal유리GlucydurGuanín (bronze)GunmetalHepatizonHiduminiumHigh-speed steelHigh-strength low-alloy steelHydronalium인듐InvarIron–hydrogen alloyItalmaKanthal (alloy)KovarMagnalium마그네슘Magnox (alloy)MangalloyManganinMaraging steelMarine grade stainlessMartensitic stainless steelMegalliumMelchior (alloy)머큐리MolybdochalkosMuntz metalMushet steel니크롬니켈양은노르딕 골드OrmoluPhosphor bronze선철Pinchbeck (alloy)플라스틱Plexiglas플루토늄칼륨Reynolds 531Rhodite로듐Rose's metal사마륨Sanicro 28스칸듐ShakudōSilver steel나트륨땜납Speculum metalSpiegeleisenSpring steelStaballoy스테인리스강강철StelliteStructural steelSurgical stainless steelTerne주석 (원소)타이타늄TombacTool steelTumbagaType metal우라늄VitalliumWeathering steel우드 합금Wootz steelY alloyZeron 100아연지르코늄BrightrayChromelHaynes InternationalInconelMonelNicrosilNisilNickel titaniumMu-metal퍼멀로이SupermalloyNickel hydridePlutonium–gallium alloy나크Mischmetal리튬Terfenol-DPseudo palladiumScandium hydrideSamarium–cobalt magnetArgentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichi스털링 실버Tibetan silverTitanium Beta CTitanium alloyTitanium hydrideGum metalTitanium goldTitanium nitride배빗메탈Britannia metal퓨터Queen's metalWhite metalUranium hydrideZamakZirconium hydride수소헬륨붕소질소산소플루오린메테인Mezzanine원자

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification