powered by CADENAS

Social Share

Rhodite (10958 views - Material Database)

Rhodite or rhodian gold is a naturally occurring alloy of gold and rhodium found in gold ore. Gold ore containing 34 to 43% rhodium was reported from Mexico and Colombia in 1825. The alloy displays brittle tendencies and has a density of 15.5 - 16.8 g/cm³.
Go to Article

Rhodite

Rhodite

Rhodite or rhodian gold is a naturally occurring alloy of gold and rhodium found in gold ore. Gold ore containing 34 to 43% rhodium was reported from Mexico and Colombia in 1825.[1] The alloy displays brittle tendencies and has a density of 15.5 - 16.8 g/cm³.[2]

  1. ^ Palache, C., Berman, H. & Frondel, C. (1944), The System of Mineralogy of James Dwight Dana and Edward Salisbury Dana, Yale University 1837-1892, Volume I: Elements, Sulfides, Sulfosalts, Oxides. John Wiley and Sons, Inc., New York. 7th edition, p. 91
  2. ^ Rhodite on Mindat

AlGaAlnico알루미늄알루미늄 합금알루미늄 청동Aluminium-lithium alloyArsenical bronzeArsenical copperBell metal베릴륨베릴륨구리Billon (alloy)BirmabrightBismanol비스무트황동청동Calamine brassChinese silver크로뮴Chromium hydride코발트Colored goldConstantan구리Copper hydrideCopper–tungstenCorinthian bronzeCunife백동Cymbal alloysDevarda's alloy두랄루민Dutch metal호박금Florentine bronzeGalfenolGalinstan갈륨Gilding metal유리GlucydurGuanín (bronze)GunmetalHepatizonHiduminiumHydronalium인듐ItalmaMagnalium마그네슘ManganinMegalliumMelchior (alloy)머큐리MolybdochalkosMuntz metal니크롬니켈양은노르딕 골드OrmoluPhosphor bronzePinchbeck (alloy)플라스틱Plexiglas플루토늄칼륨로듐Rose's metal사마륨스칸듐Shakudō나트륨Speculum metal스테인리스강강철StelliteStructural steel주석 (원소)타이타늄TombacTumbaga우라늄Vitallium우드 합금Y alloy아연지르코늄Crown goldElinvarField's metalFernicoFerroalloy페로세륨FerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumInvar주철Iron–hydrogen alloy선철Kanthal (alloy)KovarStaballoyBulat steelCrucible steel41xx steel다마스쿠스 강MangalloyHigh-speed steelMushet steelMaraging steelHigh-strength low-alloy steelReynolds 531Electrical steelSpring steelAL-6XNCelestriumAlloy 20Marine grade stainlessMartensitic stainless steelSanicro 28Surgical stainless steelZeron 100Silver steelTool steelWeathering steelWootz steel땜납TerneType metalElektron (alloy)아말감Magnox (alloy)AlumelBrightrayChromelHaynes InternationalInconelMonelNicrosilNisilNickel titaniumMu-metal퍼멀로이SupermalloyNickel hydridePlutonium–gallium alloy나크Mischmetal리튬Terfenol-DPseudo palladiumScandium hydrideSamarium–cobalt magnetArgentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichi스털링 실버Tibetan silverTitanium Beta CTitanium alloyTitanium hydrideGum metalTitanium goldTitanium nitride배빗메탈Britannia metal퓨터Queen's metalWhite metalUranium hydrideZamakZirconium hydride수소헬륨붕소질소산소플루오린메테인Mezzanine원자

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification