powered by CADENAS

Social Share

Alternator (automotive) (6771 views - Electrical Engineering)

Alternators are used in modern automobiles to charge the battery and to power the electrical system when its engine is running. Until the 1960s, automobiles used DC dynamo generators with commutators. With the availability of affordable silicon diode rectifiers, alternators were used instead. This was encouraged by the increasing electrical power required for cars in this period, with increasing loads from larger headlamps, electric wipers, heated rear windows and other accessories.
Go to Article

Explanation by Hotspot Model

Alternator (automotive)

Alternator (automotive)

Alternator (automotive)

Licensed under Creative Commons Zero, Public Domain Dedication (CZmarlin — Christopher Ziemnowicz, releases all rights but a photo credit would be appreciated if this image is used anywhere other than Wikipedia. Please leave a note at Wikipedia here. Thank you!).

Alternators are used in modern automobiles to charge the battery and to power the electrical system when its engine is running.

Until the 1960s, automobiles used DC dynamo generators with commutators. With the availability of affordable silicon diode rectifiers, alternators were used instead. This was encouraged by the increasing electrical power required for cars in this period, with increasing loads from larger headlamps, electric wipers, heated rear windows and other accessories.

History

Vehicle alternators were first used by the military from WWII, to power radio equipment on specialist vehicles.[i] Post-war, other vehicles with high electrical demands, such as ambulances and radio taxis, could also be fitted with optional alternators.[1]

Alternators were first introduced as standard equipment on a production car by the Chrysler Corporation on the Valiant in 1960, several years ahead of Ford and General Motors.[1][2]

Ford Model T

The first car to use an alternator was an unusual system fitted to early Model T Fords. This entirely AC system was first used solely to power the trembler coil ignition system when the engine was running.[3] When starting, a battery was used instead – cranking the engine was entirely manual. This system was sometimes used to also provide electric lighting. Being an AC system, there was no battery in this circuit. The starting battery was removed from the car for charging, a rare event as it was only needed when starting. The generator was usually described as a magneto, although this was not an ignition magneto (even though it was used to power the ignition) as it did not provide sparks itself.

When the Model T was upgraded with electric lighting from the factory, a conventional dynamo was installed instead. This then permitted battery charging as well.

Advantages over dynamos

Alternators have several advantages over direct-current generators. They are lighter, cheaper and more rugged. They use slip rings providing greatly extended brush life over a commutator. The brushes in an alternator carry only excitation current, a small fraction of the current carried by the brushes of a DC generator, which carry the generator's entire output. A set of rectifiers (diode bridge) is required to convert AC to DC. To provide direct current with low ripple, a three-phase winding is used and the pole-pieces of the rotor are shaped (claw-pole) to produce a waveform similar to a square wave instead of a sinusoid. Automotive alternators are usually belt-driven at 2–3 times crankshaft speed. The alternator runs at various RPM (which varies the frequency) since it is driven by the engine. This is not a problem because the alternating current is rectified to direct current.

Operation

Despite their names, both 'DC generators' (or 'dynamos') and 'alternators' initially produce alternating current. In a so-called 'DC generator', this AC current is generated in the rotating armature, and then converted to DC by the commutator and brushes. In an 'alternator', the AC current is generated in the stationary stator, and then is converted to DC by the rectifiers (diodes).

Typical passenger vehicle and light truck alternators use Lundell or 'claw-pole' field construction. This uses a shaped iron core on the rotor to produce a multi-pole field from a single coil winding. The poles of the rotor look like fingers of two hands interlocked with each other. The coil is mounted axially inside this and field current is supplied by slip rings and carbon brushes. These alternators have their field and stator windings cooled by axial airflow, produced by an external fan attached to the drive belt pulley.[4]

Modern vehicles now use the compact alternator layout. This is electrically and magnetically similar, but has improved air cooling. Better cooling permits more power from a smaller machine. The casing has distinctive radial vent slots at each end and now encloses the fan. Two fans are used, one at each end, and the airflow is semi-radial, entering axially and leaving radially outwards.[5] The stator windings now consist of a dense central band where the iron core and copper windings are tightly packed, and end bands where the windings are more exposed for better heat transfer. The closer core spacing from the rotor improves magnetic efficiency. The smaller, enclosed fans produce less noise, particularly at higher machine speeds.[5]

Larger vehicles may have salient pole alternators similar to larger machines.[6]

The windings of a 3 phase alternator may be connected using either the Delta or Star (Wye) connection regime set-up.[7]

Brushless versions of these type alternators are also common in larger machinery such as highway trucks and earthmoving machinery. With two oversized shaft bearings as the only wearing parts, these can provide extremely long and reliable service, even exceeding the engine overhaul intervals.

Field regulation

Automotive alternators require a voltage regulator which operates by modulating the small field current to produce a constant voltage at the battery terminals. Early designs (c.1960s–1970s) used a discrete device mounted elsewhere in the vehicle. Intermediate designs (c.1970s–1990s) incorporated the voltage regulator into the alternator housing. Modern designs do away with the voltage regulator altogether; voltage regulation is now a function of the electronic control unit (ECU). The field current is much smaller than the output current of the alternator; for example, a 70 A alternator may need only 7 A of field current. The field current is supplied to the rotor windings by slip rings. The low current and relatively smooth slip rings ensure greater reliability and longer life than that obtained by a DC generator with its commutator and higher current being passed through its brushes.

The field windings are supplied with power from the battery via the ignition switch and regulator. A parallel circuit supplies the "charge" warning indicator and is earthed via the regulator (which is why the indicator is on when the ignition is on but the engine is not running). Once the engine is running and the alternator is generating power, a diode feeds the field current from the alternator main output equalizing the voltage across the warning indicator which goes off. The wire supplying the field current is often referred to as the "exciter" wire. The drawback of this arrangement is that if the warning lamp burns out or the "exciter" wire is disconnected, no current reaches the field windings and the alternator will not generate power. Some warning indicator circuits are equipped with a resistor in parallel with the lamp that permit excitation current to flow if the warning lamp burns out. The driver should check that the warning indicator is on when the engine is stopped; otherwise, there might not be any indication of a failure of the belt which may also drive the cooling water pump. Some alternators will self-excite when the engine reaches a certain speed.

Older automobiles with minimal lighting may have had an alternator capable of producing only 30 A. Typical passenger car and light truck alternators are rated around 50–70 A, though higher ratings are becoming more common, especially as there is more load on the vehicle's electrical system with air conditioning, electric power steering and other electrical systems. Very large alternators used on buses, heavy equipment or emergency vehicles may produce 300 A. Semi-trucks usually have alternators which output 140 A. Very large alternators may be water-cooled or oil-cooled.

In recent years, alternator regulators are linked to the vehicle's computer system and various factors including air temperature obtained from the intake air temperature sensor, battery temperature sensor and engine load are evaluated in adjusting the voltage supplied by the alternator.

Efficiency of automotive alternators is limited by fan cooling loss, bearing loss, iron loss, copper loss, and the voltage drop in the diode bridges. Efficiency reduces dramatically at high speeds mainly due to fan resistance. At medium speeds efficiency of today's alternators is 70-80%.[8] This betters very small high-performance permanent magnet alternators, such as those used for bicycle lighting systems, which achieve an efficiency around 60%. Larger permanent magnet electric machines (that can operate as motors or alternators) can achieve today much higher efficiencies. Pellegrino et al.,[9] for instance, propose not particularly expensive designs that show ample regions in which efficiency is above 96%. Large AC generators used in power stations run at carefully controlled speeds and have no constraints on size or weight. They have very high efficiencies as high as 98%.

Hybrid vehicles

Hybrid automobiles replace the separate alternator and starter motor with one or more combined motor/generator(s) (M/Gs) that start the internal combustion engine, provide some or all of the mechanical power to the wheels, and charge a large storage battery. When more than one M/G is present, as in the Hybrid Synergy Drive used in the Toyota Prius and others, one may operate as a generator and feed the other as a motor, providing an electromechanical path for some of the engine power to flow to the wheels. These motor/generators have considerably more powerful electronic devices for their control than the automotive alternator described above.

  1. ^ a b "Alternators and Generators". Allpar. 
  2. ^ "Valiant by Chrysler" (PDF). Valiant promotional brochure. Chrysler Corporation (Australia). 1962. Another Chrysler "first" ... the amazing new alternator 
  3. ^ "Model T Ford Electrical System". 
  4. ^ "Electrical System and Power Supply". Automotive Handbook (3rd ed.). Bosch. 1993. pp. 770–771. ISBN 0-8376-0330-7. 
  5. ^ a b Bosch & 3rd, p. 771
  6. ^ Bosch & 3rd, pp. 771–772
  7. ^ "Understanding 3 phase alternators....". windstuffnow.com. Retrieved 2012-07-24. 
  8. ^ Horst Bauer (ed.) Automotive Handbook 8th Edition, Robert Bosch GmbH, Stuttgart, 2011, ISBN 978-0-8376-1686-5, page 993
  9. ^ G. Pellegrino, A. Vagati, P. Guglielmi, "Performance Comparison Between Surface-Mounted and Interior PM Motor Drives for Electric Vehicle Application" IEEE Transactions on industrial electronics, vol 59, No 2, February 2012 pag. 809


This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Example Part

Electrical Engineering

EPLAN, Aucotec, CAE, AutoCAD Electrical, IGE XAO, ElCAD, 2D drawings, 2D symbols, 3D content, 3D catalog, EPLAN Electric P8, Zuken E3, schematics, dataportal, data portal, wscad universe, electronic, ProPanel3D, .EDZ, eClass Advanced, eCl@ss Advanced