powered by CADENAS

Social Share

Queen's metal (10760 views - Material Database)

Queen's Metal, an alloy of nine parts tin and one each of antimony, lead, and bismuth, is intermediate in hardness between pewter and britannia metal. It was developed by English pewtersmiths in the 16th century; the recipe was initially a secret and was reserved for pieces made for the English royal family.
Go to Article

Queen's metal

Queen's metal

Queen's Metal, an alloy of nine parts tin and one each of antimony, lead, and bismuth, is intermediate in hardness between pewter and britannia metal. It was developed by English pewtersmiths in the 16th century; the recipe was initially a secret and was reserved for pieces made for the English royal family.

  • Country Collectibles, winter 1999, p. 40 (quoted in RootsWeb, retrieved 19 July 2005).

This article incorporates text from a publication now in the public domainWood, James, ed. (1907). "article name needed". The Nuttall Encyclopædia. London and New York: Frederick Warne. 


クロムモリブデン鋼AL-6XNAlGaAlloy 20アルニコ磁石Alumelアルミニウムアルミニウム合金アルミニウム青銅Aluminium-lithium alloyアマルガムArgentium sterling silverArsenical bronzeArsenical copperバビットメタルBell metalベリリウムベリリウム銅ビロンBirmabrightBismanolビスマス黄銅BrightrayBritannia metalBritannia silver青銅Bulat steelCalamine brass鋳鉄CelestriumChinese silverChromelクロムChromium hydrideコバルトホワイトゴールドコンスタンタン水素化銅Copper–tungstenCorinthian bronzeCrown goldCrucible steelクニフェ白銅Cymbal alloysダマスカス鋼デバルダ合金Doré bullionジュラルミンDutch metalケイ素鋼エレクトロン貨Elektron (alloy)エリンバーFernicoフェロアロイフェロセリウムフェロクロムフェロマンガンフェロモリブデンFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolガリンスタンガリウムGilding metalガラスGlucydurGoloidGuanín (bronze)Gum metal砲金Haynes InternationalHepatizonHiduminium高速度鋼高張力鋼HydronaliumインコネルインジウムインバーIron–hydrogen alloyItalmaKanthal (alloy)コバールリチウムMagnaliumマグネシウムマグノックス高マンガン鋼マンガニンマルエージング鋼Marine grade stainlessMartensitic stainless steelMegalliumMelchior (alloy)マーキュリーミッシュメタルMolybdochalkosモネルMu-metalMuntz metalMushet steelニクロムニッケルNickel hydride洋白Nickel titaniumNicrosilNisilノルディック・ゴールドOrmoluパーマロイピューターリン青銅銑鉄Pinchbeck (alloy)合成樹脂Platinum sterlingPlexiglasプルトニウムプルトニウムガリウム合金カリウムPseudo palladiumReynolds 531RhoditeロジウムRose's metalサマリウムサマリウムコバルト磁石Sanicro 28スカンジウムScandium hydride赤銅 (合金)四分一 (合金)Silver steelナトリウムナトリウムカリウム合金はんだスペキュラム合金スピーゲルばね鋼Staballoyステンレス鋼ステライトスターリングシルバー鉄骨構造SupermalloySurgical stainless steelTerfenol-DTerneTibetan silverスズチタンチタン合金Titanium Beta CTitanium goldTitanium hydride窒化チタントムバック工具鋼Tumbaga活字合金ウランVitallium耐候性鋼ウッドメタルWootz steelY alloyZeron 100亜鉛ジルコニウムWhite metal水素化ウラン(III)ZamakZirconium hydride水素ヘリウムホウ素窒素酸素フッ素メタン中二階原子Honing (metalworking)金属加工材料工学

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification