powered by CADENAS

Social Share

Titanium gold (9654 views - Material Database)

In metallurgy, titanium gold (Ti-Au or Au-Ti) refers to an alloy consisting of titanium and gold. Such alloys are used in dentistry, ceramics and jewelry. Like many other alloys, titanium gold alloys have a higher yield strength, tensile strength, hardness, and magnetism than either of its constituent metals. In July 2016, researchers have discovered that a titanium-gold alloy, β-Ti3Au (strictly speaking, an intermetallic), is up to 4 times harder than titanium.
Go to Article

Titanium gold

Titanium gold

In metallurgy, titanium gold (Ti-Au or Au-Ti) refers to an alloy consisting of titanium and gold. Such alloys are used in dentistry,[1][2] ceramics and jewelry.[3] Like many other alloys, titanium gold alloys have a higher yield strength, tensile strength, hardness, and magnetism than either of its constituent metals.[4]

In July 2016, researchers have discovered that a titanium-gold alloy, β-Ti3Au (strictly speaking, an intermetallic), is up to 4 times harder than titanium.[5]

In popular culture

In the 2008 film Iron Man (2008 film), the title character wears an armor made from a titanium-gold alloy.[6][7] According to actor Robert Downey Jr., who played the role of Iron Man, the suit fit him "like a gold-titanium glove".[8]

  1. ^ Fischer J (December 2000). "Mechanical, thermal, and chemical analyses of the binary system Au-Ti in the development of a dental alloy". J. Biomed. Mater. Res. 52 (4): 678–86. PMID 11033550. doi:10.1002/1097-4636(20001215)52:4<678::AID-JBM12>3.0.CO;2-P. 
  2. ^ Franke, P.; Neuschütz, D. (2007). Franke, P.; Neuschütz, D., eds. "Au-Ti (Gold–Titanium)". 19B5. SpringerMaterials: 1–5. doi:10.1007/978-3-540-45280-5_32. 
  3. ^ Gafner, Geoffrey (1989). "The development of 990 gold–titanium: its production, use and properties". Gold Bull. 22 (4): 112–122. doi:10.1007/BF03214709. 
  4. ^ Svanidze, Eteri; Besara, Tiglet; Ozaydin, M. Fevsi; Tiwary, Chandra Sekhar; Wang, Jiakui K.; Radhakrishnan, Sruthi; Mani, Sendurai; Xin, Yan; Han, Ke (2016-07-01). "High hardness in the biocompatible intermetallic compound β-Ti3Au". Science Advances. 2 (7): e1600319. ISSN 2375-2548. doi:10.1126/sciadv.1600319. 
  5. ^ "Titanium + gold = new gold standard for artificial joints". news.rice.edu. Retrieved 2016-09-17. 
  6. ^ http://www.latimes.com/entertainment/la-et-iron1-2008may01,0,5392362.story
  7. ^ http://www.bit-tech.net/gaming/pc/2008/05/09/iron-man/1
  8. ^ http://www.theinsider.com/news/842818_Robert_Downey_Jr._Says_Iron_Man_Suit_Fits_Him_Like_Gold_Titanium_Gold



クロムモリブデン鋼AL-6XNAlGaAlloy 20アルニコ磁石Alumelアルミニウムアルミニウム合金アルミニウム青銅Aluminium-lithium alloyアマルガムArgentium sterling silverArsenical bronzeArsenical copperBell metalベリリウムベリリウム銅ビロンBirmabrightBismanolビスマス黄銅BrightrayBritannia silver青銅Bulat steelCalamine brass鋳鉄CelestriumChinese silverChromelクロムChromium hydrideコバルトホワイトゴールドコンスタンタン水素化銅Copper–tungstenCorinthian bronzeCrown goldCrucible steelクニフェ白銅Cymbal alloysダマスカス鋼デバルダ合金Doré bullionジュラルミンDutch metalケイ素鋼エレクトロン貨Elektron (alloy)エリンバーFernicoフェロアロイフェロセリウムフェロクロムフェロマンガンフェロモリブデンFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolガリンスタンガリウムGilding metalガラスGlucydurGoloidGuanín (bronze)Gum metal砲金Haynes InternationalHepatizonHiduminium高速度鋼高張力鋼HydronaliumインコネルインジウムインバーIron–hydrogen alloyItalmaKanthal (alloy)コバールリチウムMagnaliumマグネシウムマグノックス高マンガン鋼マンガニンマルエージング鋼Marine grade stainlessMartensitic stainless steelMegalliumMelchior (alloy)マーキュリーミッシュメタルMolybdochalkosモネルMu-metalMuntz metalMushet steelニクロムニッケルNickel hydride洋白Nickel titaniumNicrosilNisilノルディック・ゴールドOrmoluパーマロイリン青銅銑鉄Pinchbeck (alloy)合成樹脂Platinum sterlingPlexiglasプルトニウムプルトニウムガリウム合金カリウムPseudo palladiumReynolds 531RhoditeロジウムRose's metalサマリウムサマリウムコバルト磁石Sanicro 28スカンジウムScandium hydride赤銅 (合金)四分一 (合金)Silver steelナトリウムナトリウムカリウム合金はんだスペキュラム合金スピーゲルばね鋼Staballoyステンレス鋼ステライトスターリングシルバー鉄骨構造SupermalloySurgical stainless steelTerfenol-DTerneTibetan silverスズチタンチタン合金Titanium Beta CTitanium hydrideトムバック工具鋼Tumbaga活字合金ウランVitallium耐候性鋼ウッドメタルWootz steelY alloyZeron 100亜鉛ジルコニウム窒化チタンバビットメタルBritannia metalピューターQueen's metalWhite metal水素化ウラン(III)ZamakZirconium hydride水素ヘリウムホウ素窒素酸素フッ素メタン中二階原子

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification