powered by CADENAS

Social Share

Titanium Beta C (10261 views - Material Database)

Titanium Beta C refers to Ti Beta-C, a trademark for an alloy of titanium originally filed by RTI International. It is a metastable "beta alloy" which was originally developed in the 1960s; Ti-3Al-8V-6Cr-4Mo-4Zr, nominally 3% aluminum, 8% vanadium, 6% chromium, 4% molybdenum, 4% zirconium and balance: titanium.
Go to Article

Titanium Beta C

Titanium Beta C

Titanium Beta C refers to Ti Beta-C, a trademark for an alloy of titanium originally filed by RTI International.[1] It is a metastable "beta alloy" which was originally developed in the 1960s; Ti-3Al-8V-6Cr-4Mo-4Zr, nominally 3% aluminum, 8% vanadium, 6% chromium, 4% molybdenum, 4% zirconium and balance: titanium.

Properties

Beta C is relatively easy to melt and process during fabrication, when compared with other beta alloys. It is not recommended in high-wear applications due to its tendency to gall. Beta C has good corrosion resistance to both saline environments and acids, due to the properties of titanium and to its ability to spontaneously form a well adhered protective oxide layer when exposed to a high oxygen environment. Beta C is one of the least dense beta alloys, which combined with its ability to achieve high strengths through heat treatment provides a good strength to weight ratio. It is also capable of consistent high strength through relatively large section thicknesses.

Applications

The properties of Beta C have led to its use in a number of niche applications, including parts of aircraft landing gear and in fasteners used in the automotive industry. Beta C is also used in oilfield applications such as pressure housings, shafts, valves and other critical components where very high strength and excellent corrosion resistance are required. It is especially useful in components which must meet NACE MR0175 for H2S exposure.

Composition

Beta C is composed primarily of titanium, with relatively large (3-8.5% each) additions of molybdenum, aluminium, zirconium, chromium and vanadium, and smaller amounts (0.3 - 0.005% each) of iron, hydrogen, nitrogen, oxygen, yttrium, carbon, and other elements.[2]

Designations

Other designations for Beta C include:

  • Ti-3Al-8V-6Cr-4Mo-4Zr
  • Ti-3-8-6-4-4
  • ASTM Grade 19 and Grade 20 (with 0.05% Pd)
  • AMS 4957
  • AMS 4958
  • AMS 4945
  • MIL –T –9046 B3
  • MIL –T –9047
  • UNS R58640 (Grade 19)
  • UNS R58645 (Grade 20)

Common Alloy Name: Ti Beta-C

Nominal Composition: Ti-3Al-8V-6Cr-4Zr-4Mo

Type: Near-Beta and Beta Alloy

Alloy Description: A heat-treatable, deep section hardenable, very high strength Ti alloy possessing good toughness/strength properties, low elastic modulus and elevated resistance to stress and localized corrosion in high temperature sweet and sour brines.

Approved for use in sour ( H2S ) applications. Material is approved to be certified to meet NACE MR0175 and ISO 15156 with a maximum hardness of HRC 42.

Fabricated Products Available: Forged and Machined components - various

Mill Product Forms Available: Ingot, Bloom, Bar, Billet, Seamless Pipe, Wire

Typical Applications: Geothermal brine energy extraction, Landing gear components, Navy ship components, Hydrocarbon production/drilling, Power plant cooling system components


クロムモリブデン鋼AL-6XNAlGaAlloy 20アルニコ磁石Alumelアルミニウムアルミニウム合金アルミニウム青銅Aluminium-lithium alloyアマルガムArgentium sterling silverArsenical bronzeArsenical copperBell metalベリリウムベリリウム銅ビロンBirmabrightBismanolビスマス黄銅BrightrayBritannia silver青銅Bulat steelCalamine brass鋳鉄CelestriumChinese silverChromelクロムChromium hydrideコバルトホワイトゴールドコンスタンタン水素化銅Copper–tungstenCorinthian bronzeCrown goldCrucible steelクニフェ白銅Cymbal alloysダマスカス鋼デバルダ合金Doré bullionジュラルミンDutch metalケイ素鋼エレクトロン貨Elektron (alloy)エリンバーFernicoフェロアロイフェロセリウムフェロクロムフェロマンガンフェロモリブデンFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolガリンスタンガリウムGilding metalガラスGlucydurGoloidGuanín (bronze)砲金Haynes InternationalHepatizonHiduminium高速度鋼高張力鋼HydronaliumインコネルインジウムインバーIron–hydrogen alloyItalmaKanthal (alloy)コバールリチウムMagnaliumマグネシウムマグノックス高マンガン鋼マンガニンマルエージング鋼Marine grade stainlessMartensitic stainless steelMegalliumMelchior (alloy)マーキュリーミッシュメタルMolybdochalkosモネルMu-metalMuntz metalMushet steelニクロムニッケルNickel hydride洋白Nickel titaniumNicrosilNisilノルディック・ゴールドOrmoluパーマロイリン青銅銑鉄Pinchbeck (alloy)合成樹脂Platinum sterlingPlexiglasプルトニウムプルトニウムガリウム合金カリウムPseudo palladiumReynolds 531RhoditeロジウムRose's metalサマリウムサマリウムコバルト磁石Sanicro 28スカンジウムScandium hydride赤銅 (合金)四分一 (合金)Silver steelナトリウムナトリウムカリウム合金はんだスペキュラム合金スピーゲルばね鋼Staballoyステンレス鋼ステライトスターリングシルバー鉄骨構造SupermalloySurgical stainless steelTerfenol-DTerneTibetan silverスズチタントムバック工具鋼Tumbaga活字合金ウランVitallium耐候性鋼ウッドメタルWootz steelY alloyZeron 100亜鉛ジルコニウムチタン合金Titanium hydrideGum metalTitanium gold窒化チタンバビットメタルBritannia metalピューターQueen's metalWhite metal水素化ウラン(III)ZamakZirconium hydride水素ヘリウムホウ素窒素酸素フッ素メタン中二階原子

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification