powered by CADENAS

Social Share

Ferrotitanium (10575 views - Material Database)

Ferrotitanium is a ferroalloy, an alloy of iron and titanium with between 10–20% iron and 45–75% titanium and sometimes a small amount of carbon. It is used in steelmaking as a cleansing agent for iron and steel; the titanium is highly reactive with sulfur, carbon, oxygen, and nitrogen, forming insoluble compounds and sequestering them in slag, and is therefore used for deoxidizing, and sometimes for desulfurization and denitrification. In steelmaking the addition of titanium yields metal with finer grain structure. Ferrotitanium can be manufactured by mixing titanium sponge and scrap with iron and melting them together in an induction furnace. Ferrotitanium powder can be also used as a fuel in some pyrotechnic compositions.
Go to Article

Ferrotitanium

Ferrotitanium

Ferrotitanium is a ferroalloy, an alloy of iron and titanium with between 10–20% iron and 45–75% titanium and sometimes a small amount of carbon. It is used in steelmaking as a cleansing agent for iron and steel; the titanium is highly reactive with sulfur, carbon, oxygen, and nitrogen, forming insoluble compounds and sequestering them in slag, and is therefore used for deoxidizing, and sometimes for desulfurization and denitrification. In steelmaking the addition of titanium yields metal with finer grain structure. Ferrotitanium can be manufactured by mixing titanium sponge and scrap with iron and melting them together in an induction furnace.[1] Ferrotitanium powder can be also used as a fuel in some pyrotechnic compositions.

  1. ^ Rudolf Fichte (2005), "Ferroalloys", Ullmann's Encyclopedia of Industrial Chemistry, Weinheim: Wiley-VCH, doi:10.1002/14356007.a10_305 

AlGaアルニコ磁石アルミニウムアルミニウム合金アルミニウム青銅Aluminium-lithium alloyArsenical bronzeArsenical copperBell metalベリリウムベリリウム銅ビロンBirmabrightBismanolビスマス黄銅青銅Calamine brassChinese silverクロムChromium hydrideコバルトホワイトゴールドコンスタンタン水素化銅Copper–tungstenCorinthian bronzeCrown goldクニフェ白銅Cymbal alloysデバルダ合金ジュラルミンDutch metalエレクトロン貨エリンバーFernicoフェロアロイフェロセリウムフェロクロムフェロマンガンフェロモリブデンFerrosiliconField's metalFlorentine bronzeGalfenolガリンスタンガリウムGilding metalガラスGlucydurGuanín (bronze)砲金HepatizonHiduminiumHydronaliumインジウムItalmaMagnaliumマグネシウムマンガニンMegalliumMelchior (alloy)マーキュリーMolybdochalkosMuntz metalニクロムニッケル洋白ノルディック・ゴールドOrmoluリン青銅Pinchbeck (alloy)合成樹脂PlexiglasプルトニウムカリウムRhoditeロジウムRose's metalサマリウムスカンジウム赤銅 (合金)ナトリウムスペキュラム合金ステンレス鋼ステライト鉄骨構造スズチタントムバックTumbagaウランVitalliumウッドメタルY alloy亜鉛ジルコニウムFerrouraniumインバー鋳鉄Iron–hydrogen alloy銑鉄Kanthal (alloy)コバールStaballoyスピーゲルBulat steelCrucible steelクロムモリブデン鋼ダマスカス鋼高マンガン鋼高速度鋼Mushet steelマルエージング鋼高張力鋼Reynolds 531ケイ素鋼ばね鋼AL-6XNCelestriumAlloy 20Marine grade stainlessMartensitic stainless steelSanicro 28Surgical stainless steelZeron 100Silver steel工具鋼耐候性鋼Wootz steelはんだTerne活字合金Elektron (alloy)アマルガムマグノックスAlumelBrightrayChromelHaynes InternationalインコネルモネルNicrosilNisilNickel titaniumMu-metalパーマロイSupermalloyNickel hydrideプルトニウムガリウム合金ナトリウムカリウム合金ミッシュメタルリチウムTerfenol-DPseudo palladiumScandium hydrideサマリウムコバルト磁石Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterling四分一 (合金)スターリングシルバーTibetan silverTitanium Beta Cチタン合金Titanium hydrideGum metalTitanium gold窒化チタンバビットメタルBritannia metalピューターQueen's metalWhite metal水素化ウラン(III)ZamakZirconium hydride水素ヘリウムホウ素窒素酸素フッ素メタン中二階原子

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification