Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
フェロセリウムは、鉄とセリウムの合金で、表面が荒い物で高速で擦ると、3,000 °C (5,430 °F) の火花を生む人工の金属である。セリウムの 150~180 ℃という低着火温度に起因する現象である。
1903年に、化学者のカール・ヴェルスバッハがフェロセリウム発火石の特許を取得し、Auermetallという商品名で販売したのが知られている。
CAS登録番号:69523-06-4、GHS分類では、可燃性固体として危険物指定されている。 『 国連番号 』は、UN1323(クラス4.1(可燃性物質)容器等級 II)に分類されているため、輸送する際には定められた容器や方法を用いなければならない[1]。
キャンプなどのファイアスターター、ガス溶接の現場などで使用される[2]。
This article uses material from the Wikipedia article "フェロセリウム", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification