powered by CADENAS

Social Share

Field's metal (14658 views - Material Database)

Field's metal, also known as Field's alloy, is a fusible alloy that becomes liquid at approximately 62 °C (144 °F). It is named after its inventor, Simon Quellen Field. It is a eutectic alloy of bismuth, indium, and tin, with the following percentages by weight: 32.5% Bi, 51% In, 16.5% Sn. When prepared, Field's metal can be melted in hot water. Although it is much less dangerous to use than other commonly melted metals, such as lead or aluminium, contact with Field's metal in the liquid state will still cause third-degree burns extremely quickly. Field's metal is expensive due to the price of indium, which makes up over half its mass. However, as it contains neither lead nor cadmium, it is a less toxic alternative to Wood's metal. It is used for die casting and rapid prototyping.
Go to Article

Field's metal

Field's metal

Field's metal, also known as Field's alloy, is a fusible alloy that becomes liquid at approximately 62 °C (144 °F). It is named after its inventor, Simon Quellen Field.[1] It is a eutectic alloy of bismuth, indium, and tin, with the following percentages by weight: 32.5% Bi, 51% In, 16.5% Sn.

When prepared, Field's metal can be melted in hot water. Although it is much less dangerous to use than other commonly melted metals, such as lead or aluminium, contact with Field's metal in the liquid state will still cause third-degree burns extremely quickly.[2]

Field's metal is expensive due to the price of indium, which makes up over half its mass. However, as it contains neither lead nor cadmium, it is a less toxic alternative to Wood's metal. It is used for die casting and rapid prototyping.

Similar alloys

Alloy Melting point Eutectic? Bismuth Lead Tin Indium Cadmium Thallium Gallium Antimony
Rose's metal 98 °C (208 °F) no 50% 25% 25%
Cerrosafe 74 °C (165 °F) no 42.5% 37.7% 11.3% 8.5%
Wood's metal 70 °C (158 °F) yes 50% 26.7% 13.3% 10%
Field's metal 62 °C (144 °F) yes 32.5% 16.5% 51%
Cerrolow 136 58 °C (136 °F) yes 49% 18% 12% 21%
Cerrolow 117 47.2 °C (117 °F) yes 44.7% 22.6% 8.3% 19.1% 5.3%
Bi-Pb-Sn-Cd-In-Tl 41.5 °C (107 °F) yes 40.3% 22.2% 10.7% 17.7% 8.1% 1.1%
Galinstan −19 °C (−2 °F) yes <1.5% 9.5-10.5% 21-22% 68-69% <1.5%

See also


AlGaアルニコ磁石アルミニウムアルミニウム合金アルミニウム青銅Aluminium-lithium alloyArsenical bronzeArsenical copperBell metalベリリウムベリリウム銅ビロンBirmabrightBismanolビスマス黄銅青銅Calamine brassChinese silverクロムChromium hydrideコバルトホワイトゴールドコンスタンタン水素化銅Copper–tungstenCorinthian bronzeCrown goldクニフェ白銅Cymbal alloysデバルダ合金ジュラルミンDutch metalエレクトロン貨エリンバーFlorentine bronzeGalfenolガリンスタンガリウムGilding metalガラスGlucydurGuanín (bronze)砲金HepatizonHiduminiumHydronaliumインジウムItalmaMagnaliumマグネシウムマンガニンMegalliumMelchior (alloy)マーキュリーMolybdochalkosMuntz metalニクロムニッケル洋白ノルディック・ゴールドOrmoluリン青銅Pinchbeck (alloy)合成樹脂PlexiglasプルトニウムカリウムRhoditeロジウムRose's metalサマリウムスカンジウム赤銅 (合金)ナトリウムスペキュラム合金ステンレス鋼ステライト鉄骨構造スズチタントムバックTumbagaウランVitalliumウッドメタルY alloy亜鉛ジルコニウムFernicoフェロアロイフェロセリウムフェロクロムフェロマンガンフェロモリブデンFerrosiliconFerrotitaniumFerrouraniumインバー鋳鉄Iron–hydrogen alloy銑鉄Kanthal (alloy)コバールStaballoyスピーゲルBulat steelCrucible steelクロムモリブデン鋼ダマスカス鋼高マンガン鋼高速度鋼Mushet steelマルエージング鋼高張力鋼Reynolds 531ケイ素鋼ばね鋼AL-6XNCelestriumAlloy 20Marine grade stainlessMartensitic stainless steelSanicro 28Surgical stainless steelZeron 100Silver steel工具鋼耐候性鋼Wootz steelはんだTerne活字合金Elektron (alloy)アマルガムマグノックスAlumelBrightrayChromelHaynes InternationalインコネルモネルNicrosilNisilNickel titaniumMu-metalパーマロイSupermalloyNickel hydrideプルトニウムガリウム合金ナトリウムカリウム合金ミッシュメタルリチウムTerfenol-DPseudo palladiumScandium hydrideサマリウムコバルト磁石Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterling四分一 (合金)スターリングシルバーTibetan silverTitanium Beta Cチタン合金Titanium hydrideGum metalTitanium gold窒化チタンバビットメタルBritannia metalピューターQueen's metalWhite metal水素化ウラン(III)ZamakZirconium hydride水素ヘリウムホウ素窒素酸素フッ素メタン中二階原子金属加工材料工学

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification