Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
エリンバー(英語:Elinvar)とは、温度変化による弾性の変化が小さい特徴を持つ合金の事を指す。語源は、フランス語で弾性不変を意味する「élasticité invariable」の略語、「élinvar」から来ている。日本では、恒弾性合金、弾性不変鋼という別称で呼ばれることがある[1]。高価な90Pt-10Ir メートル原器に代わる安価なメートル2次原器として使用された。
成分例は重量% : 36Ni-12Cr-Fe , 36Ni-9Cr-Fe , 42Ni-5.5Cr-Ti-Fe , 43Ni-5Cr-3Ti-Co-Fe
原理は、縦弾性係数の温度変化ΔEと、剛性率の温度変化ΔGの効果によって、弾性の変化が実用上ほぼ0になる為である。温度で弾性が変化しないことから、精密機器、時計、センサー類のバネなどに利用される。
1920年にフランスの化学者シャルル・エドゥアール・ギヨームによる、鉄に36 %のニッケル、12 %のクロムを加えた合金発見を最初に、各種素材を使ったエリンバー特性を持つ合金の研究は行われることとなった[2]。
This article uses material from the Wikipedia article "エリンバー", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification