powered by CADENAS

Social Share

Florentine bronze (8792 views - Material Database)

Florentine bronze is a modern term for an alloy usually formed as a mixture of aluminium or tin (<10%) and copper (>90%). Currently no chemical formula for Florentine bronze has been made as it is an alloy which is not standardised (in proportions) worldwide. "Florentine bronze" bears no relation to the 16th century bronze reductions of full-scale sculptures that were made in Florence after models by Giambologna and other Mannerist sculptors, to satisfy a collectors' market.
Go to Article

Florentine bronze

Florentine bronze

Florentine bronze is a modern term for an alloy usually formed as a mixture of aluminium or tin (<10%) and copper (>90%). Currently no chemical formula for Florentine bronze has been made as it is an alloy which is not standardised (in proportions) worldwide.

"Florentine bronze" bears no relation to the 16th century bronze reductions of full-scale sculptures that were made in Florence after models by Giambologna and other Mannerist sculptors, to satisfy a collectors' market.


アルニコ磁石アルミニウムアルミニウム合金アルミニウム青銅Aluminium-lithium alloyArsenical bronzeArsenical copperBell metalベリリウムベリリウム銅ビロンBirmabrightBismanolビスマス黄銅青銅Calamine brassChinese silverクロムChromium hydrideコバルトジュラルミンDutch metalガリウムGilding metalガラスHiduminiumHydronaliumインジウムItalmaMagnaliumマグネシウムMegalliumマーキュリーMuntz metalニクロムニッケルPinchbeck (alloy)合成樹脂PlexiglasプルトニウムカリウムロジウムRose's metalサマリウムスカンジウムナトリウムステンレス鋼ステライト鉄骨構造スズチタントムバックウランVitalliumウッドメタルY alloy亜鉛ジルコニウムGlucydurGuanín (bronze)砲金リン青銅Ormoluスペキュラム合金コンスタンタン水素化銅Copper–tungstenCorinthian bronzeクニフェ白銅Cymbal alloysデバルダ合金エレクトロン貨HepatizonマンガニンMelchior (alloy)洋白Molybdochalkosノルディック・ゴールド赤銅 (合金)TumbagaAlGaGalfenolガリンスタンホワイトゴールドRhoditeCrown goldエリンバーField's metalFernicoフェロアロイフェロセリウムフェロクロムフェロマンガンフェロモリブデンFerrosiliconFerrotitaniumFerrouraniumインバー鋳鉄Iron–hydrogen alloy銑鉄Kanthal (alloy)コバールStaballoyスピーゲルBulat steelCrucible steelクロムモリブデン鋼ダマスカス鋼高マンガン鋼高速度鋼Mushet steelマルエージング鋼高張力鋼Reynolds 531ケイ素鋼ばね鋼AL-6XNCelestriumAlloy 20Marine grade stainlessMartensitic stainless steelSanicro 28Surgical stainless steelZeron 100Silver steel工具鋼耐候性鋼Wootz steelはんだTerne活字合金Elektron (alloy)アマルガムマグノックスAlumelBrightrayChromelHaynes InternationalインコネルモネルNicrosilNisilNickel titaniumMu-metalパーマロイSupermalloyNickel hydrideプルトニウムガリウム合金ナトリウムカリウム合金ミッシュメタルリチウムTerfenol-DPseudo palladiumScandium hydrideサマリウムコバルト磁石Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterling四分一 (合金)スターリングシルバーTibetan silverTitanium Beta Cチタン合金Titanium hydrideGum metalTitanium gold窒化チタンバビットメタルBritannia metalピューターQueen's metalWhite metal水素化ウラン(III)ZamakZirconium hydride水素ヘリウムホウ素窒素酸素フッ素メタン中二階原子

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification