powered by CADENAS

Social Share

Rose's metal (17130 views - Material Database)

Rose's metal, Rose metal or Rose's alloy is a fusible alloy with a low melting point.
Go to Article

Rose's metal

Rose's metal

Rose's metal, Rose metal or Rose's alloy is a fusible alloy with a low melting point.

Properties

Rose's metal consists of 50% bismuth, 25–28% lead and 22–25% tin. Its melting point is between 94 °C (201 °F) and 98 °C (208 °F). The alloy does not contract on cooling.

Uses

Rose's metal has several common uses:

  1. As a solder. It was used to secure cast iron railings and balusters in pockets in stone bases and steps.
  2. As a heat transfer medium in heating baths.
  3. As a malleable filling to prevent tubes and pipes from crimping when bent. Rose's metal is melted and poured into the tube. It then solidifies in place but remains malleable. This allows the tube or pipe to be bent and reworked without crimping. After the desired shape is achieved the Rose's metal is remelted and removed, leaving the pipe or tube in its modified shape.

History

It was discovered by the German chemist Valentin Rose the Elder, the grandfather of Heinrich Rose.

Similar metals

Alloy Melting point Eutectic? Bismuth Lead Tin Indium Cadmium Thallium Gallium Antimony
Rose's metal 98 °C (208 °F) no 50% 25% 25%
Cerrosafe 74 °C (165 °F) no 42.5% 37.7% 11.3% 8.5%
Wood's metal 70 °C (158 °F) yes 50% 26.7% 13.3% 10%
Field's metal 62 °C (144 °F) yes 32.5% 16.5% 51%
Cerrolow 136 58 °C (136 °F) yes 49% 18% 12% 21%
Cerrolow 117 47.2 °C (117 °F) yes 44.7% 22.6% 8.3% 19.1% 5.3%
Bi-Pb-Sn-Cd-In-Tl 41.5 °C (107 °F) yes 40.3% 22.2% 10.7% 17.7% 8.1% 1.1%
Galinstan −19 °C (−2 °F) yes <1.5% 9.5-10.5% 21-22% 68-69% <1.5%

アルニコ磁石アルミニウムアルミニウム合金Aluminium-lithium alloyArsenical copperベリリウムBirmabrightBismanolビスマスクロムコバルトジュラルミンガリウムガラスHiduminiumHydronaliumインジウムItalmaMagnaliumマグネシウムマーキュリーニッケル合成樹脂Plexiglasプルトニウムカリウムロジウムサマリウムスカンジウムナトリウムステンレス鋼鉄骨構造スズチタンウランウッドメタルY alloy亜鉛ジルコニウムChromium hydrideニクロムMegalliumステライトVitalliumベリリウム銅ビロン黄銅Calamine brassChinese silverDutch metalGilding metalMuntz metalPinchbeck (alloy)トムバック青銅アルミニウム青銅Arsenical bronzeBell metalFlorentine bronzeGlucydurGuanín (bronze)砲金リン青銅Ormoluスペキュラム合金コンスタンタン水素化銅Copper–tungstenCorinthian bronzeクニフェ白銅Cymbal alloysデバルダ合金エレクトロン貨HepatizonマンガニンMelchior (alloy)洋白Molybdochalkosノルディック・ゴールド赤銅 (合金)TumbagaAlGaGalfenolガリンスタンホワイトゴールドRhoditeCrown goldエリンバーField's metalFernicoフェロアロイフェロセリウムフェロクロムフェロマンガンフェロモリブデンFerrosiliconFerrotitaniumFerrouraniumインバー鋳鉄Iron–hydrogen alloy銑鉄Kanthal (alloy)コバールStaballoyBulat steelCrucible steelクロムモリブデン鋼ダマスカス鋼高マンガン鋼高速度鋼Mushet steelマルエージング鋼高張力鋼Reynolds 531ケイ素鋼ばね鋼AL-6XNCelestriumAlloy 20Marine grade stainlessMartensitic stainless steelSanicro 28Surgical stainless steelZeron 100Silver steel工具鋼耐候性鋼Wootz steelはんだTerne活字合金Elektron (alloy)アマルガムマグノックスAlumelBrightrayChromelHaynes InternationalインコネルモネルNicrosilNisilNickel titaniumMu-metalパーマロイSupermalloyNickel hydrideプルトニウムガリウム合金ナトリウムカリウム合金ミッシュメタルリチウムTerfenol-DPseudo palladiumScandium hydrideサマリウムコバルト磁石Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterling四分一 (合金)スターリングシルバーTibetan silverTitanium Beta Cチタン合金Titanium hydrideGum metalTitanium gold窒化チタンバビットメタルBritannia metalピューターQueen's metalWhite metal水素化ウラン(III)ZamakZirconium hydride水素ヘリウムホウ素窒素酸素フッ素メタン中二階原子Honing (metalworking)金属加工材料工学

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification