powered by CADENAS

Social Share

Bismanol (8461 views - Material Database)

Bismanol is an magnetic alloy of bismuth and manganese (manganese bismuthide) developed by the US Naval Ordnance Laboratory.
Go to Article

Bismanol

Bismanol

Bismanol is an magnetic alloy of bismuth and manganese (manganese bismuthide) developed by the US Naval Ordnance Laboratory.

History

Bismanol, a permanent magnet made from powder metallurgy of Manganese Bismuthide, was developed by the US Naval Ordnance Laboratory in the early 1950s - at the time of invention it was one of the highest coercive force permanent magnets available, at 3000 oersteds.[1] Coercive force reached 3650 oersteds and flux density 4800 by the mid 1950s. The material was generally strong, and stable to shock and vibration, but had a tendency to chip. Slow corrosion of the material occurred under normal conditions.[2]

The material was used to make permanent magnets for use in small electric motors.[3]

Bismanol magnets have been replaced by Neodymium magnets which are both cheaper and superior in other ways, Samarium-Cobalt magnets in more critical applications, and Alnico magnets.[citation needed]

  1. ^ "Bismanol", Physics Today: 19, August 1952, doi:10.1063/1.3067699 
  2. ^ Adams, E.; Hubbard, W.M. (1953), "BISMANOL PERMANENT MAGNETS, EVALUATION AND PROCESSING", Naval Ordnance Lab., USA 
  3. ^ Adams, Edmond (1953). "A New Permanent Magnet from Powdered Manganese Bismuthide". Rev. Mod. Phys. 25 (1): 306–307. doi:10.1103/RevModPhys.25.306. 

ウッドメタルRose's metalChromium hydrideニクロムMegalliumステライトVitalliumベリリウム銅ビロン黄銅Calamine brassChinese silverDutch metalGilding metalMuntz metalPinchbeck (alloy)トムバック青銅アルミニウム青銅Arsenical bronzeBell metalFlorentine bronzeGlucydurGuanín (bronze)砲金リン青銅Ormoluスペキュラム合金コンスタンタン水素化銅Copper–tungstenCorinthian bronzeクニフェ白銅Cymbal alloysデバルダ合金エレクトロン貨HepatizonマンガニンMelchior (alloy)洋白Molybdochalkosノルディック・ゴールド赤銅 (合金)TumbagaAlGaGalfenolガリンスタンホワイトゴールドRhoditeCrown goldエリンバーField's metalFernicoフェロアロイフェロセリウムフェロクロムフェロマンガンフェロモリブデンFerrosiliconFerrotitaniumFerrouraniumインバー鋳鉄Iron–hydrogen alloy銑鉄Kanthal (alloy)コバールStaballoyスピーゲルBulat steelCrucible steelクロムモリブデン鋼ダマスカス鋼高マンガン鋼高速度鋼Mushet steelマルエージング鋼高張力鋼Reynolds 531ケイ素鋼ばね鋼AL-6XNCelestriumAlloy 20Marine grade stainlessMartensitic stainless steelSanicro 28Surgical stainless steelZeron 100Silver steel工具鋼耐候性鋼Wootz steelはんだTerne活字合金Elektron (alloy)アマルガムマグノックスAlumelBrightrayChromelHaynes InternationalインコネルモネルNicrosilNisilNickel titaniumMu-metalパーマロイSupermalloyNickel hydrideプルトニウムガリウム合金ナトリウムカリウム合金ミッシュメタルリチウムTerfenol-DPseudo palladiumScandium hydrideサマリウムコバルト磁石Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterling四分一 (合金)スターリングシルバーTibetan silverTitanium Beta Cチタン合金Titanium hydrideGum metalTitanium gold窒化チタンバビットメタルBritannia metalピューターQueen's metalWhite metal水素化ウラン(III)ZamakZirconium hydride水素ヘリウムホウ素窒素酸素フッ素メタン中二階原子

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification