powered by CADENAS

Social Share

Arsenical copper (9755 views - Material Database)

Arsenical copper contains up to 0.5% arsenic which, at elevated temperatures, imparts higher tensile strength and a reduced tendency to scaling. It is typically specified in boiler work, especially locomotive fireboxes. It also helps prevent embrittlement of oxygen free copper by bismuth, antimony and lead by the formation of complex oxides. Copper with a larger percentage of arsenic is called arsenical bronze, which can be work-hardened much harder than copper.
Go to Article

Arsenical copper

Arsenical copper

Arsenical copper contains up to 0.5% arsenic which, at elevated temperatures, imparts higher tensile strength and a reduced tendency to scaling. It is typically specified in boiler work, especially locomotive fireboxes.[1][2][3] It also helps prevent embrittlement of oxygen free copper by bismuth, antimony and lead by the formation of complex oxides. Copper with a larger percentage of arsenic is called arsenical bronze, which can be work-hardened much harder than copper.

See also


アルミニウムベリリウムガラス合成樹脂Plexiglasステンレス鋼鉄骨構造ビスマスコバルトガリウムインジウムマーキュリーニッケルプルトニウムロジウムサマリウムスズウラン亜鉛ジルコニウムAluminium-lithium alloyアルニコ磁石BirmabrightジュラルミンHiduminiumHydronaliumItalmaMagnaliumアルミニウム合金Y alloyウッドメタルRose's metalChromium hydrideニクロムMegalliumステライトVitalliumベリリウム銅ビロン黄銅Calamine brassChinese silverDutch metalGilding metalMuntz metalPinchbeck (alloy)トムバック青銅アルミニウム青銅Arsenical bronzeBell metalFlorentine bronzeGlucydurGuanín (bronze)砲金リン青銅Ormoluスペキュラム合金コンスタンタン水素化銅Copper–tungstenCorinthian bronzeクニフェ白銅Cymbal alloysデバルダ合金エレクトロン貨HepatizonマンガニンMelchior (alloy)洋白Molybdochalkosノルディック・ゴールド赤銅 (合金)TumbagaAlGaGalfenolガリンスタンホワイトゴールドRhoditeCrown goldエリンバーField's metalFernicoフェロアロイフェロセリウムフェロクロムフェロマンガンフェロモリブデンFerrosiliconFerrotitaniumFerrouraniumインバー鋳鉄Iron–hydrogen alloy銑鉄Kanthal (alloy)コバールStaballoyスピーゲルBulat steelCrucible steelクロムモリブデン鋼ダマスカス鋼高マンガン鋼高速度鋼Mushet steelマルエージング鋼高張力鋼Reynolds 531ケイ素鋼ばね鋼AL-6XNCelestriumAlloy 20Marine grade stainlessMartensitic stainless steelSanicro 28Surgical stainless steelZeron 100Silver steel工具鋼耐候性鋼Wootz steelはんだTerne活字合金Elektron (alloy)アマルガムマグノックスAlumelBrightrayChromelHaynes InternationalインコネルモネルNicrosilNisilNickel titaniumMu-metalパーマロイSupermalloyNickel hydrideプルトニウムガリウム合金ナトリウムカリウム合金ミッシュメタルリチウムTerfenol-DPseudo palladiumScandium hydrideサマリウムコバルト磁石Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterling四分一 (合金)スターリングシルバーTibetan silverTitanium Beta Cチタン合金Titanium hydrideGum metalTitanium gold窒化チタンバビットメタルBritannia metalピューターQueen's metalWhite metal水素化ウラン(III)ZamakZirconium hydride水素ヘリウムホウ素窒素酸素フッ素メタン中二階原子

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification