Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution-Share Alike 3.0 (Skeezix1000).
Shopping bags are medium-sized bags, typically around 10–20 litres (2.5–5 gallons) in volume (though much larger versions exist, especially for non-grocery shopping), that are often used by grocery shoppers to carry home their purchases. They can be single-use (disposable), used for other purposes (storage, can liners, etc.) or designed as reusable shopping bags.
Types and typical use of shopping bags vary by country:
Bags and flexible containers | |
---|---|
Carried | |
Worn | |
Luggage | |
Postal | |
Containers | |
Purses/Handbags | |
Other |
This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
3d,cad,model,library,download,drawing,step,cad blocks,basics,university,highschool,college,grammer school,statistics,3dprinted