powered by CADENAS

Social Share

Amazon

Cockpit (sailing) (2587 views - Transportation - Air Water Earth)

A cockpit is a name for the location of controls of a vessel; while traditionally an open well in the deck of a boat outside any deckhouse or cabin, in modern boats they may refer to an enclosed area. Smaller boats typically have an aft cockpit, towards the stern of the boat, whereas larger vessels may provide a center cockpit with greater protection from weather. On a recreational sailboat, the cockpit is considered the most safe external location for crew. A bridge deck is a raised separation between an external cockpit and cabin or saloon, used to keep water from astern from entering from the cockpit, especially in following seas.
Go to Article

Explanation by Hotspot Model

Youtube


    

Cockpit (sailing)

Cockpit (sailing)

A cockpit is a name for the location of controls of a vessel; while traditionally an open well in the deck of a boat outside any deckhouse or cabin,[1] in modern boats they may refer to an enclosed area.[2] Smaller boats typically have an aft cockpit, towards the stern of the boat, whereas larger vessels may provide a center cockpit with greater protection from weather.[2] On a recreational sailboat, the cockpit is considered the most safe external location for crew.[3]

A bridge deck is a raised separation between an external cockpit and cabin or saloon, used to keep water from astern from entering from the cockpit, especially in following seas.[4]

History

In the Royal Navy, the term cockpit originally referred to the area where the coxswain was stationed. This led to the word being used to refer to the area towards the stern of a small decked vessel that houses the rudder controls. The midshipmen and master's mates were later berthed in the cockpit, and it served as the action station for the ship's surgeon and his mates during battle.[5]

  1. ^ Husick, Charles. Chapman Piloting & Seamanship (66th ed.). Hearst Books. p. 25.
  2. ^ a b Nicholas, Mark (2005). The Essentials of Living Aboard a Boat: The Definitive Guide for Liveaboards. Paradise Cay Publications. ISBN 9780939837663.
  3. ^ Jobson, Gary (1998). Sailing Fundamentals. Simon & Schuster. ISBN 0684849941.
  4. ^ Simon, Alvah (11 March 2014). "Companionway Design: Down The (Main) Hatch". Cruising World. Retrieved 27 March 2016.
  5. ^ "Cockpit". Oxford Companion to Ships and the Sea. Oxford: Oxford University Press. 1976.


This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Transportation - Air Water Earth

3D,CAD,Model,Libary,Railway, Train, Ship, Marine, Submarine, Automotive, Locomotive, Bike, Car, Formula 1, Space, Aircraft, Aerospace, Satelite, Automobile, Yacht