powered by CADENAS

Social Share

Amazon

Structural element (2953 views - Mechanism & Kinematics)

Structural elements are used in structural analysis to split a complex structure into simple elements. Within a structure, an element cannot be broken down (decomposed) into parts of different kinds (e.g., beam or column).Structural elements can be lines, surfaces or volumes.Line elements: Rod - axial loads Beam - axial and bending loads Struts or Compression members- compressive loads Ties, Tie rods, eyebars, guy-wires, suspension cables, or wire ropes - tension loadsSurface elements: membrane - in-plane loads only shell - in plane and bending moments Concrete slab deck shear panel - shear loads onlyVolumes: Axial, shear and bending loads for all three dimensions
Go to Article

Explanation by Hotspot Model

Youtube


    

Structural element

Structural element

Structural elements are used in structural analysis to split a complex structure into simple elements. Within a structure, an element cannot be broken down (decomposed) into parts of different kinds (e.g., beam or column).[1]

Structural elements can be lines, surfaces or volumes.[2]

Line elements:

Surface elements:

Volumes:

  • Axial, shear and bending loads for all three dimensions

See also



This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Mechanism & Kinematics

3D,Geneva double,mechanism,kinematics,rotation,translation