powered by CADENAS

Social Share

BB-8 (6278 views - Science Fiction - Fantasy - Cartoon)

BB-8 (or Beebee-Ate) is a droid character in the Star Wars franchise, first appearing in the 2015 film Star Wars: The Force Awakens. Spherical with a free-moving domed head, BB-8 is portrayed by both a rod puppet and a remote-controlled robotic unit.
Go to Article

Explanation by Hotspot Model

BB-8

BB-8

BB-8
BB-8
Star Wars character
First appearance Star Wars: The Force Awakens (2015)
Created by
Portrayed by Dave Chapman/Brian Herring (puppeteers)
Voiced by Bill Hader/Ben Schwartz (consultants)
Information
Species Robot
Occupation Astromech droid
Affiliation Resistance

BB-8 (or Beebee-Ate) is a droid character in the Star Wars franchise, first appearing in the 2015 film Star Wars: The Force Awakens. Spherical with a free-moving domed head, BB-8 is portrayed by both a rod puppet and a remote-controlled robotic unit.

Character

Background

In August 2013, The Force Awakens cinematographer Daniel Mindel and Episode VIII director Rian Johnson each stated that The Force Awakens director J. J. Abrams would use little computer-generated imagery (CGI) and more practical, traditional special effects in order to recreate the visual realism and authenticity of the original Star Wars film.[1][2][3] To that end, the droid BB-8 was a physical prop developed by Disney Research,[4] created by special effects artist Neal Scanlan and operated live on set with the actors.[5][6][7] Seven BB-8 puppets were constructed for filming.[8] The most prominent was a rod puppet, controlled by puppeteers Dave Chapman and Brian Herring. In addition, there were several radio controlled units and some static prop versions. A full functioning, self-contained robotic unit was not practical for shooting, so most of the "walking" scenes were achieved by the puppet, with rods removed in post production. Later a self standing remote controlled unit was constructed and used at promotional events.[9]

Development

Scanlan told Entertainment Weekly in November 2015 that the robot's design came from an original sketch by Abrams, saying "It was a very simple sketch, beautiful in its simplicity of a ball with this little dome on top."[10] Of BB-8's design "with differently shaped panels on each side to help the viewer’s eye track movement", Scanlan said "If you had parallel patterns that ran around the circumference, they would be less informative as to the direction BB-8 was traveling than a slightly more chaotic pattern."[10] Calling the robot a "Swiss Army Knife that shouldn’t be trusted", he noted that while each of the BB-8's panels has a specific purpose, like a port or tool, not all of them have been absolutely defined to leave options for future films.[10] Abrams also named the robot, telling Entertainment Weekly in August 2015, "I named him BB-8 because it was almost onomatopoeia. It was sort of how he looked to me, with the 8, obviously, and then the two B's."[11] The name was conceived early on in the film's production and was one of the few to remain unchanged.[11]

Portrayal

The voice of BB-8 was supplied by comedians Bill Hader and Ben Schwartz, both credited as "BB-8 vocal consultants" in the film. The voice was created by Abrams manipulating their voices through a talkbox attached to an iPad running a sound effects app.[12]

Description

BB-8 is a spherical robot with a free-moving domed head. He is white, with orange and silver accents and a black optical lens on its headpiece. BB-8 also possesses multiple panels containing various tools or ports. Scanlan said of the robot's personality, "We always imagined BB-8 as being quite manipulative. I think he knows he’s cute. He knows that he can win people over. And he uses that like children do to get his own way. In this film, he has a very important mission that he has to accomplish and so he uses his personality, his coyness, and all of those things."[10] Of BB-8's gender he said, "I'm still not sure, dare I say, whether BB-8 is male or female ... BB-8 was female in our eyes. And then he or she became male. And that's all part of the evolution, not only visually, but in the way they move, how they hold themselves."[10]

Analysis

Brett Kennedy from NASA's Jet Propulsion Laboratory said that physics would prevent a real-world robot of BB-8's design from maneuvering as well as shown onscreen on surfaces that are not completely flat: "Trying to roll up and over anything is extremely difficult. If you only have one wheel, you're sort of stuck and if you don't have enough height, the physics just doesn't work out."[13]

Appearances

The Force Awakens (2015)

BB-8 was first seen in the 88-second The Force Awakens teaser trailer released by Lucasfilm on November 28, 2014.[14] Its name was revealed by Entertainment Weekly in a Lucasfilm-designed Topps-style trading card mockup in December 2014.[15][16]

In the film, the robot is the astromech droid of the Resistance X-wing fighter pilot Poe Dameron (Oscar Isaac).[17] Poe entrusts him with a map that must be delivered to the Resistance headquarters in order to determine the whereabouts of Jedi Knight Luke Skywalker. While Poe is captured and interrogated by the sinister First Order commander Kylo Ren, BB-8 flees across the desert of the planet Jakku and finds sanctuary with the plucky scavenger Rey. Eventually Rey, the renegade stormtrooper Finn, Han Solo, and Chewbacca bring BB-8 to Resistance leader Leia Organa, and ultimately reunite him with Poe.

The Last Jedi (2017)

BB-8 will appear in Star Wars: The Last Jedi in 2017.

Related media

BB-8 is a point of view character in the 2015 novelization of The Force Awakens by Alan Dean Foster.[18] The droid also appears in the comic book series Star Wars: Poe Dameron, published by Marvel Comics in April 2016.[19]

Merchandising

The official September 4, 2015 launch of all merchandise for The Force Awakens[20][21][22] included an 11.4 centimeter tall mobile app-enabled BB-8 robot toy developed by Sphero.[4] Sphero had participated in a Disney-run startup accelerator program in July 2014, during which Disney CEO Bob Iger showed Sphero executives on-set photos and imagery of BB-8 before anyone outside of the production team knew of the robot's existence. Sphero acquired the license in November 2014, completing the development and production of the toy in time for its September 2015 release.[23][24][25][26][27][28] Wired called the BB-8 toy "the only truly cutting-edge item" in the Force Awakens collection.[23] In 2015, Sphero sold over 1 million of the robots.[29]

Other BB-8 merchandising includes household items,[30] luggage and bags,[31][32] a life-size plush,[33] a Lego Star Wars playset called Poe's X-wing Fighter,[34][35] Hasbro's Star Wars: The Force Awakens Takodana Encounter set,[36][37] and other action figures and other toys.[32][38][39] The Lego versions of Poe and BB-8 have also appeared in the 2016 short form animated series Lego Star Wars: The Resistance Rises,[40][41][42][43] and the short Poe Dameron vs the First Order Snowspeeder.[44]

Reception

Anthony Breznican of Entertainment Weekly wrote of BB-8 in November 2015, "He bowled us over immediately. From the moment Star Wars fans laid eyes on the droid with the roly-poly body and the babyface, it was love."[10] The droid has been called a breakout character of the film,[33] and of 2015.[45] Time's Alex Fitzpatrick wrote in September 2015, "As a movie character, BB-8 feels destined to become a fan favorite. Some Star Wars fans have already tattooed likenesses of the droid on various parts of their body, and the movie isn’t even out until December."[25] Richard Roeper of the Chicago Sun-Times noted that "the hype for The Force Awakens has been so insane and the marketing so intense, we knew about BB-8 as a pricey and cool toy well before BB-8 ever made his big-screen debut.[46] According to Tor.com:

We haven't even seen Star Wars: The Force Awakens but we (as in: humanity) don't need to in order to know that BB-8 is the break-out star. This soccer ball that thinks it is a robot is a masterpiece of evocative design that instantly evokes a galaxy far, far away. You see BB-8, even if only in silhouette, and you immediately think Star Wars. Rey and Finn and Poe’s little pal is a hint of the continuing universe that will unfold with The Force Awakens, and a promise to fans that the filmmakers of the new films have a deep understanding of what makes Star Wars fun and mythic.[47]

Peter Travers of Rolling Stone wrote that "no one can steal a scene from BB-8".[48] The Hollywood Reporter's Todd McCarthy explained that the droid "serves as a welcome robot reboot from the sidelined (but hardly vanquished) R2-D2",[49] and Emily Asher-Perrin of Tor.com described BB-8 as "the perfect hybrid of R2-D2 and WALL-E".[50] Entertainment Weekly's Chris Nashawaty called BB-8 "that rolling gyroscopic weeble that, if possible, may out-cute R2-D2".[51] Ann Hornaday wrote in The Washington Post that "BB-8, a roly-poly little Wall-E of a creature, rolls, beeps and blinks with such puppy-ish charisma that R2-D2 and C-3PO might want to call their agents to make sure they’re in the next installment.[52] Stephanie Zacharek of Time also praised BB-8:

Abrams and his team of designers and technicians introduce a new star ... A roly-poly cueball with a surprisingly expressive half-dome for a head—and a vocabulary of squeaks and squiggles that are more eloquent than mere words—BB-8 is both modernist and old-fashioned at once, a marvelous creation that could have sprung from the imagination of Jules Verne.[53]

BB-8 appeared with several other Force Awakens characters on the December 2015 cover of Rolling Stone,[54][55] and alone on the cover of the December 18, 2015 issue of The Hollywood Reporter.[56] The droid was also featured alone on one of two alternate covers of the December 14, 2015 issue of Time (the other cover featuring R2-D2).[57][58][59] This was the first time the magazine has offered two covers for editions worldwide.[57] The Time cover photographer, Marco Grob, said, "The moment you meet BB-8, you almost build some form of weird human connection. It has this really cute way of looking at you."[57]

The Force Awakens received seven Visual Effects Society Award nominations, including one for Outstanding Models in a Photoreal or Animated Project for BB-8.[60][61]

  1. ^ Taylor, Chris (August 22, 2013). "Star Wars Episode VII to Use Film, Be More Like Original Trilogy". Mashable. Retrieved September 7, 2013. 
  2. ^ McMillan, Graeme (August 18, 2014). "Rian Johnson Says Next Star Wars Will Have Less CGI, More Practical Effects". The Hollywood Reporter. Retrieved August 18, 2014. 
  3. ^ Otero, Jose (April 16, 2015). "Star Wars Celebration: Why Star Wars 7 uses practical effects". IGN. Retrieved April 21, 2015. 
  4. ^ a b Hackett, Robert (May 26, 2015). "Disney just developed the most adorable walking robot". Fortune. Retrieved July 23, 2015. 
  5. ^ Couto, Anthony (December 13, 2014). "Mark Hamill Says Star Wars: The Force Awakens' BB-8 Is a Prop, Not CGI". IGN. Retrieved April 21, 2015. 
  6. ^ Fischer, Russ (April 16, 2015). "Watch Awesome The Force Awakens Droid BB-8 Appear Live on Stage". /Film. Retrieved April 21, 2015. 
  7. ^ Russon, Mary-Ann (April 17, 2015). "Star Wars: The Force Awakens – The BB8 robot droid is a real machine, not a puppet or CGI". International Business Times. Retrieved December 4, 2015. 
  8. ^ Lee, Josh; Denton, Matt (April 10, 2017). Puppetry of BB-8. The Hobble & Stitch Show. Event occurs at 6:54. Retrieved April 13, 2017. 
  9. ^ Brooks, Dan (August 26, 2015). "Droid Dreams: How Neal canlan and the Star Wars: The Force Awakens Team Brought BB-8 to Life". StarWars.com. Retrieved December 18, 2015. 
  10. ^ a b c d e f Breznican, Anthony (November 13, 2015). "BB-8: Creating the roly-poly droid from Star Wars: The Force Awakens". Entertainment Weekly. Retrieved December 4, 2015. 
  11. ^ a b Breznican, Anthony (August 12, 2015). "Star Wars: The Force Awakens: J.J. Abrams explains what's in a name". Entertainment Weekly. Retrieved December 6, 2015. 
  12. ^ McWeeny, Drew (December 15, 2015). "Wait a minute... who played the voice of BB-8 in Star Wars: The Force Awakens?". HitFix. Retrieved December 16, 2015. 
  13. ^ "NASA Thinks C-3PO Might Actually Work in Space. But BB-8? Not So Much". Wired. December 8, 2015. Retrieved January 11, 2017. 
  14. ^ Lewis, Andy (December 1, 2014). "Trailer Report: Star Wars Teaser Beats Age of Ultron In Debut". The Hollywood Reporter. Retrieved December 2, 2014. 
  15. ^ Breznican, Anthony (December 11, 2014). "Star Wars: The Force Awakens character names revealed (in coolest way possible)". Entertainment Weekly. Retrieved December 11, 2014. 
  16. ^ "Star Wars: The Force Awakens Digital Trading Cards". StarWars.com. Retrieved December 6, 2015. 
  17. ^ "Databank: BB-8". StarWars.com. Retrieved December 4, 2015. 
  18. ^ Foster, Alan Dean (2015). "Chapter I". The Force Awakens (e-book). ISBN 9781101965504. 
  19. ^ Truitt, Brian (January 17, 2016). "Exclusive: Star Wars: Poe Dameron comic book debuts in April". USA Today. Retrieved February 15, 2016. 
  20. ^ "Star Wars: The Force Awakens Products Coming on September 4". ComingSoon.net. May 3, 2015. Retrieved May 3, 2015. 
  21. ^ McNary, Dave (August 26, 2015). "Disney Sets Massive Star Wars Toy Promotion". Variety. Retrieved August 27, 2015. 
  22. ^ McMillan, Graeme (August 26, 2015). "Star Wars: The Force Awakens Toys to Be Unveiled During 18-Hour YouTube Marathon". The Hollywood Reporter. Retrieved August 27, 2015. 
  23. ^ a b McFarland, K. M. (September 3, 2015). "The Story (And Tech) Behind That Awesome Star Wars BB-8 Toy". Wired. Retrieved September 5, 2015. 
  24. ^ Nakashima, Ryan (August 15, 2015). "Disney’s support for start-ups led to one new company winning a dream Star Wars contract". The National. Abu Dhabi. Retrieved September 5, 2015. 
  25. ^ a b Fitzpatrick, Alex (September 3, 2015). "This Will Be the Star Wars Toy Every Kid Wants This Holiday". Time. Retrieved December 6, 2015. 
  26. ^ Miller, Ross (September 3, 2015). "You can now buy Star Wars adorable BB-8 droid and let it patrol your home". The Verge. Retrieved December 6, 2015. 
  27. ^ "How Sphero Created Their BB-8 Toy". StarWars.com. September 10, 2015. Retrieved December 6, 2015. 
  28. ^ Lewin, Sarah (November 4, 2015). "Makers of Star Wars BB-8 Droid Toy Promise Hidden Tricks". Space.com. Retrieved December 6, 2015. 
  29. ^ Ian Bernstein interviewed on the TV show Triangulation on the TWiT.tv network
  30. ^ Burton, Bonnie (September 4, 2015). "Force Friday furnishings: New Star Wars decor from ThinkGeek". CNET. Retrieved December 4, 2015. 
  31. ^ Walsh, Michael (December 3, 2015). "Journey Through the Galaxy with BB-8 Luggage". Nerdist.com. Retrieved December 5, 2015. 
  32. ^ a b "First Look at Star Wars: The Force Awakens Toys". IGN. September 1, 2015. Retrieved December 6, 2015. 
  33. ^ a b Kooser, Amanda (September 22, 2015). "Hug this life-size plush BB-8 Star Wars droid". CNET. Retrieved December 4, 2015. 
  34. ^ "75102-1: Poe's X-wing Fighter". Brickset.com. 2015. Retrieved December 6, 2015. 
  35. ^ "sw661: BB-8". Brickset.com. 2016. Retrieved January 13, 2016. 
  36. ^ Cochran, Jay (February 11, 2016). "Star Wars The Force Awakens 3.75" Takodana Encounter Set with Maz Kanata Figure". JediInsider.com. Retrieved July 27, 2016. 
  37. ^ Breznican, Anthony (February 11, 2016). "Maz Kanata action figure among new Star Wars: The Force Awakens toys". Entertainment Weekly. Retrieved July 27, 2016. 
  38. ^ Walsh, Michael (September 3, 2015). "Hot Topic Force Friday Boasts Funko POP! Figures and Other Star Wars Goodies". Nerdist.com. Retrieved December 6, 2015. 
  39. ^ Wong, Raymond (September 19, 2015). "Hasbro's remote-controlled BB-8 is bursting with charm, even when it fails". Mashable. Retrieved December 24, 2015. 
  40. ^ Li, Shirley (February 12, 2016). "The Force Awakens characters to appear in new LEGO Star Wars series". Entertainment Weekly. Retrieved April 23, 2016. 
  41. ^ "LEGO Star Wars: The Resistance Rises to Debut on Disney XD February 15". Oh My Disney. February 2016. Retrieved April 22, 2016. 
  42. ^ Watercutter, Angela (February 12, 2016). "This New Animated Lego Star Wars Short Looks Legit". Wired. Retrieved April 25, 2016. 
  43. ^ Whitbrook, James (February 12, 2016). "Poe Dameron Stages a Daring Rescue in the First The Force Awakens Lego Short". io9. Retrieved April 25, 2016. 
  44. ^ "Poe Dameron™ vs the First Order Snowspeeder™". Lego.com. December 17, 2015. Retrieved April 25, 2016. 
  45. ^ Faraci, Devin (April 16, 2015). "BB-8 Is the Breakout Character of 2015". BirthMoviesDeath.com. Retrieved December 5, 2015. 
  46. ^ Roeper, Richard (December 15, 2015). "Star Wars: The Force Awakens: The thrills are strong with this one". Chicago Sun-Times. Archived from the original on December 18, 2015. Retrieved December 16, 2015. 
  47. ^ Stubby the Rocket (December 9, 2015). "The Sci-Fi/Fantasy Characters We Couldn’t Stop Talking About in 2015". Tor.com. Retrieved December 10, 2015. 
  48. ^ Travers, Peter (December 16, 2015). "Star Wars: The Force Awakens". Rolling Stone. Retrieved December 21, 2015. 
  49. ^ McCarthy, Todd (December 16, 2015). "Star Wars: The Force Awakens: Review". The Hollywood Reporter. Retrieved December 29, 2015. 
  50. ^ Asher-Perrin, Emily (December 21, 2015). "One Fan’s Blow-By-Blow Reaction to Star Wars: The Force Awakens, or, How Episode VII Made Me Sob Continuously in Front of My Friends Forever". Tor.com. Retrieved December 29, 2015. 
  51. ^ Nashawaty, Chris (December 16, 2015). "Star Wars: The Force Awakens: A 'rollicking adventure wrapped in epic mythology'". Entertainment Weekly. Retrieved January 19, 2016. 
  52. ^ Hornaday, Ann (December 16, 2015). "Star Wars: The Force Awakens gets the nostalgia-novelty mix just right". The Washington Post. p. T29. Retrieved January 15, 2016. 
  53. ^ Zacharek, Stephanie (December 15, 2015). "Review: The Force Awakens Is Everything You Could Hope for in a Star Wars Movie—and Less". Time. Retrieved December 16, 2015. 
  54. ^ "Cover: Star Wars Strikes Back". Rolling Stone (1250/1251). December 2015. Retrieved December 16, 2015. 
  55. ^ Hiatt, Brian (December 2, 2015). "Star Wars Strikes Back: Behind the Scenes of the Biggest Movie of the Year". Rolling Stone. Retrieved December 16, 2015. 
  56. ^ Bond, Paul (December 9, 2015). "How Star Wars Will Change Hollywood (Again)". The Hollywood Reporter. Retrieved December 29, 2015. 
  57. ^ a b c Miskell, Kyle (December 3, 2015). "Star Wars: The Force Awakens: Everybody’s Favorite Droids Grace the Cover of Time Magazine". Collider.com. Retrieved December 16, 2015. 
  58. ^ Grossman, Lev (December 14, 2015). "How J. J. Abrams Brought Back Star Wars". Time. 186 (24). Retrieved December 16, 2015. (Subscription required (help)). 
  59. ^ Rothman, Lily (December 3, 2015). "See Every Star Wars Cover in TIME Magazine History". Time. Retrieved December 16, 2015. 
  60. ^ "Star Wars: The Force Awakens Dominates Visual Effects Society Nominations". IGN. January 12, 2016. Retrieved January 15, 2016. 
  61. ^ "Visual Effects Society Announces Nominees for the 14th Annual VES Awards". Visual Effects Society. January 12, 2016. Retrieved January 15, 2016. 


This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Science Fiction - Fantasy - Cartoon

3d,starwars,startreck,odysee 2000,science fiction,future,movie, superman,batman,south gate,superhero,harry potter,knight rider,cartoon,comic