This article needs additional citations for verification. Please help improve this article by adding citations to reliable sources. Unsourced material may be challenged and removed. (December 2011) (Learn how and when to remove this template message) |
Manufacturer | Yamaha Motor Company |
---|---|
Also called | Yamaha V Star 650 - XVS650/XVS650A |
Production | since 1997 |
Predecessor | Yamaha Virago 535 |
Class | Cruiser |
Engine | 649 cc (39.6 cu in) air-cooled 70° V-twin; SOHC, 2 v/cyl |
Transmission | 5-speed; multiplate wet clutch |
Frame type | Steel pipe/double cradle |
Suspension | Front: Telescopic fork; 139 mm (5.5 in) travel Rear: Single shock, link-type; w/adjustable preload; |
Brakes |
Front: 298 mm disc Rear: 200 mm drum |
Wheelbase | 1,610 mm (63 in) XVS650 / 1,625 mm (64.0 in) XVS650A |
Dimensions |
L: 2,339 mm (92.1 in) XVS650 / 2,451 mm (96.5 in) XVS650A W: 878 mm (34.6 in) XVS650 / 929 mm (36.6 in) XVS650A H: 1,069 mm (42.1 in) XVS650 / 1,104 mm (43.5 in) XVS650A |
Seat height | 695 mm (27.4 in) XVS650 / 711 mm (28.0 in) XVS650A |
Fuel capacity | 16 L (3.5 imp gal; 4.2 US gal) / 3 L (0.66 imp gal; 0.79 US gal) Reserve |
Related | Yamaha DragStar 1100 XVS1100/XVS1100A |
The Yamaha DragStar 650 (also known as the V Star 650 and the XVS650/XVS650A) is a motorcycle produced by Yamaha Motor Company.
Based on the Yamaha Virago 535 engine, the XVS650 (named V Star in USA) cylinders were bored an additional 5 mm to 81 mm and stroked 4 mm more to 63 mm, to net a displacement of 649 cc. The XVS650 comes in two models: the Custom with a lower seat height 695 mm (27.4 in) and slightly less weight, and the Classic with a higher seat height of 708 mm (27.9 in). The Custom is approximately 232 kg (511 lb) and the Classic approximately 15 kg heavier 247 kg (545 lb).
The Yamaha XVS650 is sold in the U.S. as the entry-level versions of the V-Star line. That line was offered from 1998 to 2008 in two different versions: the Classic and the Silverado. Both versions are built around the same 649 cc v-twin engine. The V-Star line offers the visual appeal of larger v-twin motorcycles paired with the fuel efficiency, reliability, and nimble handling of a mid-size cruiser.
The V-Star 650 (and even the 1100) bikes come in three trims:
All these are the base versions of the RoadStar. The RoadStar and RoyalStar generally refers to the class of bikes which are made and fine-tuned for touring performance
There were no spec changes between 2008 and 2009 models.
This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Car, Truck,MotorBike, Bicycle, Engine, Racer, Bus
This website makes use of cookies to enhance browsing experience and provide additional functionality. By further using this site you agree that we are using the following cookies: