powered by CADENAS

Social Share

Doré bullion (8558 views - Material Database)

Doré bullion is unrefined silver that contains a variable but usually appreciable percentage of gold. It is a common article of commerce and trade, of interest mainly to miners, smelters, and refiners.
Go to Article

Doré bullion

Doré bullion

Doré bullion is unrefined silver that contains a variable but usually appreciable percentage of gold. It is a common article of commerce and trade, of interest mainly to miners, smelters, and refiners.

See also


41xx steelAL-6XNAlGaAlloy 20Aimant AlNiCoAlumelAluminiumAluminium alloyCuproaluminiumAluminium-lithium alloyAmalgame (métallurgie)Argentium sterling silverBronze arséniéArsenical copperBell metalBérylliumBronze au bérylliumBillon (alliage)BirmabrightBismanolBismuthLaitonBrightrayArgent BritanniaBronzeBulat steelCalamine brassFonte (métallurgie)CelestriumChinese silverChromelChromeChromium hydrideCobaltColored goldConstantanCuivreCopper hydrideCopper–tungstenBronze de CorintheCrown goldAcier au creusetCunifeCupronickelCymbal alloysAcier de DamasAlliage de DevardaAlliages d'aluminium pour corroyage#Série 2000 (aluminium cuivre)Dutch metalFer douxÉlectrumElektronÉlinvarFernicoFerroalliagePierre à briquetFerrochromeFerromanganèseFerromolybdèneFerrosiliciumFerrotitaneFerrouraniumField's metalFlorentine bronzeGalfenolGalinstanGalliumLaiton rougeVerreGlucydurOrGuanín (bronze)GunmetalHaynes InternationalHepatizonHiduminiumAcier rapideHigh-strength low-alloy steelHydronaliumInconelIndiumInvarFerHydrure de ferItalmaKanthalKovarPlombLithiumMagnaliumMagnésiumMagnox (alloy)MangalloyManganinAcier maragingMarine grade stainlessMartensitic stainless steelMegalliumMaillechortMercuryMischmétalMolybdochalkosMonelMu-métalMuntz metalMushet steelNichromeNickelHydrure de nickelMaillechortNitinolNicrosilNisilOr nordiqueDorure#Dorure au mercurePermalloyBronze phosphoreuxFonte brutePinchbeck (alloy)Matière plastiquePlexiglasPlutoniumAlliage plutonium-galliumPotassiumPseudo palladiumReynolds 531rhoditeRhodiumRose's metalSamariumAimant samarium-cobaltSanicro 28ScandiumScandium hydrideShakudōArgentSilver steelSodiumNaKSolderSpeculum metalSpiegeleisenSpring steelStaballoyAcier inoxydableAcierStellite (alliage)Structural steelSupermalloySurgical stainless steelTerfenol-DTerneÉtainTitaneTombacAcier à outilsTumbagaPlomb typographiqueUraniumVitalliumAcier CortenMétal de WoodWootzY alloyZeron 100ZincZirconiumGoloidPlatinum sterlingShibuichiArgent sterlingTibetan silverTitanium Beta CAlliage de titaneHydrure de titaneGum metalTitanium goldNitrure de titaneBabbitt (alloy)BritanniumAlliage plomb-étainQueen's metalWhite metalHydrure d'uranium(III)ZamakZirconium hydrideHydrogèneHéliumBoreAzoteOxygèneFluorMéthaneMezzanine (architecture)Atome

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification