powered by CADENAS

Social Share

Nicrosil (9384 views - Material Database)

Nicrosil is a nickel alloy containing 14.4% chromium, 1.4% silicon, and (in some sources) 0.1% magnesium. Nicrosil is used as the positive leg of type N thermocouples. In this application another nickel alloy, Nisil, is used as the negative leg. The Nicrosil alloy in this case does not contain magnesium.
Go to Article

Nicrosil

Nicrosil

Nicrosil is a nickel alloy containing 14.4% chromium, 1.4% silicon, and (in some sources) 0.1% magnesium.[1]

Nicrosil is used as the positive leg of type N thermocouples. In this application another nickel alloy, Nisil, is used as the negative leg.[2] The Nicrosil alloy in this case does not contain magnesium.[2]

  1. ^ "Nicrosil alloy". Retrieved 2007-10-31. 
  2. ^ a b "Type N thermocouples" (PDF). Retrieved 2007-10-31. 



41xx steelAL-6XNAlGaAlloy 20Aimant AlNiCoAlumelAluminiumAluminium alloyCuproaluminiumAluminium-lithium alloyAmalgame (métallurgie)Bronze arséniéArsenical copperBell metalBérylliumBronze au bérylliumBillon (alliage)BirmabrightBismanolBismuthLaitonBrightrayBronzeBulat steelCalamine brassFonte (métallurgie)CelestriumChinese silverChromelChromeChromium hydrideCobaltColored goldConstantanCuivreCopper hydrideCopper–tungstenBronze de CorintheCrown goldAcier au creusetCunifeCupronickelCymbal alloysAcier de DamasAlliage de DevardaAlliages d'aluminium pour corroyage#Série 2000 (aluminium cuivre)Dutch metalFer douxÉlectrumElektronÉlinvarFernicoFerroalliagePierre à briquetFerrochromeFerromanganèseFerromolybdèneFerrosiliciumFerrotitaneFerrouraniumField's metalFlorentine bronzeGalfenolGalinstanGalliumLaiton rougeVerreGlucydurOrGuanín (bronze)GunmetalHaynes InternationalHepatizonHiduminiumAcier rapideHigh-strength low-alloy steelHydronaliumInconelIndiumInvarFerHydrure de ferItalmaKanthalKovarPlombMagnaliumMagnésiumMagnox (alloy)MangalloyManganinAcier maragingMarine grade stainlessMartensitic stainless steelMegalliumMaillechortMercuryMolybdochalkosMonelMuntz metalMushet steelNichromeNickelMaillechortOr nordiqueDorure#Dorure au mercureBronze phosphoreuxFonte brutePinchbeck (alloy)Matière plastiquePlexiglasPlutoniumPotassiumReynolds 531rhoditeRhodiumRose's metalSamariumSanicro 28ScandiumShakudōArgentSilver steelSodiumSolderSpeculum metalSpiegeleisenSpring steelStaballoyAcier inoxydableAcierStellite (alliage)Structural steelSurgical stainless steelTerneÉtainTitaneTombacAcier à outilsTumbagaPlomb typographiqueUraniumVitalliumAcier CortenMétal de WoodWootzY alloyZeron 100ZincZirconiumNisilNitinolMu-métalPermalloySupermalloyHydrure de nickelAlliage plutonium-galliumNaKMischmétalLithiumTerfenol-DPseudo palladiumScandium hydrideAimant samarium-cobaltArgentium sterling silverArgent BritanniaDoré bullionGoloidPlatinum sterlingShibuichiArgent sterlingTibetan silverTitanium Beta CAlliage de titaneHydrure de titaneGum metalTitanium goldNitrure de titaneBabbitt (alloy)BritanniumAlliage plomb-étainQueen's metalWhite metalHydrure d'uranium(III)ZamakZirconium hydrideHydrogèneHéliumBoreAzoteOxygèneFluorMéthaneMezzanine (architecture)Atome

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification