powered by CADENAS

Social Share

Magnox (alloy) (15033 views - Material Database)

Magnox is an alloy—mainly of magnesium with small amounts of aluminium and other metals—used in cladding unenriched uranium metal fuel with a non-oxidising covering to contain fission products in nuclear reactors. Magnox is short for Magnesium non-oxidising. This material has the advantage of a low neutron capture cross section, but has two major disadvantages: It limits the maximum temperature (to about 360 Celsius), and hence the thermal efficiency, of the plant. It reacts with water, preventing long-term storage of spent fuel under water in spent fuel pools. The magnox alloy Al80 has a composition of 0.8% aluminium and 0.004% beryllium.
Go to Article

Magnox (alloy)

Magnox (alloy)

Magnox is an alloy—mainly of magnesium with small amounts of aluminium and other metals—used in cladding unenriched uranium metal fuel with a non-oxidising covering to contain fission products in nuclear reactors. Magnox is short for Magnesium non-oxidising. This material has the advantage of a low neutron capture cross section, but has two major disadvantages:

The magnox alloy Al80 has a composition of 0.8% aluminium and 0.004% beryllium.[1]

See also

  • Magnox nuclear power reactors.

41xx steelAL-6XNAlGaAlloy 20Aimant AlNiCoAluminiumAluminium alloyCuproaluminiumAluminium-lithium alloyBronze arséniéArsenical copperBell metalBérylliumBronze au bérylliumBillon (alliage)BirmabrightBismanolBismuthLaitonBronzeBulat steelCalamine brassFonte (métallurgie)CelestriumChinese silverChromeChromium hydrideCobaltColored goldConstantanCuivreCopper hydrideCopper–tungstenBronze de CorintheCrown goldAcier au creusetCunifeCupronickelCymbal alloysAcier de DamasAlliage de DevardaAlliages d'aluminium pour corroyage#Série 2000 (aluminium cuivre)Dutch metalFer douxÉlectrumElektronÉlinvarFernicoFerroalliagePierre à briquetFerrochromeFerromanganèseFerromolybdèneFerrosiliciumFerrotitaneFerrouraniumField's metalFlorentine bronzeGalfenolGalinstanGalliumLaiton rougeVerreGlucydurOrGuanín (bronze)GunmetalHepatizonHiduminiumAcier rapideHigh-strength low-alloy steelHydronaliumIndiumInvarFerHydrure de ferItalmaKanthalKovarPlombMagnaliumMagnésiumMangalloyManganinAcier maragingMarine grade stainlessMartensitic stainless steelMegalliumMaillechortMercuryMolybdochalkosMuntz metalMushet steelNichromeNickelMaillechortOr nordiqueDorure#Dorure au mercureBronze phosphoreuxFonte brutePinchbeck (alloy)Matière plastiquePlexiglasPlutoniumPotassiumReynolds 531rhoditeRhodiumRose's metalSamariumSanicro 28ScandiumShakudōArgentSilver steelSodiumSolderSpeculum metalSpiegeleisenSpring steelStaballoyAcier inoxydableAcierStellite (alliage)Structural steelSurgical stainless steelTerneÉtainTitaneTombacAcier à outilsTumbagaPlomb typographiqueUraniumVitalliumAcier CortenMétal de WoodWootzY alloyZeron 100ZincZirconiumAmalgame (métallurgie)AlumelBrightrayChromelHaynes InternationalInconelMonelNicrosilNisilNitinolMu-métalPermalloySupermalloyHydrure de nickelAlliage plutonium-galliumNaKMischmétalLithiumTerfenol-DPseudo palladiumScandium hydrideAimant samarium-cobaltArgentium sterling silverArgent BritanniaDoré bullionGoloidPlatinum sterlingShibuichiArgent sterlingTibetan silverTitanium Beta CAlliage de titaneHydrure de titaneGum metalTitanium goldNitrure de titaneBabbitt (alloy)BritanniumAlliage plomb-étainQueen's metalWhite metalHydrure d'uranium(III)ZamakZirconium hydrideHydrogèneHéliumBoreAzoteOxygèneFluorMéthaneMezzanine (architecture)Atome

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification