powered by CADENAS

Social Share

Chinese silver (9232 views - Material Database)

Chinese silver is an alloy used for jewelry. Its composition is 58% copper, 17.5% zinc, 11.5% nickel, 11% cobalt, and 2% silver.
Go to Article

Chinese silver

Chinese silver

Chinese silver is an alloy used for jewelry. Its composition is 58% copper, 17.5% zinc, 11.5% nickel, 11% cobalt, and 2% silver.


Aimant AlNiCoAluminiumAluminium alloyAluminium-lithium alloyArsenical copperBérylliumBronze au bérylliumBillon (alliage)BirmabrightBismanolBismuthLaitonCalamine brassChromeChromium hydrideCobaltCuivreAlliages d'aluminium pour corroyage#Série 2000 (aluminium cuivre)GalliumVerreOrHiduminiumHydronaliumIndiumFerItalmaPlombMagnaliumMagnésiumMegalliumMercuryNichromeNickelMatière plastiquePlexiglasPlutoniumPotassiumRhodiumRose's metalSamariumScandiumArgentSodiumAcier inoxydableAcierStellite (alliage)Structural steelÉtainTitaneUraniumVitalliumMétal de WoodY alloyZincZirconiumDutch metalLaiton rougeMuntz metalPinchbeck (alloy)TombacBronzeCuproaluminiumBronze arséniéBell metalFlorentine bronzeGlucydurGuanín (bronze)GunmetalBronze phosphoreuxDorure#Dorure au mercureSpeculum metalConstantanCopper hydrideCopper–tungstenBronze de CorintheCunifeCupronickelCymbal alloysAlliage de DevardaÉlectrumHepatizonManganinMaillechortMolybdochalkosOr nordiqueShakudōTumbagaAlGaGalfenolGalinstanColored goldrhoditeCrown goldÉlinvarField's metalFernicoFerroalliagePierre à briquetFerrochromeFerromanganèseFerromolybdèneFerrosiliciumFerrotitaneFerrouraniumInvarFonte (métallurgie)Hydrure de ferFonte bruteKanthalKovarStaballoySpiegeleisenBulat steelAcier au creuset41xx steelAcier de DamasMangalloyAcier rapideMushet steelAcier maragingHigh-strength low-alloy steelReynolds 531Fer douxSpring steelAL-6XNCelestriumAlloy 20Marine grade stainlessMartensitic stainless steelSanicro 28Surgical stainless steelZeron 100Silver steelAcier à outilsAcier CortenWootzSolderTernePlomb typographiqueElektronAmalgame (métallurgie)Magnox (alloy)AlumelBrightrayChromelHaynes InternationalInconelMonelNicrosilNisilNitinolMu-métalPermalloySupermalloyHydrure de nickelAlliage plutonium-galliumNaKMischmétalLithiumTerfenol-DPseudo palladiumScandium hydrideAimant samarium-cobaltArgentium sterling silverArgent BritanniaDoré bullionGoloidPlatinum sterlingShibuichiArgent sterlingTibetan silverTitanium Beta CAlliage de titaneHydrure de titaneGum metalTitanium goldNitrure de titaneBabbitt (alloy)BritanniumAlliage plomb-étainQueen's metalWhite metalHydrure d'uranium(III)ZamakZirconium hydrideHydrogèneHéliumBoreAzoteOxygèneFluorMéthaneMezzanine (architecture)AtomeChine

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification