Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
This Video is all about the,LPG CYLINDER FIRE SAFETY GUIDE !! Unique Technique For People. Hm sab jante hai ki lpg gas main aag lag jane se kitna khatra ho sakta hai, or bahut saare gharo main lpg gas use bhi hota hai.to aap es video main aap dek sakte hai ki lpg gas ko kaise aasani se control kiya ja sakta hai. Welcome to My Beautiful Journey And Our Official Channel Incredible Sumant. Please Support Our Channel By Spreading The Word About Us. https://goo.gl/bJTs87 Stay tuned to Our Channel for More Beautiful Video. Hope you guys will like our upcoming videos and get your continued support. https://goo.gl/bJTs87 Support My Work by doing the following : 1. Like the videos. 2. Comment on the videos giving suggestions for other videos. 3. Share the Videos Uploaded on this YouTube Channel with your friends and Family. https://goo.gl/eyBrBi 4. Support Our YouTube Channel By Subscribing Us. Incredible Sumant- https://goo.gl/bJTs87 Watch More :-- How to Refill a Bean Bag Without Spilling Beans- https://youtu.be/lB7ygjGUvTU (Realeted Terms- how much bean bag filling do i need, Refill a Bean Bag Without Spilling Beans, Bean Bag Without Spilling Beans) 5 Things That Affect The Brain Negatively ! Surprising Things That Affect Memory- https://www.youtube.com/watch?v=phv9SWht1gU Creative and Outstanding Techniqe of Sand Sculptures Art Which You Won't Believe Your Eyes- https://www.youtube.com/watch?v=uF2zSScjETA My First Ever Thrilling And Dangerous Highway Drive !! Most Dangerous Route Ever-NH-33- https://www.youtube.com/watch?v=qvVMRP2n41Y How To Look Appealing,Attractive and Lustful When Naked - https://www.youtube.com/watch?v=_TIGK1KohQc How To Get A Perfect Click Of Yours You Always Wanted - https://www.youtube.com/watch?v=tQl0dBk7pLk How You Can Be More Confident in Bed ! Key To Exceed Your Sexual Power and Last Longer.- https://www.youtube.com/watch?v=b0Q5CofjxE4 Most Bizarre and Craziest sign boards found only in India !! Hilarious Signboards in india- https://www.youtube.com/watch?v=M0lZUc81p-Y The World's Top 25 Most Powerful Women's List in Business by Forbes- https://www.youtube.com/watch?v=_kntKZ8F_k8 Top 20 Richest Billionaires List In The World Specially from the State of America- https://www.youtube.com/watch?v=SdF2zjWTCeI * * * * ------- NOTE:- All Content used is copyright to incredible sumant, Use or Commercial display or editing of the content without proper authorization is not allowed. ** -~-~~-~~~-~~-~- Please watch: "Home Remedies For Dengue Fever Treatment | PLZ Share This Video For CARE" https://www.youtube.com/watch?v=ehntz4R4Id4 -~-~~-~~~-~~-~-
Licensed under Creative Commons Attribution-Share Alike 3.0 (Usien).
On appelle généralement bouteille de gaz ou bonbonne de gaz ou bouteille sous pression, un récipient ou réservoir sous pression, métallique ou pour l'alléger, en matériau composite, de forme cylindrique, plus ou moins allongé, conçu pour contenir un gaz à une pression nettement différente de la pression ambiante.
En 1870, le gaz dit portatif comprimé, transporté dans la circulation à Paris et dans les communes suburbaines, est uniquement fourni par la distillation d'un schiste bitumineux appelé boghead et exploité en Écosse. Le gaz, est comprimé à 12 atmosphères dans des cylindres en tôle qui peuvent distribuer le gaz par l'intermédiaire de régulateurs spéciaux. On le verse par simple différence de pression dans des gazomètres à cloches établis chez les consommateurs[1]. C'est un ancêtre des réservoirs sous pression et autres bouteilles de gaz.
Ces bouteilles sont utilisées pour le transport de gaz et sont soumises à la norme européenne EN 1089-3 qui fixe depuis 2006 la signalisation des bouteilles en fonction de leur contenu[2]. Une couleur spécifique est attribuée pour chaque gaz, couleur visible sur l'ogive des bouteilles, c'est-à-dire la partie supérieure de la bouteille de gaz. Les mélanges de gaz sont désignés par une couleur indiquant leur niveau de danger et non leur contenu. Les gaz respirables possèdent une signalisation particulière: une bande de couleur horizontale faisant le tour de la bouteille de gaz. Les gaz de pétrole (GPL) ne sont pas concernés par cette norme.
Les couleurs sont définies à partir du nuancier RAL.
Gaz pur | Couleur | Code de couleur RAL |
---|---|---|
Acétylène | RAL 3009 marron | |
Argon | RAL 6001 vert foncé | |
Diazote | RAL 9005 noir | |
Dioxyde de carbone | RAL 7037 gris | |
Dioxygène | RAL 9010 blanc | |
Hélium | RAL 8008 brun | |
Dihydrogène | RAL 3000 rouge | |
Krypton | RAL 6018 vert | |
Méthane | RAL 3000 rouge | |
Néon | RAL 6018 vert | |
Protoxyde d'azote | RAL 5010 bleu | |
Xénon | RAL 6018 vert | |
Autre gaz pur | RAL 1018 jaune | |
Air | RAL 9010 blanc/RAL 9005 noir | |
Hélium/Dioxygène | RAL 9010 blanc/RAL 8008 brun | |
Dioxyde de carbone/Dioxygène | RAL 9010 blanc/RAL 7037 gris | |
Mélange de gaz inerte | RAL 6018 vert | |
Mélange de gaz oxydant | RAL 5012 bleu clair | |
Mélange de gaz combustible | RAL 3000 rouge | |
Mélange de gaz toxique | RAL 1018 jaune |
Les bouteilles ont des contenances bien définies. Elles sont exprimées en litres ou en m3, le tableau ci-dessous indique la correspondance entre contenance de la bouteille en litres d'eau, volume de la bouteille en m3 et sa référence pour les gaz classiques, excepté l'acétylène, qui, pour des raisons de sécurité, est stocké dans un solvant.
Référence | Capacité en eau (L) |
Volume de gaz pour dioxygène, diazote, argon, etc. (m3) |
Diamètre de la bouteille (mm) |
---|---|---|---|
La compression du gaz permet à la bouteille de contenir un volume important de gaz utilisable à la pression ambiante. Par exemple, considérons un gaz parfait tel que l'hélium dont les paramètres d'état sont liés par l'équation :
Entre la bouteille et sa sortie, s'il n'y a pas de perte, est constant ; si
est constant, (
étant une constante) on a :
Appelons et
les paramètres dans la bouteille et
et
les paramètres en sortie. L'équation des gaz parfait donne donc :
Ainsi, si on cherche le volume de gaz disponible à la pression atmosphérique (
, le gaz provenant d'une bouteille de contenance
d'eau, avec
), on obtient :
La bouteille peut ainsi fournir 10 m3 d'hélium à la pression atmosphérique.
Les bouteilles de plongée sont un cas spécial de bouteille à gaz et possède leur propre réglementation. Les mélanges de gaz habituellement utilisés sont l'air, le trimix, l'héliox et le nitrox.
Des sociétés comme Totalgaz, Butagaz, Antargaz, Primagaz, Repsol, Vitogaz, fournissent des bonbonnes de gaz de 5 à 13 kg. Les gaz combustibles contenus sont les suivants :
Dans le cas des installations en poste simple, une seule bouteille de gaz (munie d’un détendeur) est reliée à l’appareil qui utilise son gaz par le biais d’un tuyau souple avec une date limite d’utilisation, soit d’un tuyau souple inox onduleux qui ne souffre pas d’une date limite d’utilisation[5].
Dans le cas des installations en poste multiple, les bouteilles de gaz sont raccordées par un flexible de raccordement à un coupleur/inverseur, qui sert de première détente et permet d’alimenter en continu en gaz l’installation. Le coupleur/inverseur est souvent situé à l’intérieur du local et les canalisations de gaz sont souvent en cuivre. Un limiteur de pression est installé sur le tuyau menant le gaz du coupleur/inverseur aux équipements utilisateurs du gaz. Un détendeur peut être installé soit juste après le coupleur/inverseur, soit juste avant les appareils d’utilisation du gaz. Des points d’entrée d’air en partie basse de la pièce et en partie haute sont obligatoires.
Les très petites bouteilles de gaz sont plus communément appelées cartouches de gaz. Produites par des compagnies comme Campingaz, Coleman Company (en) ou Primus, elles sont plutôt destinées au campeurs, au bricolage ou à des éclairages d'appoint.
Mais il ne faut pas oublier que le butane et le propane sont plus denses que l'air : par sécurité, les bouteilles de butane, propane et les réservoirs de GPL, de quelque taille qu'ils soient, ne doivent donc jamais être stockés dans des locaux en point bas, comme des sous-sols, ne permettant pas l'évacuation à l'air libre des fuites éventuelles.
Tandis que la température de vaporisation du propane est de −42 °C, pour le butane, elle est voisine de 0 °C, donc une bouteille de butane à −10 °C ne produit plus du tout de gaz (il faut en tenir compte et ne pas choisir un emplacement à l'extérieur pour les bouteilles en service dans les régions où les hivers sont froids).
This article uses material from the Wikipedia article "Bouteille de gaz", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
BIM
Built in Free StandingMechanical & Electrical
Exceptional demands Experience Excellence Engineering EquipmentMechanical & Electrical
Global Network Our product and services Trunnion ball valves Trunnion and diverter ball valves Modular double block and bleed valves Cryogenic trunnion ball valves Check valves Gate valves Control valves Choke valves HIPPS: High-integrity, pressure-protection systems Introduction to subsea valving and flow control Actuators and control...3d,CAO, modèles, bibloiothèque, téléchargement, dessin,step, blocs CAO, université, lycée, BTS, BEP, CAP, collège, école, statistiques, impression 3D