powered by CADENAS

Social Share

Magnox (alloy) (14297 views - Material Database)

Magnox is an alloy—mainly of magnesium with small amounts of aluminium and other metals—used in cladding unenriched uranium metal fuel with a non-oxidising covering to contain fission products in nuclear reactors. Magnox is short for Magnesium non-oxidising. This material has the advantage of a low neutron capture cross section, but has two major disadvantages: It limits the maximum temperature (to about 360 Celsius), and hence the thermal efficiency, of the plant. It reacts with water, preventing long-term storage of spent fuel under water in spent fuel pools. The magnox alloy Al80 has a composition of 0.8% aluminium and 0.004% beryllium.
Go to Article

Magnox (alloy)

Magnox (alloy)

Magnox is an alloy—mainly of magnesium with small amounts of aluminium and other metals—used in cladding unenriched uranium metal fuel with a non-oxidising covering to contain fission products in nuclear reactors. Magnox is short for Magnesium non-oxidising. This material has the advantage of a low neutron capture cross section, but has two major disadvantages:

The magnox alloy Al80 has a composition of 0.8% aluminium and 0.004% beryllium.[1]

See also

  • Magnox nuclear power reactors.

Acero 41xxAL-6XNAlGaAlloy 20AlnicoAluminioAleaciones de aluminioBronce de aluminioAluminium-lithium alloyArsenical bronzeArsenical copperMetal de campanaBerilioBeryllium copperVellón (aleación)BirmabrightBismanolBismutoLatónBronceAcero bulatCalamine brassFundición de hierroCelestriumChinese silverCromoChromium hydrideCobaltoColored goldConstantánCobreCopper hydrideCopper–tungstenCorinthian bronzeCrown goldAcero de crisolCunifeCuproníquelCymbal alloysAcero de DamascoDevarda's alloyDuraluminioDutch metalAcero eléctricoElectro (aleación)Elektron (alloy)ElinvarFernicoFerroalloyFerrocerioFerrocromoFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumMetal de FieldFlorentine bronzeGalfenolGalinstanoGalioGilding metalVidrioGlucydurOroGuanín (bronze)GunmetalHepatizonHiduminiumAcero rápidoAcero microaleadoHydronaliumIndio (elemento)InvarHierroIron–hydrogen alloyItalmaKanthalKovarPlomoMagnalioMagnesioMangalloyManganinaMaraging steelMarine grade stainlessAcero inoxidable martensíticoMegalliumMelchior (alloy)MercuryMolybdochalkosMetal MuntzMushet steelNicromoNíquelAlpaca (aleación)Oro nórdicoOrmoluPhosphor bronzeArrabioPinchbeck (alloy)PlásticoPlexiglasPlutonioPotasioReynolds 531RhoditaRodioMetal de RoseSamarioSanicro 28EscandioShakudōPlataSilver steelSodioSolderMetal de espejosSpiegeleisenAcero elásticoStaballoyAcero inoxidableAceroEsteliteAcero laminadoAcero quirúrgicoTerneEstañoTitanioTombacAcero para herramientasTumbagaType metalUranioVitalioAcero cortenMetal de WoodAcero wootzY alloyZeron 100ZincCirconioAmalgama (química)AlumelBrightrayCromelHaynes InternationalInconelMonelNicrosilNisilNitinolMu-metalPermalloySupermalloyNickel hydridePlutonium–gallium alloyNaKMetal de MischLitioTerfenol-DPseudo palladiumScandium hydrideImán de samario-cobaltoArgentium sterling silverPlata de BritaniaDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTitanium Beta CTitanium alloyTitanium hydrideGum metalTitanium goldNitruro de titanioBabbitt (metal)Metal de BritaniaPeltreQueen's metalWhite metalUranium hydrideZamakZirconium hydrideHidrógenoHelioBoroNitrógenoOxígenoFlúorMetanoEntresueloÁtomo

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification