powered by CADENAS

Social Share

Molybdochalkos (9117 views - Material Database)

Molybdochalkos is an alloy of copper and lead. It was known by Greek alchemists as early as the 10th century. It contains 90% lead 10% copper.
Go to Article

Molybdochalkos

Molybdochalkos

Molybdochalkos is an alloy of copper and lead. It was known by Greek alchemists as early as the 10th century. It contains 90% lead 10% copper.



AlnicoAluminioAleaciones de aluminioBronce de aluminioAluminium-lithium alloyArsenical bronzeArsenical copperMetal de campanaBerilioBeryllium copperVellón (aleación)BirmabrightBismanolBismutoLatónBronceCalamine brassChinese silverCromoChromium hydrideCobaltoConstantánCobreCopper hydrideCopper–tungstenCorinthian bronzeCunifeCuproníquelCymbal alloysDevarda's alloyDuraluminioDutch metalElectro (aleación)Florentine bronzeGalioGilding metalVidrioGlucydurOroGuanín (bronze)GunmetalHepatizonHiduminiumHydronaliumIndio (elemento)HierroItalmaPlomoMagnalioMagnesioManganinaMegalliumMelchior (alloy)MercuryMetal MuntzNicromoNíquelOrmoluPhosphor bronzePinchbeck (alloy)PlásticoPlexiglasPlutonioPotasioRodioMetal de RoseSamarioEscandioPlataSodioMetal de espejosAcero inoxidableAceroEsteliteAcero laminadoEstañoTitanioTombacUranioVitalioMetal de WoodY alloyZincCirconioAlpaca (aleación)Oro nórdicoShakudōTumbagaAlGaGalfenolGalinstanoColored goldRhoditaCrown goldElinvarMetal de FieldFernicoFerroalloyFerrocerioFerrocromoFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumInvarFundición de hierroIron–hydrogen alloyArrabioKanthalKovarStaballoyAcero bulatAcero de crisolAcero 41xxAcero de DamascoMangalloyAcero rápidoMushet steelMaraging steelAcero microaleadoReynolds 531Acero eléctricoAcero elásticoAL-6XNCelestriumAlloy 20Marine grade stainlessAcero inoxidable martensíticoSanicro 28Acero quirúrgicoZeron 100Silver steelAcero para herramientasAcero cortenAcero wootzSolderTerneType metalElektron (alloy)Amalgama (química)Magnox (alloy)AlumelBrightrayCromelHaynes InternationalInconelMonelNicrosilNisilNitinolMu-metalPermalloySupermalloyNickel hydridePlutonium–gallium alloyNaKMetal de MischLitioTerfenol-DPseudo palladiumScandium hydrideImán de samario-cobaltoArgentium sterling silverPlata de BritaniaDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTitanium Beta CTitanium alloyTitanium hydrideGum metalTitanium goldNitruro de titanioBabbitt (metal)Metal de BritaniaPeltreQueen's metalWhite metalUranium hydrideZamakZirconium hydrideHidrógenoHelioBoroNitrógenoOxígenoFlúorMetanoEntresueloÁtomo

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material,restrictions,data sheet,specification