powered by CADENAS

Social Share

Amazon

Jacob's ladder (knife) (6682 views - Tooling)

The "Jacob's ladder" is a type of pocketknife consisting of two handle segments joined by a pivot, with a blade connected by a second pivot to the end of one handle segment.The design presumably takes its name from the multi-jointed wooden toy also known as a Jacob's ladder, which is itself named after the ladder to heaven witnessed by the biblical patriarch Jacob (Genesis 28:12).
Go to Article

Explanation by Hotspot Model

Youtube


    

Jacob's ladder (knife)

Jacob's ladder (knife)

The "Jacob's ladder" is a type of pocketknife consisting of two handle segments joined by a pivot, with a blade connected by a second pivot to the end of one handle segment.[1]

The design presumably takes its name from the multi-jointed wooden toy also known as a Jacob's ladder, which is itself named after the ladder to heaven witnessed by the biblical patriarch Jacob (Genesis 28:12).

Design

It is conceptually similar to the balisong ("butterfly knife") in that it has no mechanical lock or spring pressure, but is kept in the open position during use by the leverage imparted by the user's hand.

History

This type of knife was out of production for decades, but was revived in the 1990s by two manufacturers: Fred Perrin (both made by himself and those outsourced) and Cold Steel.[1][2]

  1. ^ a b Suermondt, Jan (2004). Illustrated Guide to Knives. Grange Books. p. 24. ISBN 978-1-84013-694-4.
  2. ^ "Best Tactical Pocket Knife For EDC". outdoorsmagazine.net. Retrieved 2011-11-14.


This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Tooling

tooling,tool,drill,cam,manufacturing