A Tesla Valve, called by Tesla a Valvular Conduit, is a fixed-geometry passive Check valve. It allows a fluid to flow preferentially in one direction, without moving parts. The device is named after Nikola Tesla, who was awarded a patent in 1920 for its invention. The patent application describes the invention as follows:
The interior of the conduit is provided with enlargements, recesses, projections, baffles, or buckets which, while offering virtually no resistance to the passage of the fluid in one direction, other than surface friction, constitute an almost impassable barrier to its flow in the opposite [direction].
Tesla illustrates this with the drawing in Figure 1, showing one possible construction with a series of eleven flow-control segments, although any other number of such segments could be used as desired to increase or decrease the flow regulation effect.
One CFD simulation of Tesla valves with 2 and 4 segments showed that the flow resistance in the blocking (or reverse) direction was about 15 and 40 times greater, respectively, than the unimpeded (or forward) direction. This lends support to Tesla's patent assertion that in the valvular conduit in his diagram, a pressure ratio "approximating 200 can be obtained so that the device acts as a slightly leaking valve".
The Tesla Valve is used in microfluidic applications, and offers advantages such as scalability, durability, and ease of fabrication in a variety of materials.