powered by CADENAS

Social Share

Amazon

Typhoon (AFV family) (7167 views - Cars & Motorbikes & Trucks)

Typhoon is a Russian family of Mine-Resistant Ambush Protected (MRAP) armored vehicles in service since 2014. Around 120 Russian companies including KamAZ, Gaz-Group, and Bauman University, etc. are taking part in Typhoon program. The main aim of the program is to design a fundamentally new unified platform for all Russian armored wheeled vehicles.
Go to Article

Explanation by Hotspot Model

Youtube


    

Typhoon (AFV family)

Typhoon (AFV family)

Typhoon is a Russian family of Mine-Resistant Ambush Protected (MRAP) armored vehicles in service since 2014.[1][2] Around 120 Russian companies including KamAZ, Gaz-Group, and Bauman University, etc. are taking part in Typhoon program. The main aim of the program is to design a fundamentally new unified platform for all Russian armored wheeled vehicles.[3]

Role

The Typhoon family of armoured vehicles is intended for the troop transport (armoured personnel carrier) role, and through the installation of various special equipment or weapon modules allows its use in specialised roles such as self propelled anti-aircraft artillery, unmanned aerial vehicles carriers, cranes, tow trucks and others.[4]

History

The history of the "Typhoon" family began in 2010, when Minister of Russian Federation Armed Forces approved the "Development of Russian Federation Armed Forces military vehicles for the period until 2020" program which includes "Typhoon MRAP program". The first vehicles were shown in 2011.

Design

All Typhoon variants use the same family of engines (JMZ-536), information and management system, mine protection and suspension. Mine protection is provided by a V-shaped bottom, energy absorbing seats and explosion corresponds to 3b in accordance with STANAG 4569 (explosive device up to 8 kg of TNT).[5] All utilise composite body armor (ceramic and steel), as well as provide bulletproof round protection on the fourth level of the standard STANAG 4569 (14.5 mm armor-piercing bullets B-32).[6] All armoured personnel carrier variants can have installed a remotely controlled machine-gun unit. In the vehicle roof are hatches for emergency evacuation of personnel in case of a rollover. Along the perimeter of armored vehicles are mounted video cameras that allows crewmen to monitor the situation without leaving the transport module, and to control the vehicle in the event of an inability to use the windshield. Habitable space on all machines is sealed for Chemical, biological, radiological and nuclear defense, and is supported by maintaining the crew and troop compartment at an artificial overpressure through a HLF-100 air filtration system. All vehicles are available in two, three or four axle versions.

Variants

There are two primary manufacturers Kamaz and Ural.

KAMAZ

Ural

  • Ural-63095 and Ural-63099 Typhoon – The Ural Typhoons are Multirole modular 6×6 MRAP Infantry mobility vehicle vehicles. The 63095 model has a crew of 3 + 16 in module. The 63099 model has a crew of 3 + 12 in module.

SPATGM version

SPATGM version armed with eight ready-to-launch Kornet-EM anti-tank guided missiles mounted on two separate masts.

  1. ^ http://www.business-gazeta.ru/article/103160/
  2. ^ http://function.mil.ru/news_page/country/more.htm?id=11989903@egNews
  3. ^ http://ria.ru/defense_safety/20111001/447074263.html
  4. ^ http://expert.ru/2014/01/21/kak-ustroen-novejshij-voennyij-kamaz/
  5. ^ http://twower.livejournal.com/617751.html
  6. ^ http://www.magist.ru/main.mhtml?Part=17&PubID=62
  7. ^ "Archived copy". Archived from the original on 2014-05-08. Retrieved 2014-05-17.CS1 maint: Archived copy as title (link)
  8. ^ https://armyrecognition.com/weapons_defence_industry_military_technology_uk/new_k-4386_typhoon-vdv_4x4_armoured_field_tested_by_russian_army.html
  9. ^ https://www.janes.com/article/82537/army-2018-russian-mod-orders-taifun-4-4-mrap-vehicles


This article uses material from the Wikipedia article "Typhoon (AFV family)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Cars & Motorbikes & Trucks

Car, Truck,MotorBike, Bicycle, Engine, Racer