powered by CADENAS

Social Share

Amazon

Lowboy (trailer) (2808 views - Cars & Motorbikes & Trucks)

A lowboy (low-loader in British English, low-bed in western Canada and South Africa or float in Australia and eastern Canada) is a semi-trailer with two drops in deck height: one right after the gooseneck and one right before the wheels. This allows the deck to be extremely low compared with other trailers. It offers the ability to carry legal loads up to 12 ft (3.66 m) tall, which other trailers cannot. Lowboys are used to haul heavy equipment such as bulldozers, industrial equipment etc.
Go to Article

Explanation by Hotspot Model

Youtube


    

Lowboy (trailer)

Lowboy (trailer)

Lowboy (trailer)

A lowboy (low-loader in British English, low-bed in western Canada and South Africa or float in Australia and eastern Canada) is a semi-trailer with two drops in deck height: one right after the gooseneck and one right before the wheels. This allows the deck to be extremely low compared with other trailers. It offers the ability to carry legal loads up to 12 ft (3.66 m) tall, which other trailers cannot. Lowboys are used to haul heavy equipment such as bulldozers, industrial equipment etc.

History

The first lowboy trailer was invented in the 1920s; it featured a riveted gooseneck and solid rubber tires. The first detachable gooseneck trailer, referred to as an RGN (Removable goose neck), was invented in 1958.[1]

Types

The lowboy trailer comes in several types, for a wide range of tasks. Some types are:

  • Fixed gooseneck (FGN): allows a longer deck length and has the lightest weight. These are lower trailers than normal, with low-profile tires, usually with drop ramps in the rear to facilitate loading of equipment, but are not actually considered "lowboys". The neck is arched in such a way, that it when lowered, it becomes a ramp thus allowing the front tires of equipment to be pulled onto the deck.[2]
  • Fixed-neck: the neck is fixed to trailers; offers the lightest weight, but sacrifices the ability to detach and load over the front
  • Hydraulic detachable gooseneck (hydraulic RGN or HRGN)): fastest and easiest to detach, at the expense of weight and deck length. It is the most common and versatile of lowboy trailers; the gooseneck is detached using large hydraulic cylinders to raise and lower the trailer and a small cylinder shores the neck to the truck, removing the neck so a large piece of equipment can be driven over the front onto the deck of the trailer for transport. The hydraulics can be run from the truck auxiliary or from a pony motor mounted in the neck of the trailer.[3]
  • Mechanically-detachable gooseneck (mechanical RGN or MRGN): while usually lighter than the hydraulic detachable gooseneck, users sacrifice ease and speed of detaching. Used for long specialty hauls.[4]
  • Mechanical folding gooseneck (MFGN): The deck folds down to ground level to provide a ramp for from trailer loading.[5]

Features

Lowboy trailer features include:

Suspension types

  • Spring ride: lowest cost; however, it has a rougher ride and adds more stress to the trailer
  • Air-ride: smoother ride, adding to the life of the trailer frame. Air rides can also be adjusted for a higher or lower deck height.
  • Hydraulic suspension: an oil-filled system, allowing wide variation of axle movement
  • Independent suspension: a double wishbone, hydraulic suspension, which offers more stability, greater steering angle and more travel

Structural types

  • Main structural steel type: mill rolled beams save money; although being around 4,000–6,000 lb (1,814–2,722 kg) heavier, they also reverse camber after a few years due to the much-lower strength of the main beams.
  • T1 or A514 beams save weight and allow more versatile engineering of the trailer; they are cut to the highest-strength shape possible and welded together.

Gallery

See also



This article uses material from the Wikipedia article "Lowboy (trailer)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Cars & Motorbikes & Trucks

Car, Truck,MotorBike, Bicycle, Engine, Racer