powered by CADENAS

Social Share

Air burst (3297 views - Astronomy & Astrology)

An air burst or airburst is the detonation of an explosive device such as an anti-personnel artillery shell or a nuclear weapon in the air instead of on contact with the ground or target or a delayed armor-piercing explosion. The principal military advantage of an air burst over a ground burst is that the energy from the explosion (as well as any shell fragments) is distributed more evenly over a wider area; however, the peak energy is lower at ground zero. Air burst may also refer to naturally occurring explosion of meteors in atmosphere, as happened for example in the Tunguska event and the Chelyabinsk meteor.
Go to Article

Explanation by Hotspot Model

Youtube


    

Air burst

Air burst

Air burst

An air burst or airburst is the detonation of an explosive device such as an anti-personnel artillery shell or a nuclear weapon in the air instead of on contact with the ground or target or a delayed armor-piercing explosion. The principal military advantage of an air burst over a ground burst is that the energy from the explosion (as well as any shell fragments) is distributed more evenly over a wider area; however, the peak energy is lower at ground zero.

Air burst may also refer to naturally occurring explosion of meteors in atmosphere, as happened for example in the Tunguska event and the Chelyabinsk meteor.

History

Air burst artillery has a long history. The shrapnel shell was invented by Henry Shrapnel of the British Army in about 1780 to increase the effectiveness of canister shot. It was widely used by the time of the War of 1812 and stayed in use until it was superseded during the First World War. Modern shells, though sometimes called "shrapnel shells", actually produce fragments and splinters, not shrapnel.

Air bursts were used in the First World War to shower enemy positions and men with shrapnel balls to kill the largest possible number with a single burst, assuming that the burst was directly in front of the trench in which the men were positioned.

When infantry moved into deep trenches, shrapnel shells were rendered useless and high-explosive shells were used to attack field fortifications and troops in the open. The time fuses for the shells could be set to function on contact or in the air, or at a certain time after contact. During World War II a "proximity fuze" was developed, which was controlled by a doppler radar device within the shell that caused it to explode when near the target.

During the Vietnam War, air bursting shells were used to great effect to defend bases. This tactic was known as "Killer Junior" when referring to 105 mm or 155 mm shells, and "Killer Senior" when employed with larger howitzers.[1]

Some anti-personnel bouncing mines such as Germany's World War II "Bouncing Betty" fire a grenade into the air, which detonates at waist level, increasing the blast radius and harm inflicted by detonation, shock wave, and flying splinters.

A relatively recent example of airburst munitions is the VOG-25P "jumping" 40 mm caseless grenade, which contains a secondary charge to launch it up to 1.5 meters above its point of impact before the main charge detonates. Another recent development are computer programmable air burst grenades with fire control system. Grenade launchers using this technology include the XM29, XM307, PAPOP, Mk 47 Striker, XM25, Barrett XM109, K11, QTS-11, Norinco LG5 / QLU-11 and Multi Caliber Individual Weapon System.

Orbital ATK developed air burst rounds for autocannons.[2][3]

Nuclear weapons

The air burst is usually 100 to 1,000 m (330 to 3,280 ft) above the hypocenter to allow the shockwave of the fission or fusion driven explosion to bounce off the ground and back into itself, creating a shockwave that is more forceful than one from a detonation at ground level. This "mach stem" only occurs near ground level, and is similar in shape to the letter Y when viewed from the side. Airbursting also minimizes fallout by keeping the fireball from touching the ground, limiting the amount of debris that is vaporized and drawn up in the radioactive debris cloud. For the Hiroshima bomb, an air burst 550 to 610 m (1,800 to 2,000 ft) above the ground was chosen "to achieve maximum blast effects, and to minimize residual radiation on the ground as it was hoped U.S. troops would soon occupy the city".[4]

Tactics

In conventional warfare, air bursts are used primarily against infantry in the open or unarmored targets, as the resulting fragments cover a large area but will not penetrate armor, entrenchments, or fortifications.

In nuclear warfare, air bursts are used against soft targets (i.e. lacking the hardened construction required to survive overpressure from a nuclear explosion) such as cities in countervalue targeting, or airfields, radar systems and mobile ICBMs in counterforce targeting.

See also



This article uses material from the Wikipedia article "Air burst", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Astronomy & Astrology

3d,planet,jupiter,erath,venus,astrology,astronomy,esoteric