powered by CADENAS

Social Share

Amazon

Chevrolet Camaro (first generation) (9264 views - Cars & Motorbikes & Trucks)

The first-generation Chevrolet Camaro appeared in Chevrolet dealerships on September 29, 1966 for the 1967 model year on a brand-new rear wheel drive GM F-body platform and was available as a 2-door, 2+2 seat, hardtop (no "B" or center pillar) or convertible, with the choice of either a straight-6 or V8 engine. The first-generation Camaro was built through the 1969 model year. Almost all of 1967-1969 Camaros were built in the two U.S. assembly plants: Norwood, Ohio and Van Nuys, California. There were also five non-U.S. Camaro assembly plants in countries that required local assembly and content. These plants were located in the Philippines, Belgium, Switzerland, Venezuela, and Peru.
Go to Article

Explanation by Hotspot Model

Youtube


    

Chevrolet Camaro (first generation)

Chevrolet Camaro (first generation)

Chevrolet Camaro (first generation)
1968 Camaro RS 327
Overview
ManufacturerGeneral Motors
ProductionSeptember 29, 1966–1969
Model years1967–1969
Assembly
Body and chassis
Class
Body style
LayoutFR layout
PlatformF-body
RelatedPontiac Firebird
Powertrain
Engine
  • 230 cu in (3.8 L) L26 I6
  • 250 cu in (4.1 L) L22 I6
  • 283 cu in (4.6 L) small-block V8
  • 302 cu in (4.9 L) Z28 V8 (Z/28)
  • 307 cu in (5.0 L) L14 V8
  • 327 cu in (5.4 L) LF7/L30 V8
  • 350 cu in (5.7 L) LM1/L65 V8
  • 350 cu in (5.7 L) L48 V8 (SS350)
  • 396 cu in (6.5 L) L34/L78/L89 V8 (SS396)
  • 427 cu in (7.0 L) L72/ZL1 V8 (COPO)
Transmission
Dimensions
Wheelbase108 in (2,743 mm)
Length184.7 in (4,691 mm) (MY1967) [2]
184.7 in (4,691 mm) (MY1968) [3]
186.0 in (4,724 mm) (MY1969) [4]
Width
  • 72.5 in (1,842 mm) (MY1967)
  • 72.5 in (1,842 mm) (MY1968)
  • 74.0 in (1,880 mm) (MY1969)
Height
  • 51.4 in (1,306 mm) (MY1967)
  • 51.4 in (1,306 mm) (MY1968)
  • 50.9 in (1,293 mm) (MY1969 conv.)
  • 51.1 in (1,298 mm) (MY1969)
Chronology
SuccessorChevrolet Camaro (second generation)

The first-generation Chevrolet Camaro appeared in Chevrolet dealerships on September 29, 1966 for the 1967 model year on a brand-new rear wheel drive GM F-body platform and was available as a 2-door, 2+2 seat, hardtop (no "B" or center pillar) or convertible, with the choice of either a straight-6 or V8 engine.[5][6] The first-generation Camaro was built through the 1969 model year.

Almost all of 1967-1969 Camaros were built in the two U.S. assembly plants: Norwood, Ohio and Van Nuys, California. There were also five non-U.S. Camaro assembly plants in countries that required local assembly and content. These plants were located in the Philippines, Belgium, Switzerland, Venezuela, and Peru.[7]

Options

The Camaro's standard drivetrain was either a 230 cu in (3.8 L) straight-6 engine rated at 140 hp (104 kW) at 4400 rpm and 220 lb⋅ft (298 N⋅m) of torque at 1600 rpm;[8] or a 327 cu in (5.4 L) and 307 cu in (5.0 L) (later in 1969) V8s, with a standard three-speed manual transmission. There were 8 (in 1967), 10 (in 1968), and 12 (in 1969) different engines available in 1967-1969 Camaros. There were several optional transmissions. A four-speed manual was available with any engine. The two-speed "Powerglide" automatic transmission was available all three years. The three-speed "Turbo Hydra-Matic 350" automatic became available starting in 1969. The optional automatic for SS 396 cars was the Turbo 400 three-speed automatic.

There was a plethora of other options available all three years, including three main packages:

The RS was an appearance package that included hidden headlights, revised taillights with back-up lights under the rear bumper, RS badging, and exterior bright trim. It was available on any model.

The SS performance package consisted of a 350 cu in (5.7 L) or 396 cu in (6.5 L) V8s and chassis upgrades for better handling and to deal with the additional power. The SS featured non-functional air inlets on the hood, special striping, and SS badging.

The Z/28 performance package was designed (with further modifications) to compete in the SCCA Trans-Am Series. It included a solid-lifter 302 cu in (4.9 L) V8, 4-speed transmission, power disc brakes, and two wide "skunk" stripes down the hood and trunk lid.

The idea of offering such a wide variety of packages and numerous options was to "blanket" Camaro's end of the personal car market with everything from an entry level I6 cylinder engine to multiple high-performance V8 engines.[6]

1967

1967 Camaro convertible, base six-cylinder model

The 1967 Camaro shared the subframe / semi-unibody design with the 1968 Chevy II Nova. Almost 80 factory and 40 dealer options, including three main packages, were available: the RS, the SS, and the Z/28.

The SS included a 350 cu in (5.7 L) producing 295 bhp (299 PS; 220 kW) at 4800 rpm and 380 lb⋅ft (515 N⋅m) at 3200 rpm of torque;[9] and the L35 and L78 396 cu in (6.5 L) big-block V8 engines producing 375 bhp (380 PS; 280 kW) at 5600 rpm and 415 lb⋅ft (563 N⋅m) at 3600 rpm of torque were available.[10] The SS featured non-functional air inlets on the hood, special striping, and SS badging on the grille, front fenders, gas cap, and horn button. It was possible to order both the SS and RS options, making it a SS/RS. In 1967, a Camaro SS/RS convertible with a 396 engine paced the Indianapolis 500.

The Z/28 option code was introduced in December 1966 for the 1967 model year. It was the brainchild of Vince Piggins, who conceived offering "virtually race-ready" Camaros for sale [11] from any Chevrolet dealer.[12] This option package was not mentioned in any sales literature, so it was unknown to most buyers.[13] The Z/28 option required front disc power brakes and a Muncie 4-speed manual close-ratio transmission (posi-traction was optional). It featured a 302 cu in (4.9 L) V-8, 3 in (76.2 mm) stroke crankshaft with 4 in (101.6 mm) bore, an aluminum intake manifold, and a 4-barrel vacuum secondary Holley carburetor of 780 cfm. The engine was designed specifically to race in the Trans Am series (which required engines smaller than 305 cu in (5.0 L). Advertised power of this engine was listed at 290 hp (216 kW). This is an under-rated figure.[13] Chevrolet wanted to keep the horsepower rating at less than 1 hp per cubic inch, for various reasons (e.g. insurance and racing classes). The factory rating of 290 hp occurred at 5300 rpm, while actual peak for the high-revving 302 was closer to 360 hp (268 kW) (with the single four barrel carb) and 400 hp (298 kW) (with optional dual-four barrel carbs) at 6800-7000 rpm. The Z/28 also came with upgraded suspension, racing stripes on the hood and trunk lid, '302' front fender emblems on the 67 and early 68 cars, and 'Z/28' emblems in late 68 & 69. It was also possible to combine the Z/28 package with the RS package.

Only 602 Z/28s were sold in 1967, along with approximately 100 Indianapolis Pace Car replicas.[14] The 1967 and 1968 Z/28s did not have the cowl induction hood, optional on the 1969 Z/28s. The 1967 Z28 received air from an open element air cleaner or from an optional cowl plenum duct attached to the side of the air cleaner that ran to the firewall and got air from the cowl vents. 15-inch rally wheels were included with Z/28s while all other 1967-9 Camaros had 14-inch wheels.

The origin of the Z/28 nameplate came from the RPO codes - RPO Z28 was the code for the Special Performance Package. RPO Z27 was for the Super Sport package.

Cars assembled in Switzerland, at GM's local facility in Biel, were all coupes with the 283 cu in (4.6 L) V8 that produced 198 PS (146 kW; 195 hp) at 4800 rpm and 285 lb⋅ft (386 N⋅m) at 2400 rpm[15] - an engine which was not available in contemporary Camaros built in the United States. The Swiss-built Camaros were not available with the three-speed manual and had a differential lock and front disc brakes as standard. Some additional safety equipment was also standard.

Production numbers:[11]

Base: 121,051
RS: 64,842
SS: 34,411
Z28: 602
Total: 220,906

1968

1968 Camaro RS 327 (original optional stripe was black)

The styling of the 1968 Camaro was very similar to the 1967 design. With the introduction of Astro Ventilation, a fresh-air-inlet system, the side vent windows were deleted. Side marker lights were added on the front and rear fenders which was a government requirement for all 1968 vehicles. It also had a more pointed front grille and divided rear taillights. The front running lights (on non-RS models) were also changed from circular to oval. The big block SS models received chrome hood inserts that imitated velocity stacks and low-gloss black rear tail light panel.

The rear shock absorber mounting was staggered to resolve wheel hop issues and higher performance models received multi-leaf rear springs instead of single-leaf units. A 396 cu in (6.5 L) producing 350 hp (261 kW) at 5200 rpm and 415 lb⋅ft (563 N⋅m) of torque at 3400 rpm big block engine was added as an option for the SS,[16] and the Z28 appeared in Camaro brochures. The 427 cu in (7.0 L) was not available as a Regular Production Option (RPO). Several dealers, such as Baldwin-Motion, Dana, and Yenko, offered the 427 as a dealer-installed replacement for the factory-supplied 396 cu in (6.5 L) engine.

Chevrolet's Special Production Division wanted to promote the Z28. They had to convince Chevrolet's General Manager Pete Estes, but the General Manager only drove convertible vehicles, and the Z/28 was never produced as a convertible. A Central Office Production Order (COPO) was placed for the only Z/28 convertible Camaro ever created.[17] The car was placed in the executive garage which Pete Estes had access to. Upon driving the vehicle, he promptly gave approval for promotion of the Z/28. A 1968 Z/28 famously competed in the 1971 British Saloon Car Championship at Crystal Palace[18] in a three-way battle for the lead, a race which was later featured in the BBC's “100 Greatest Sporting Moments”.

Production numbers:

Base: 159,087
RS: 40,977
SS: 27,884
Z28: 7,199
Total: 235,147

1969

The 1969 Camaro carried over the previous year's drivetrain and major mechanical components, but all-new sheet metal, except the hood and trunk lid, gave the car a substantially sportier look. The grille was redesigned with a heavy "V" cant and deeply inset headlights. New door skins, rear quarter panels, and rear valance panel also gave the car a much lower, wider, more aggressive look. This styling would serve for the 1969 model year only.

To increase competitiveness in the SCCA Trans-Am racing series, optional four wheel disc brakes with four-piston calipers were made available during the year, under RPO JL8, for US$500.30.[19] This system used components from the Corvette and made for a major improvement in the braking capability and was a key to winning the Trans-Am championship. The option was expensive and only 206 units were produced.

The Rally Sport (RS) option, RPO Z22, includes special black painted grille with concealed headlights and headlight washers, fender striping (except when sport striping or Z28 Special Performance Package is specified), simulated rear fender louvers, front and rear wheel opening moldings, black body sill, RS emblems on grille, steering wheel and rear panel, Rally Sport front fender nameplates, bright accented taillights, back-up lights below rear bumper; also includes bright roof drip moldings on Sport Coupe. $131.65, 37,773 built. This option could be added to any other option (i.e., SS or Z/28), making the model an RS/SS or a RS/Z28.

The Z28 option was still available with the 302 cu in (4.9 L) small block producing 290 hp (294 PS; 216 kW) at 5800 rpm and 290 lb⋅ft (393 N⋅m) of torque at 4200 rpm.[20] It was backed by Muncie four-speed with a new-for-69 standard Hurst shifter and connected to a 12-bolt rear axle with standard 3.73 gears. The 302 featured 11:1 compression, forged pistons, forged steel crankshaft and connecting rods, solid lifter camshaft, and Holley carburetion on a dual-plane intake manifold. A dual four-barrel crossram intake manifold was available as a dealer-installed option.[19]

The 1969 model year was exceptionally long, extending into November 1969, due to manufacturing problem that delayed the introduction of the second generation model planned for 1970. It is a popular myth late-'69 Camaros were sold as 1970 models (due to GM publicity pictures of the '69 Camaro labeled as a 1970), but they were all assigned 1969 VIN codes.

Production numbers:

Base: 150,078
RS: 37,773
SS: 34,932
Z28: 20,302
Total: 243,085

COPO 427s

A GM corporate edict forbade Chevrolet from installing engines larger than 400 cu in (6.6 l) in mid-size and smaller models. Requests from dealers (notably Don Yenko) who were dealer-installing 427 cu in (7.0 L) engines in the Camaro caused Chevrolet to use an ordering process usually used on fleet and special orders (taxis, trucks, etc.) to offer 427 engines in the Camaro. Two Central Office Production Orders (COPO), numbers 9560 and 9561, were offered in the 1969 model year.[21]

The COPO 9561 used the solid-lifter L72 big-block engine, making an underrated 425 hp (317 kW) SAE gross at 5600 rpm and 460 lb⋅ft (624 N⋅m) of torque at 4000 rpm.[22] Yenko ordered 201 of these cars to create the now-legendary Yenko Camaro.[23] Other dealers also became aware of the L72 engine package and ordered it. Around 1,000 Camaros were fitted with the L72 engine option.[24][25]

The COPO 9560 used an all-aluminum 427 cu in (7.0 L) big-block called the ZL-1 and was designed specifically for drag racing. The package was conceived by drag racer Dick Harrell, and ordered through Fred Gibb Chevrolet in La Harpe, IL, with the intention of entering NHRA Super Stock (drag racing). A total of 69 ZL-1 Camaros were produced. The engine alone cost over US$4,000—more than the cost of a base V8 hardtop. Though rated at 430 hp (321 kW) gross at 5200 rpm and 450 lb⋅ft (610 N⋅m) of torque at 4400 rpm,[26] the ZL-1 made 376 hp (280 kW) SAE net in its "as installed" state. With exhaust changes and some tuning, the horsepower jumped to over 500.[21]

The ZL1 engines were hand assembled in a process that took 16 hours each, in a room that Corvette Chief Engineer Zora Arkus-Duntov described as "surgically clean."[27] All ZL1 engines were manufactured at the Tonawanda Assembly Plant before being installed in Corvettes and Camaros, or sold over the counter to racers.[28]

Two of the 69 ZL-1's are known to have landed in Australia, with both owned by local motor racing legend and multi-millionaire tyre retailer Bob Jane, with both cars painted in Jane's team colour Sebring Orange. One of the Camaros was used by Jane for drag racing in Australia (Jane also owned the Calder Park Raceway with the main straight doubling as one of the country's premier drag racing strips). Jane drove the other Camaro to win the 1971 and 1972 Australian Touring Car Championships (the forerunner to today's V8 Supercars), though due to regulation changes restricting engines to a maximum cubic capacity of 6000 cc, Jane was forced to replace the 427 engine with a 350 in 1972. The ATCC winner, which holds the record for the largest capacity car to ever win the championship since it began in 1960. As of 2016, Jane owns his ATCC winning ZL-1, which after its touring car life was sold and used as a Sports Sedan and a drag racer before Jane bought it back and had the car restored to its 1971 specification. Despite his advancing years (approximately 86-87), Jane and the car continue to regularly appear at major historic meetings including the annual Australian Muscle Car Masters held each Fathers Day at the Sydney Motorsport Park.[29]

First-generation engines

First generation engines include:[30]

  • 1967–1969 L26 230 cu in (3.8 L) I6 140 hp (104 kW)
  • 1967–1969 L22 250 cu in (4.1 L) I6 155 hp (116 kW) at 4200 rpm, 235 lb⋅ft (319 N⋅m) at 1600 rpm
  • 1967–1969 Z28 302 cu in (4.9 L) V8 290 hp (216 kW) (rated) 350 hp (261 kW) actual
  • 1967–1969 LF7 327 cu in (5.4 L) V8 210 hp (157 kW)
  • 1967–1968: L30 327 cu in (5.4 L) V8 275 hp (205 kW)
  • 1969: L14 307 cu in (5.0 L) V8 200 hp (168 kW)
  • 1969: LM1 & L65 350 cu in (5.7 L) V8 255 hp (190 kW) and 250 hp (186 kW)
  • 1967–1969 L48 SS 350 cu in (5.7 L) V8 295 hp (220 kW) (1969 300 hp (224 kW)) at 4800 rpm, 380 lb⋅ft (515 N⋅m) at 3200 rpm[9]
  • 1967–1969 L35 SS 396 cu in (6.5 L) V8 325 hp (242 kW) at 4800 rpm, 410 lb⋅ft (556 N⋅m) at 3200 rpm
  • 1968–1969 L34 SS 396 cu in (6.5 L) V8 350 hp (261 kW) at 5200 rpm, 415 lb⋅ft (563 N⋅m) at 3200 rpm
  • 1967–1969 L78 SS 396 cu in (6.5 L) V8 375 hp (280 kW) at 5600 rpm, 415 lb⋅ft (563 N⋅m) at 3600 rpm[10]
  • 1968–1969 L89 aluminum cylinder head option for the L78 SS396/375 engine—lightened the engine by ~100 lb (45 kg).
  • 1969 COPO 9561/L72 427 cu in (7.0 L) V8 425 hp (431 PS; 317 kW) at 5600 rpm, 460 lb⋅ft (624 N⋅m) at 4000 rpm[22][23]
  • 1969 COPO 9560/ZL-1 427 cu in (7.0 L) V8 430 hp (436 PS; 321 kW) at 5200 rpm, 450 lb⋅ft (610 N⋅m) at 4400 rpm.[26]
  1. ^ Braunschweig, Robert, ed. (March 9, 1967). "Automobil Revue Modelle 1967/Revue Automobile modèles 1967" (in German and French). 62. Berne, Switzerland: Hallwag: 222.
  2. ^ "1967 Chevrolet Camaro - information kit" (PDF). GM Heritage Center. September 1966. Retrieved March 13, 2016.
  3. ^ "1968 Chevrolet Camaro - information kit" (PDF). GM Heritage Center. Retrieved March 13, 2016.
  4. ^ "1969 Chevrolet Camaro - information kit" (PDF). GM Heritage Center. September 1968. Retrieved March 13, 2016.
  5. ^ Strohl, Daniel (July 6, 2011). "Down the throat: the introduction of the 1967 Camaro". Hemmings Daily. Retrieved March 13, 2016.
  6. ^ a b Kilpatrick, Bill (October 1966). "The really new ones". Popular Mechanics. 126 (4): 105–108. Retrieved March 13, 2016.
  7. ^ Sonen, Kurt (November 26, 2013). "Camaro Foreign Assembly Plants". Camaros.org. Retrieved January 26, 2018.
  8. ^ Pawel Zal (ed.). "1967 Chevrolet Camaro Sport Coupe 230 Turbo-Thrift 4-speed". Automobile-catalog.com. Retrieved 2018-09-15.
  9. ^ a b "1966 Chevrolet Camaro SS, 1967 MY (350)". carfolio. Retrieved July 4, 2018.
  10. ^ a b "1966 Chevrolet Camaro SS, 1967 MY (396)". carfolio. Retrieved July 4, 2018.
  11. ^ a b Group, Camaro Research. "General Info - Camaro FAQ". www.camaros.org. Retrieved 2017-10-04.
  12. ^ Rod Action, 2/85, p.31.
  13. ^ a b Auto Editors of Consumer Guide (January 3, 2007). "1967 Chevrolet Camaro Z28". Retrieved March 13, 2016.
  14. ^ Flory, J. "Kelly" (2004). American Cars, 1960-1972: Every Model, Year by Year. McFarland. p. 485. ISBN 9780786412730.
  15. ^ "1967 Chevrolet Camaro Sport Coupe V8 4-speed". Automobile-catalog.com. Retrieved 2018-09-15.
  16. ^ Pawel Zal (ed.). "1968 Chevrolet Camaro SS-396 Sport Coupe 350-HP 4-speed close". Retrieved 2018-09-15.
  17. ^ Shibarshin, Dmitriy. "Rarest Camaro: COPO 1968 Camaro Z/28 Convertible".
  18. ^ "Link to YouTube film of Crystal Palace race in 1971". YouTube. 25 February 2017.
  19. ^ a b General Motors documentation
  20. ^ Pawel Zal (ed.). "1969 Chevrolet Camaro Z28 Sport Coupe". Automobile-catalog.com. Retrieved 2018-09-15.
  21. ^ a b Glowacki, Bill (June 5, 2014). "COPO 427: The Relentless Pursuit of Acceleration". Camaros.org. Retrieved March 13, 2016.
  22. ^ a b Wouter Melissen, ed. (December 2, 2009). "Chevrolet Camaro COPO 9561". Ultimatecarpage.com. Retrieved September 8, 2018.
  23. ^ a b "1969 Chevrolet Camaro". Myclassicgarage.com. Retrieved September 8, 2018.
  24. ^ GM Tonawanda engine production data
  25. ^ http://www.camaros.org/model.shtml
  26. ^ a b Paul Zazarine, ed. (July 26, 2007). "The 1969 ZL1 Camaro Legacy". Superchevy.com. Retrieved September 15, 2018.
  27. ^ Ludvigsen, Karl E. (1973). Corvette: America’s Star Spangled Sports Car. Automobile Quarterly. p. 228. ISBN 9780525086451.
  28. ^ Auto Restorer, December 2000, pp.14-15.
  29. ^ "Bob Jane Camaro ZL-1 Review".
  30. ^ "Muscle Car History 101 – Don't Mess With The '69 Camaro SS". Retrieved 2018-03-10.


This article uses material from the Wikipedia article "Chevrolet Camaro (first generation)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Cars & Motorbikes & Trucks

Car, Truck,MotorBike, Bicycle, Engine, Racer